| Quantity | Unit price |
|---|---|
| 15 - 149 | £ 1.3282 |
| 150 - 749 | £ 0.9487 |
| 750 + | £ 0.8538 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 137.0 mm |
|---|---|
| D | 5.394 in |
| d2 | 3.346 in |
| d2 | 85.0 mm |
| H | 34.5 mm |
| H | 1.358 in |
| Compatible Nominal Pipe Sizes (All) | DN 80;ANSI 3 |
| Fitting Shape | Finned Profile |
| Colour | Yellow |
| Material | LDPE |
| Type | 2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue