Menu Search

Face Protectors

In stock

Face Protectors are protective guards that cover flanges from pollutants and paint. The tapered shape ensures a firm adherence to the pipe collar. Compatible with DIN and ANSI flanges.

  • Durable Face Protector that acts as a protective guard to shield flanges from dirt, moisture, paint and sand blasting.
  • Requires no fasteners.
  • Durable material.
Material: LDPE, LDPE - PIR Colour: Yellow Series Code: SR1354

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
32 results
Product SKUs information
Essentra Part Number Price range Availability d2 Fitting Shape d1 D H Compatible Nominal Pipe Sizes (All) Type View
£ 66.3923 - £ 66.3923 8 In stock
443.0 mm
Barrelled Profile
424.0 mm
570.0 mm
DN 450;ANSI 18
1
£ 0.1967 - £ 0.306 Request the lead time here
18.5 mm
Finned Profile
45.0 mm
16.0 mm
DN 15;ANSI 1/2
2
£ 30.985 - £ 31.6086 13 In stock
310.0 mm
Barrelled Profile
295.0 mm
410.0 mm
DN 300;ANSI 12
1
£ 21.0346 - £ 21.474 6 In stock
260.0 mm
Barrelled Profile
247.0 mm
345.0 mm
DN 250;ANSI 10
1
£ 36.1728 - £ 36.1728 91 In stock
159.0 mm
Barrelled Profile
149.0 mm
218.0 mm
DN 150;ANSI 6
1
£ 25.4995 - £ 25.4995 136 In stock
100.0 mm
Barrelled Profile
90.0 mm
165.0 mm
None
1
£ 3.9262 - £ 4.0113 86 In stock
55.0 mm
Barrelled Profile
49.0 mm
102.0 mm
DN 50;ANSI 2
1
£ 0.8538 - £ 1.3282 Request the lead time here
85.0 mm
Finned Profile
137.0 mm
34.5 mm
DN 80;ANSI 3
2
10275801 £ 0.5334 - £ 0.8297 760 In stock
45.0 mm
Finned Profile
87.5 mm
29.5 mm
DN 40; ANSI 1-1/2
2
£ 0.5857 - £ 0.9111 1700 In stock
38.9 mm
Finned Profile
78.0 mm
29.2 mm
DN 32; ANSI 1-1/4
2
10275849 £ 1.2225 - £ 1.9017 720 In stock
108.0 mm
Finned Profile
163.0 mm
34.5 mm
DN 100;ANSI 4
2
£ 130.3609 - £ 130.3609 99 In stock
596.0 mm
Barrelled Profile
570.0 mm
725.0 mm
DN 600;ANSI 24
1
£ 14.3443 - £ 14.6278 21 In stock
207.0 mm
Barrelled Profile
196.0 mm
285.0 mm
DN 200;ANSI 8
1
£ 12.4025 - £ 12.6576 24 In stock
150.0 mm
Barrelled Profile
140.0 mm
245.0 mm
None
1
£ 1.6931 - £ 2.6337 432 In stock
162.6 mm
Finned Profile
216.0 mm
35.5 mm
DN 150;ANSI 6
2
10275818 £ 0.7454 - £ 1.1595 1400 In stock
56.0 mm
Finned Profile
103.0 mm
29.4 mm
DN 50;ANSI 2
2
£ 2.6863 - £ 4.1788 220 In stock
267.0 mm
Finned Profile
345.0 mm
44.5 mm
DN 250;ANSI 10
2
£ 1.3191 - £ 1.4657 20 In stock
143.0 mm
Finned Profile
189.5 mm
36.5 mm
DN 125;ANSI 5
2
£ 4.153 - £ 4.2381 190 In stock
70.0 mm
Barrelled Profile
63.0 mm
122.0 mm
DN 65;ANSI 2-1/2
1
£ 79.5744 - £ 79.5744 78 In stock
494.0 mm
Barrelled Profile
472.0 mm
625.0 mm
DN 500;ANSI 20
1
  • of 2
Face Protector Barrelled Profile 570.0 mm LDPE Yellow

10233634

Price Range
£ 66.3923 - £ 66.3923

Stock Levels
8 In stock
Attributes
  • D
    570.0 mm
  • d1
    424.0 mm
  • d2
    443.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 450;ANSI 18
  • Fitting Shape
    Barrelled Profile
Face Protector Finned Profile 45.0 mm LDPE Yellow

10275764

Price Range
£ 0.306 - £ 0.1967

Stock Levels
Request the lead time here
Attributes
  • D
    45.0 mm
  • d2
    18.5 mm
  • H
    16.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 15;ANSI 1/2
  • Fitting Shape
    Finned Profile
Face Protector Barrelled Profile 410.0 mm LDPE Yellow

10233603

Price Range
£ 31.6086 - £ 30.985

Stock Levels
13 In stock
Attributes
  • D
    410.0 mm
  • d1
    295.0 mm
  • d2
    310.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 300;ANSI 12
  • Fitting Shape
    Barrelled Profile
Face Protector Barrelled Profile 345.0 mm LDPE Yellow

10233597

Price Range
£ 21.474 - £ 21.0346

Stock Levels
6 In stock
Attributes
  • D
    345.0 mm
  • d1
    247.0 mm
  • d2
    260.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 250;ANSI 10
  • Fitting Shape
    Barrelled Profile
Face Protector Barrelled Profile 218.0 mm LDPE Yellow

10233573

Price Range
£ 36.1728 - £ 36.1728

Stock Levels
91 In stock
Attributes
  • D
    218.0 mm
  • d1
    149.0 mm
  • d2
    159.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 150;ANSI 6
  • Fitting Shape
    Barrelled Profile
Face Protector Barrelled Profile 165.0 mm LDPE Yellow

10239544

Price Range
£ 25.4995 - £ 25.4995

Stock Levels
136 In stock
Attributes
  • D
    165.0 mm
  • d1
    90.0 mm
  • d2
    100.0 mm
  • Compatible Nominal Pipe Sizes (All)
    None
  • Fitting Shape
    Barrelled Profile
Face Protector Barrelled Profile 102.0 mm LDPE Yellow

10233528

Price Range
£ 4.0113 - £ 3.9262

Stock Levels
86 In stock
Attributes
  • D
    102.0 mm
  • d1
    49.0 mm
  • d2
    55.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 50;ANSI 2
  • Fitting Shape
    Barrelled Profile
Face Protector Finned Profile 138.0 mm LDPE Yellow

10275832

Price Range
£ 1.3282 - £ 0.8538

Stock Levels
Request the lead time here
Attributes
  • D
    137.0 mm
  • d2
    85.0 mm
  • H
    34.5 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 80;ANSI 3
  • Fitting Shape
    Finned Profile
Face Protector Finned Profile 88.0 mm LDPE Yellow

10275801

Price Range
£ 0.8297 - £ 0.5334

Stock Levels
760 In stock
Attributes
  • D
    87.5 mm
  • d2
    45.0 mm
  • H
    29.5 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 40; ANSI 1-1/2
  • Fitting Shape
    Finned Profile
Face Protector Finned Profile 78.0 mm LDPE Yellow

10275795

Price Range
£ 0.9111 - £ 0.5857

Stock Levels
1700 In stock
Attributes
  • D
    78.0 mm
  • d2
    38.9 mm
  • H
    29.2 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 32; ANSI 1-1/4
  • Fitting Shape
    Finned Profile
Face Protector Finned Profile 163.0 mm LDPE Yellow

10275849

Price Range
£ 1.9017 - £ 1.2225

Stock Levels
720 In stock
Attributes
  • D
    163.0 mm
  • d2
    108.0 mm
  • H
    34.5 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 100;ANSI 4
  • Fitting Shape
    Finned Profile
Face Protector Barrelled Profile 725.0 mm LDPE Yellow

10239858

Price Range
£ 130.3609 - £ 130.3609

Stock Levels
99 In stock
Attributes
  • D
    725.0 mm
  • d1
    570.0 mm
  • d2
    596.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 600;ANSI 24
  • Fitting Shape
    Barrelled Profile
Face Protector Barrelled Profile 285.0 mm LDPE Yellow

10233580

Price Range
£ 14.6278 - £ 14.3443

Stock Levels
21 In stock
Attributes
  • D
    285.0 mm
  • d1
    196.0 mm
  • d2
    207.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 200;ANSI 8
  • Fitting Shape
    Barrelled Profile
Face Protector Barrelled Profile 245.0 mm LDPE Yellow

10239612

Price Range
£ 12.6576 - £ 12.4025

Stock Levels
24 In stock
Attributes
  • D
    245.0 mm
  • d1
    140.0 mm
  • d2
    150.0 mm
  • Compatible Nominal Pipe Sizes (All)
    None
  • Fitting Shape
    Barrelled Profile
Face Protector Finned Profile 215.0 mm LDPE Yellow

10275863

Price Range
£ 2.6337 - £ 1.6931

Stock Levels
432 In stock
Attributes
  • D
    216.0 mm
  • d2
    162.6 mm
  • H
    35.5 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 150;ANSI 6
  • Fitting Shape
    Finned Profile
Face Protector Finned Profile 102.0 mm LDPE Yellow

10275818

Price Range
£ 1.1595 - £ 0.7454

Stock Levels
1400 In stock
Attributes
  • D
    103.0 mm
  • d2
    56.0 mm
  • H
    29.4 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 50;ANSI 2
  • Fitting Shape
    Finned Profile
Face Protector Finned Profile 345.0 mm LDPE Yellow

10275887

Price Range
£ 4.1788 - £ 2.6863

Stock Levels
220 In stock
Attributes
  • D
    345.0 mm
  • d2
    267.0 mm
  • H
    44.5 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 250;ANSI 10
  • Fitting Shape
    Finned Profile
Face Protector Finned Profile 190.0 mm LDPE Yellow

10275856

Price Range
£ 1.4657 - £ 1.3191

Stock Levels
20 In stock
Attributes
  • D
    189.5 mm
  • d2
    143.0 mm
  • H
    36.5 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 125;ANSI 5
  • Fitting Shape
    Finned Profile
Face Protector Barrelled Profile 122.0 mm LDPE Yellow

10233535

Price Range
£ 4.2381 - £ 4.153

Stock Levels
190 In stock
Attributes
  • D
    122.0 mm
  • d1
    63.0 mm
  • d2
    70.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 65;ANSI 2-1/2
  • Fitting Shape
    Barrelled Profile
Face Protector Barrelled Profile 625.0 mm LDPE Yellow

10233641

Price Range
£ 79.5744 - £ 79.5744

Stock Levels
78 In stock
Attributes
  • D
    625.0 mm
  • d1
    472.0 mm
  • d2
    494.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN 500;ANSI 20
  • Fitting Shape
    Barrelled Profile