Menu Search

Ezeplugs

In stock

Ezeplugs are designed to seal and secure threaded holes. They feature a central or lateral pull tab for easy insertion and removal. Available in multiple sizes; they can protect over 25 imperial or metric thread sizes against damage, dirt, moisture and corrosion during storage and shipping. The flexible pull tab makes removal straightforward.

  • Includes a central or lateral pull tab that allows them to be easily inserted and removed from threaded holes.
  • It protects against damage, dirt, moisture, and corrosion during storage and shipping.
  • It is simple to install with the patented quick-fit design and locks the plug in place with a simple push.
Material: LDPE, LDPE - PIR Colour: Red Series Code: SR1055

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 2
Show less filters Show more filters
6 results
Product SKUs information
Item Code Price range Availability d2 d1 Pull Direction Compatible Thread Sizes (All) D Type View
467032 £ 0.1644 - £ 0.1686 Request the lead time here
34.5 mm
29.9 mm
Central
1-1/4 UNF/UNC,1-3/8 UNF/UNC,1 BSP,M30, M36
45.0 mm
2
£ 0.0941 - £ 0.0959 4750 In stock
23.8 mm
19.3 mm
Central
7/8 UNF/UNC,1/2, 5/8 BSP,M22, M24
34.3 mm
2
£ 0.0888 - £ 0.0907 8900 In stock
19.5 mm
15.0 mm
Central
3/4 UNF/UNC,3/8 BSP,M18, M20
29.5 mm
2
467027 £ 0.0589 - £ 0.0601 17000 In stock
13.2 mm
9.0 mm
Central
7/16 UNF/UNC,1/8 BSP,M10, M12
19.0 mm
2
467031 £ 0.1248 - £ 0.1274 Request the lead time here
27.6 mm
22.5 mm
Central
1-1/16 UNF/UNC,1-1/8 UNF/UNC,3/4 BSP,M26, M28
40.0 mm
2
£ 0.0677 - £ 0.0691 5000 In stock
16.5 mm
12.0 mm
Central
1/2 UNF/UNC,5/8 UNF/UNC,9/16 UNF/UNC,1/4 BSP,M14, M16
22.7 mm
2
Ezeplug M30,M36 45.0 mm 10.0 mm LDPE Red

467032

Price Range
£ 0.1686 - £ 0.1644

Stock Levels
Request the lead time here
Attributes
  • D
    45.0 mm
  • d1
    29.9 mm
  • d2
    34.5 mm
  • Compatible Thread Sizes (All)
    1-1/4 UNF/UNC,1-3/8 UNF/UNC,1 BSP,M30, M36
  • Pull Direction
    Central
Ezeplug M22,M24 34.3 mm 9.5 mm LDPE Red

467030

Price Range
£ 0.0959 - £ 0.0941

Stock Levels
4750 In stock
Attributes
  • D
    34.3 mm
  • d1
    19.3 mm
  • d2
    23.8 mm
  • Compatible Thread Sizes (All)
    7/8 UNF/UNC,1/2, 5/8 BSP,M22, M24
  • Pull Direction
    Central
Ezeplug M18,M20 29.5 mm 8.0 mm LDPE Red

467029

Price Range
£ 0.0907 - £ 0.0888

Stock Levels
8900 In stock
Attributes
  • D
    29.5 mm
  • d1
    15.0 mm
  • d2
    19.5 mm
  • Compatible Thread Sizes (All)
    3/4 UNF/UNC,3/8 BSP,M18, M20
  • Pull Direction
    Central
Ezeplug M10,M12 19.0 mm 9.0 mm LDPE Red

467027

Price Range
£ 0.0601 - £ 0.0589

Stock Levels
17000 In stock
Attributes
  • D
    19.0 mm
  • d1
    9.0 mm
  • d2
    13.2 mm
  • Compatible Thread Sizes (All)
    7/16 UNF/UNC,1/8 BSP,M10, M12
  • Pull Direction
    Central
Ezeplug M26,M28 40.0 mm 9.5 mm LDPE Red

467031

Price Range
£ 0.1274 - £ 0.1248

Stock Levels
Request the lead time here
Attributes
  • D
    40.0 mm
  • d1
    22.5 mm
  • d2
    27.6 mm
  • Compatible Thread Sizes (All)
    1-1/16 UNF/UNC,1-1/8 UNF/UNC,3/4 BSP,M26, M28
  • Pull Direction
    Central
Ezeplug M14,M16 22.7 mm 7.0 mm LDPE Red

467028

Price Range
£ 0.0691 - £ 0.0677

Stock Levels
5000 In stock
Attributes
  • D
    22.7 mm
  • d1
    12.0 mm
  • d2
    16.5 mm
  • Compatible Thread Sizes (All)
    1/2 UNF/UNC,5/8 UNF/UNC,9/16 UNF/UNC,1/4 BSP,M14, M16
  • Pull Direction
    Central