End Tips protect the exposed ends of rods and tubes, while providing a neat appearance. The simple push-fit design allows for quick and easy installation.
Material: PVC, TPE - PIR, TPE/TPV Colour: White, Black Series Code: SR1506, SR1500, SR1501
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Colour | h | d1 | Full Material | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0415 - £ 0.1023 | 10000 In stock |
|
White
|
0.512 in
13.0 mm
|
0.126 in
3.2 mm
|
Polyvinyl Chloride
|
Load Bearing
|
||
| £ 0.0415 - £ 0.0986 | 916 In stock |
|
Black
|
0.551 in
14.0 mm
|
0.189 in
4.8 mm
|
Polyvinyl Chloride
|
Load Bearing
|
||
| 51033 | £ 0.0527 - £ 0.1036 | 6000 In stock |
0.311 in
7.9 mm
|
Black
|
0.409 in
10.4 mm
|
0.252 in
6.4 mm
|
Polyvinyl Chloride
|
|
|
| £ 0.0598 - £ 0.1158 | 15900 In stock |
0.374 in
9.5 mm
|
Black
|
0.52 in
13.2 mm
|
0.311 in
7.9 mm
|
Polyvinyl Chloride
|
|
||
| £ 0.0398 - £ 0.0885 | 150 In stock |
0.217 in
5.5 mm
|
Black
|
0.382 in
9.7 mm
|
0.118 in
3.0 mm
|
Polyvinyl Chloride
|
|
||
| £ 0.0496 - £ 0.1193 | Request the lead time here |
0.276 in
7.0 mm
|
Black
|
0.559 in
14.2 mm
|
0.189 in
4.8 mm
|
Polyvinyl Chloride
|
|
||
| £ 0.0432 - £ 0.1198 | 4000 In stock |
0.276 in
7.0 mm
|
White
|
0.559 in
14.2 mm
|
0.126 in
3.2 mm
|
Polyvinyl Chloride
|
|
||
| £ 0.0619 - £ 0.1597 | Request the lead time here |
0.217 in
5.5 mm
|
Black
|
0.382 in
9.7 mm
|
0.157 in
4.0 mm
|
TPE/TPV
|
3
|
||
| £ 0.0639 - £ 0.1653 | 16000 In stock |
0.248 in
6.3 mm
|
Black
|
0.48 in
12.2 mm
|
0.106 in
2.7 mm
|
TPE/TPV
|
3
|
||
| £ 0.0525 - £ 0.1358 | Request the lead time here |
0.217 in
5.5 mm
|
Black
|
0.382 in
9.7 mm
|
0.118 in
3.0 mm
|
TPE/TPV
|
3
|
||
| £ 0.068 - £ 0.114 | Request the lead time here |
0.248 in
6.3 mm
|
Black
|
0.528 in
13.4 mm
|
0.157 in
4.0 mm
|
TPE/TPV
|
3
|
||
| 10779 | £ 0.0892 - £ 0.2298 | 286000 In stock |
0.335 in
8.5 mm
|
Black
|
0.433 in
11.0 mm
|
0.236 in
6.0 mm
|
TPE/TPV
|
3
|
|
| £ 0.0537 - £ 0.1233 | Request the lead time here |
0.374 in
9.5 mm
|
Black
|
0.52 in
13.2 mm
|
0.252 in
6.4 mm
|
Polyvinyl Chloride
|
|
||
| £ 0.0398 - £ 0.0885 | Request the lead time here |
0.217 in
5.5 mm
|
White
|
0.382 in
9.7 mm
|
0.118 in
3.0 mm
|
Polyvinyl Chloride
|
|
||
| £ 0.0518 - £ 0.1352 | Request the lead time here |
0.343 in
8.7 mm
|
White
|
0.61 in
15.5 mm
|
0.248 in
6.3 mm
|
Polyvinyl Chloride
|
|
||
| £ 0.0496 - £ 0.1126 | Request the lead time here |
0.276 in
7.0 mm
|
White
|
0.559 in
14.2 mm
|
0.189 in
4.8 mm
|
Polyvinyl Chloride
|
|
||
| £ 0.0364 - £ 0.0861 | Request the lead time here |
|
Black
|
0.512 in
13.0 mm
|
0.157 in
4.0 mm
|
Polyvinyl Chloride
|
Load Bearing
|
||
| £ 0.0448 - £ 0.0834 | 18000 In stock |
0.217 in
5.5 mm
|
White
|
0.382 in
9.7 mm
|
0.126 in
3.2 mm
|
Polyvinyl Chloride
|
|
||
| 11343 | £ 0.035 - £ 0.1047 | 20000 In stock |
0.248 in
6.3 mm
|
Black
|
0.48 in
12.2 mm
|
0.106 in
2.7 mm
|
Polyvinyl Chloride
|
|
|
| £ 0.035 - £ 0.1049 | Request the lead time here |
0.248 in
6.3 mm
|
White
|
0.48 in
12.2 mm
|
0.094 in
2.4 mm
|
Polyvinyl Chloride
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue