10074374
110596
| Quantity | Unit price |
|---|---|
| 2000 - 19999 | £ 0.1057 |
| 20000 + | £ 0.0484 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 5.5 mm |
|---|---|
| D | 0.217 in |
| d1 | 4.0 mm |
| d1 | 0.157 in |
| h | 0.362 in |
| h | 9.2 mm |
| Colour | White |
| Full Material | Polyvinyl Chloride |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue