Quantity | Unit price |
---|---|
500 - 4999 | £ 0.1252 |
5000 + | £ 0.0468 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Polyvinyl Chloride |
Finish | Gloss |
Head Shape | Round |
Fitting Style | Push Fit |
Inside Diameter | 6.0 mm |
Inside Diameter | 0.236 in |
Inside Height | 13.0 mm |
Inside Height | 0.512 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue