Menu Search

Easy Pull Masking Caps

In stock

Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.

  • Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes.
  • Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
  • To ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Material: EPDM, Silicone, Silicone Rubber, PVC Colour: Black, Natural, Clear, Yellow Series Code: SR1096, SR6119, SR5755, SRF0079

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Image
Type 1
Show less filters Show more filters
23 results
Product SKUs information
Essentra Part Number Price range Availability d Colour Material h d1 Type View
£ 0.6647 - £ 1.396 11950 In stock
6.5 mm
Black
EPDM
23.1 mm
9.7 mm
£ 0.7498 - £ 0.7654 Request the lead time here
8.0 mm
Black
EPDM
24.7 mm
11.2 mm
£ 0.883 - £ 1.8544 Request the lead time here
7.5 mm
Black
EPDM
33.8 mm
10.6 mm
£ 1.2799 - £ 2.6878 35800 In stock
15.4 mm
Black
EPDM
30.0 mm
18.6 mm
£ 1.0092 - £ 2.1193 3450 In stock
12.3 mm
Black
EPDM
25.7 mm
15.5 mm
£ 1.1679 - £ 2.4527 Request the lead time here
13.5 mm
Black
EPDM
30.0 mm
16.7 mm
£ 0.6279 - £ 1.3186 Request the lead time here
4.0 mm
Black
EPDM
30.0 mm
7.2 mm
£ 0.8121 - £ 1.7055 Request the lead time here
3.2 mm
Black
EPDM
50.8 mm
6.4 mm
1
10386651 £ 0.8754 - £ 1.7926 Request the lead time here
15.0 mm
Black
EPDM
30.0 mm
18.0 mm
1
£ 0.9661 - £ 0.9858 Request the lead time here
18.0 mm
Black
EPDM
30.0 mm
21.0 mm
1
£ 0.7356 - £ 0.7356 Request the lead time here
4.8 mm
Black
EPDM
35.0 mm
7.9 mm
£ 0.7399 - £ 0.7399 47500 In stock
6.0 mm
Black
EPDM
30.0 mm
9.2 mm
£ 0.7028 - £ 0.7173 Request the lead time here
12.0 mm
Black
EPDM
25.7 mm
15.0 mm
1
£ 0.4593 - £ 0.4791 Request the lead time here
6.0 mm
Black
EPDM
30.0 mm
9.0 mm
1
£ 1.046 - £ 1.0673 535 In stock
11.5 mm
Black
EPDM
30.9 mm
14.6 mm
£ 0.7082 - £ 0.7082 6162 In stock
17.0 mm
Black
EPDM
40.0 mm
23.0 mm
1
£ 1.4174 - £ 1.4174 Request the lead time here
30.0 mm
Black
EPDM
50.0 mm
36.0 mm
£ 0.8929 - £ 1.8284 Request the lead time here
18.0 mm
Black
EPDM
53.0 mm
22.0 mm
1
£ 0.6251 - £ 0.6251 Request the lead time here
23.0 mm
Black
EPDM
50.0 mm
30.0 mm
£ 0.9066 - £ 0.9066 Request the lead time here
20.5 mm
Black
EPDM
49.0 mm
32.0 mm
1
  • of 2
Easy Pull Masking Caps 6.5 mm 23.1 mm Black EPDM

10251515

Price Range
£ 1.396 - £ 0.6647

Stock Levels
11950 In stock
Attributes
  • d
    6.5 mm
  • d1
    9.7 mm
  • h
    23.1 mm
  • Colour
    Black
  • Material
    EPDM
Easy Pull Masking Caps 8.0 mm 24.7 mm Black EPDM

10377963

Price Range
£ 0.7654 - £ 0.7498

Stock Levels
Request the lead time here
Attributes
  • d
    8.0 mm
  • d1
    11.2 mm
  • h
    24.7 mm
  • Colour
    Black
  • Material
    EPDM
Easy Pull Masking Caps 7.5 mm 33.8 mm Black EPDM

10251522

Price Range
£ 1.8544 - £ 0.883

Stock Levels
Request the lead time here
Attributes
  • d
    7.5 mm
  • d1
    10.6 mm
  • h
    33.8 mm
  • Colour
    Black
  • Material
    EPDM
Easy Pull Masking Caps 15.4 mm 30.0 mm Black EPDM

10251553

Price Range
£ 2.6878 - £ 1.2799

Stock Levels
35800 In stock
Attributes
  • d
    15.4 mm
  • d1
    18.6 mm
  • h
    30.0 mm
  • Colour
    Black
  • Material
    EPDM
Easy Pull Masking Caps 12.3 mm 25.7 mm Black EPDM

10251539

Price Range
£ 2.1193 - £ 1.0092

Stock Levels
3450 In stock
Attributes
  • d
    12.3 mm
  • d1
    15.5 mm
  • h
    25.7 mm
  • Colour
    Black
  • Material
    EPDM
Easy Pull Masking Caps 13.5 mm 30.0 mm Black EPDM

10251546

Price Range
£ 2.4527 - £ 1.1679

Stock Levels
Request the lead time here
Attributes
  • d
    13.5 mm
  • d1
    16.7 mm
  • h
    30.0 mm
  • Colour
    Black
  • Material
    EPDM
Easy Pull Masking Caps 4.0 mm 30.0 mm Black EPDM

10251508

Price Range
£ 1.3186 - £ 0.6279

Stock Levels
Request the lead time here
Attributes
  • d
    4.0 mm
  • d1
    7.2 mm
  • h
    30.0 mm
  • Colour
    Black
  • Material
    EPDM
Easy Pull Masking Cap 6.4 mm 50.8 mm Black EPDM

10377925

Price Range
£ 1.7055 - £ 0.8121

Stock Levels
Request the lead time here
Attributes
  • d
    3.2 mm
  • d1
    6.4 mm
  • h
    50.8 mm
  • Maximum Temperature
    180 °C
  • Colour
    Black
Easy Pull Masking Cap 18.0 mm 30.0 mm Black EPDM

10386651

Price Range
£ 1.7926 - £ 0.8754

Stock Levels
Request the lead time here
Attributes
  • d
    15.0 mm
  • d1
    18.0 mm
  • h
    30.0 mm
  • Maximum Temperature
    180 °C
  • Colour
    Black
Easy Pull Masking Cap 21.0 mm 30.0 mm Black EPDM

10639573

Price Range
£ 0.9858 - £ 0.9661

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • d1
    21.0 mm
  • h
    30.0 mm
  • Maximum Temperature
    180 °C
  • Colour
    Black
Easy Pull Masking Caps 4.8 mm 35.0 mm Black EPDM

10377932

Price Range
£ 0.7356 - £ 0.7356

Stock Levels
Request the lead time here
Attributes
  • d
    4.8 mm
  • d1
    7.9 mm
  • h
    35.0 mm
  • Colour
    Black
  • Material
    EPDM
Easy Pull Masking Caps 6.0 mm 30.0 mm Black EPDM

10377956

Price Range
£ 0.7399 - £ 0.7399

Stock Levels
47500 In stock
Attributes
  • d
    6.0 mm
  • d1
    9.2 mm
  • h
    30.0 mm
  • Colour
    Black
  • Material
    EPDM
Easy Pull Masking Cap 15.0 mm 25.7 mm Black EPDM

10639627

Price Range
£ 0.7173 - £ 0.7028

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • d1
    15.0 mm
  • h
    25.7 mm
  • Maximum Temperature
    180 °C
  • Colour
    Black
Easy Pull Masking Cap 9.0 mm 30.0 mm Black EPDM

10447819

Price Range
£ 0.4791 - £ 0.4593

Stock Levels
Request the lead time here
Attributes
  • d
    6.0 mm
  • d1
    9.0 mm
  • h
    30.0 mm
  • Maximum Temperature
    180 °C
  • Colour
    Black
Easy Pull Masking Caps 11.5 mm 30.9 mm Black EPDM

10377994

Price Range
£ 1.0673 - £ 1.046

Stock Levels
535 In stock
Attributes
  • d
    11.5 mm
  • d1
    14.6 mm
  • h
    30.9 mm
  • Colour
    Black
  • Material
    EPDM
Easy Pull Masking Caps 23.0 mm 40.0 mm Black EPDM

10582756

Price Range
£ 0.7082 - £ 0.7082

Stock Levels
6162 In stock
Attributes
  • d
    17.0 mm
  • d1
    23.0 mm
  • h
    40.0 mm
  • Maximum Temperature
    180 °C
  • Colour
    Black
Easy Pull Masking Caps 29.0 mm 50.0 mm Black EPDM

10626665

Price Range
£ 1.4174 - £ 1.4174

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • d1
    36.0 mm
  • h
    50.0 mm
  • Colour
    Black
  • Material
    EPDM
Easy Pull Masking Caps 18.0 mm 53.0 mm Black EPDM

20021016

Price Range
£ 1.8284 - £ 0.8929

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • d1
    22.0 mm
  • h
    53.0 mm
  • Maximum Temperature
    180 °C
  • Colour
    Black
Easy Pull Masking Caps 23.0 mm 50.0 mm Black EPDM

10626658

Price Range
£ 0.6251 - £ 0.6251

Stock Levels
Request the lead time here
Attributes
  • d
    23.0 mm
  • d1
    30.0 mm
  • h
    50.0 mm
  • Maximum Temperature
    180 °C
  • Colour
    Black
Easy Pull Masking Caps 32.0 mm 49.0 mm Black EPDM

20088347

Price Range
£ 0.9066 - £ 0.9066

Stock Levels
Request the lead time here
Attributes
  • d
    20.5 mm
  • d1
    32.0 mm
  • h
    49.0 mm
  • Maximum Temperature
    180 °C
  • Colour
    Black