Menu Search

Dual Locking Support Pillars

In stock

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.


Series Code :SR2719 ,SR2727

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
771 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
10004760 £ 0.1145 - £ 0.138 210 In stock
3.18 mm
3.18 mm
1.57 mm
1.57 mm
38.1 mm
£ 0.1045 - £ 0.1161 2319 In stock
3.18 mm
3.18 mm
1.57 mm
1.57 mm
3.2 mm
£ 0.153 - £ 0.1754 2000 In stock
4.0 mm
4.8 mm
1.6 mm
1.6 mm
6.0 mm
£ 0.1616 - £ 0.1859 Request the lead time here
2.0 mm
2.5 mm
1.1 mm
1.7 mm
7.9 mm
£ 0.1616 - £ 0.1859 Request the lead time here
2.0 mm
2.5 mm
1.1 mm
1.7 mm
9.5 mm
£ 0.1616 - £ 0.1859 Request the lead time here
2.0 mm
2.5 mm
1.1 mm
1.7 mm
1.6 mm
10004470 £ 0.1492 - £ 0.1704 Request the lead time here
3.86 mm
3.86 mm
1.57 mm
1.57 mm
31.8 mm
£ 0.1492 - £ 0.1704 4000 In stock
3.86 mm
3.86 mm
1.57 mm
1.57 mm
25.4 mm
£ 0.194 - £ 0.2226 Request the lead time here
3.9 mm
3.9 mm
1.6 mm
1.6 mm
34.9 mm
£ 0.153 - £ 0.1754 13051 In stock
4.0 mm
4.0 mm
1.6 mm
1.6 mm
16.0 mm
£ 0.153 - £ 0.1754 5362 In stock
4.0 mm
4.0 mm
1.6 mm
1.6 mm
30.0 mm
10005057 £ 0.1174 - £ 0.1305 996 In stock
4.0 mm
4.0 mm
1.6 mm
1.6 mm
4.0 mm
£ 0.163 - £ 0.1874 Request the lead time here
3.5 mm
3.5 mm
3.6 mm
1.6 mm
14.0 mm
£ 0.163 - £ 0.1874 6140 In stock
3.5 mm
3.5 mm
3.6 mm
1.6 mm
6.0 mm
£ 0.1418 - £ 0.1629 Request the lead time here
3.5 mm
3.5 mm
3.6 mm
1.6 mm
12.0 mm
£ 0.194 - £ 0.2226 1264 In stock
3.9 mm
3.9 mm
1.6 mm
1.6 mm
15.9 mm
£ 0.153 - £ 0.1754 56000 In stock
4.0 mm
4.0 mm
1.6 mm
1.6 mm
10.0 mm
10004982 £ 0.153 - £ 0.1754 75560 In stock
4.0 mm
4.0 mm
1.6 mm
1.6 mm
18.0 mm
£ 0.1026 - £ 0.114 45308 In stock
4.0 mm
4.0 mm
1.6 mm
1.6 mm
3.0 mm
£ 0.1555 - £ 0.1728 15000 In stock
4.0 mm
4.0 mm
1.6 mm
1.6 mm
6.0 mm
  • of 39
Snap Lock Support 38.1 mm Nylon 6/6 UL94 V-2 Natural

10004760

Price Range
£ 0.138 - £ 0.1145

Stock Levels
210 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.18 mm
Snap Lock Support 3.2 mm Nylon 6/6 UL94 V-2 Natural

10004722

Price Range
£ 0.1161 - £ 0.1045

Stock Levels
2319 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.18 mm
Snap Lock Support 6.0 mm Nylon 6/6 UL94 V-2 Natural

10005248

Price Range
£ 0.1754 - £ 0.153

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 7.9 mm PA UL94 V-0 Natural

10110676

Price Range
£ 0.1859 - £ 0.1616

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    2.0 mm
Snap Lock Support 9.5 mm PA UL94 V-0 Natural

10110683

Price Range
£ 0.1859 - £ 0.1616

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    2.0 mm
Snap Lock Support 1.6 mm PA UL94 V-0 Natural

10110645

Price Range
£ 0.1859 - £ 0.1616

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    2.0 mm
Snap Lock Support 31.8 mm Nylon 6/6 UL94 V-2 Natural

10004470

Price Range
£ 0.1704 - £ 0.1492

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.86 mm
Snap Lock Support 25.4 mm Nylon 6/6 UL94 V-2 Natural

10004425

Price Range
£ 0.1704 - £ 0.1492

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.86 mm
Snap Lock Support 34.9 mm PA UL94 V-0 Natural

10004494

Price Range
£ 0.2226 - £ 0.194

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 16.0 mm Nylon 6/6 UL94 V-2 Natural

10004968

Price Range
£ 0.1754 - £ 0.153

Stock Levels
13051 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 30.0 mm Nylon 6/6 UL94 V-2 Natural

10005033

Price Range
£ 0.1754 - £ 0.153

Stock Levels
5362 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 4.0 mm Nylon 6/6 UL94 V-2 Natural

10005057

Price Range
£ 0.1305 - £ 0.1174

Stock Levels
996 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 14.0 mm PA UL94 V-0 Natural

10634196

Price Range
£ 0.1874 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.5 mm
Snap Lock Support 6.0 mm PA UL94 V-0 Natural

10014974

Price Range
£ 0.1874 - £ 0.163

Stock Levels
6140 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.5 mm
Snap Lock Support 12.0 mm PA UL94 V-2 Natural

10015018

Price Range
£ 0.1629 - £ 0.1418

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.5 mm
Snap Lock Support 15.9 mm PA UL94 V-0 Natural

10004388

Price Range
£ 0.2226 - £ 0.194

Stock Levels
1264 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 10.0 mm Nylon 6/6 UL94 V-2 Natural

10004906

Price Range
£ 0.1754 - £ 0.153

Stock Levels
56000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 18.0 mm Nylon 6/6 UL94 V-2 Natural

10004982

Price Range
£ 0.1754 - £ 0.153

Stock Levels
75560 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 3.0 mm Nylon 6/6 UL94 V-2 Natural

10005019

Price Range
£ 0.114 - £ 0.1026

Stock Levels
45308 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 6.0 mm Nylon 6/6 UL94 V-2 Natural

10005071

Price Range
£ 0.1728 - £ 0.1555

Stock Levels
15000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.0 mm