Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).
Series Code :SR2719 ,SR2727
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0992 - £ 0.1102 | 9034 In stock |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1688 - £ 0.1945 | Request the lead time here |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.047 in
1.2 mm
|
0.063 in
1.6 mm
|
0.752 in
19.1 mm
|
||
| £ 0.3586 - £ 0.3742 | 8652 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 - 0.071 in
1.6 - 1.8 mm
|
0.063 - 0.071 in
1.6 - 1.8 mm
|
0.295 in
7.5 mm
|
||
| £ 0.163 - £ 0.1874 | 26986 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.197 in
5.0 mm
|
||
| £ 0.163 - £ 0.1874 | 9000 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.276 in
7.0 mm
|
||
| £ 0.1455 - £ 0.1667 | 121968 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.394 in
10.0 mm
|
||
| 10015292 | £ 0.1492 - £ 0.1704 | 20078 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.551 in
14.0 mm
|
|
| 10015162 | £ 0.1418 - £ 0.1629 | 47000 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.197 in
5.0 mm
|
|
| 10015209 | £ 0.1455 - £ 0.1667 | Request the lead time here |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.276 in
7.0 mm
|
|
| £ 0.1455 - £ 0.1667 | 546106 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.354 in
9.0 mm
|
||
| £ 0.163 - £ 0.1874 | 5030 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.472 in
12.0 mm
|
||
| 10015339 | £ 0.1492 - £ 0.1704 | 775 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.709 in
18.0 mm
|
|
| £ 0.1492 - £ 0.1704 | 100 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.866 in
22.0 mm
|
||
| 10015414 | £ 0.1111 - £ 0.1235 | 12209 In stock |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.118 in
3.0 mm
|
|
| £ 0.1167 - £ 0.1441 | 123000 In stock |
0.1 in
2.54 mm
|
0.1 in
2.54 mm
|
0.064 in
1.63 mm
|
0.064 in
1.63 mm
|
0.252 in
6.4 mm
|
||
| £ 0.1167 - £ 0.1441 | 28746 In stock |
0.1 in
2.54 mm
|
0.1 in
2.54 mm
|
0.064 in
1.63 mm
|
0.064 in
1.63 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1065 - £ 0.1315 | 84458 In stock |
0.1 in
2.54 mm
|
0.1 in
2.54 mm
|
0.064 in
1.63 mm
|
0.064 in
1.63 mm
|
0.126 in
3.2 mm
|
||
| £ 0.1573 - £ 0.1802 | 3000 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
| 10003343 | £ 0.1342 - £ 0.1657 | 53000 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
| 10003381 | £ 0.1342 - £ 0.1657 | 360 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm