Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).
Series Code :SR2719 ,SR2727
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0952 - £ 0.1058 | 4 In stock |
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.563 in
14.3 mm
|
||
| £ 0.1554 - £ 0.1778 | 1898 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1.126 in
28.6 mm
|
||
| £ 0.1145 - £ 0.138 | 3125 In stock |
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.874 in
22.2 mm
|
||
| £ 0.1145 - £ 0.138 | Request the lead time here |
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
1.374 in
34.9 mm
|
||
| 10004814 | £ 0.188 - £ 0.2089 | 2540 In stock |
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.311 in
7.9 mm
|
|
| £ 0.1554 - £ 0.1778 | Request the lead time here |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
| £ 1.0375 - £ 1.0375 | 1994 In stock |
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
1.067 in
27.1 mm
|
||
| £ 0.1492 - £ 0.1711 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| £ 0.1184 - £ 0.1318 | 4515 In stock |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.5 in
12.7 mm
|
||
| £ 0.1554 - £ 0.1778 | Request the lead time here |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.811 in
20.6 mm
|
||
| £ 0.1516 - £ 0.1735 | Request the lead time here |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1.5 in
38.1 mm
|
||
| £ 0.1554 - £ 0.1778 | 2026 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.874 in
22.2 mm
|
||
| 10004623 | £ 0.0928 - £ 0.1032 | 71908 In stock |
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.626 in
15.9 mm
|
|
| £ 0.153 - £ 0.1754 | 17000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.984 in
25.0 mm
|
||
| 10027233 | £ 0.0908 - £ 0.1009 | 3821 In stock |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.374 in
9.5 mm
|
|
| £ 0.1554 - £ 0.1778 | Request the lead time here |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.752 in
19.1 mm
|
||
| £ 0.1554 - £ 0.1778 | Request the lead time here |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1.252 in
31.8 mm
|
||
| £ 0.1145 - £ 0.138 | Request the lead time here |
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
1 in
25.4 mm
|
||
| £ 0.153 - £ 0.1754 | 2000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
| £ 0.153 - £ 0.1754 | Request the lead time here |
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.984 in
25.0 mm