Menu Search

Dual Locking Support Pillars

In stock

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.


Series Code :SR2719 ,SR2727

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
771 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.163 - £ 0.1874 968 In stock
2.5 mm
2.5 mm
1.7 mm
1.7 mm
22.0 mm
£ 0.1455 - £ 0.1667 16263 In stock
3.5 mm
3.5 mm
1.65 mm
1.65 mm
10.0 mm
10015629 £ 0.163 - £ 0.1874 808 In stock
3.5 mm
3.5 mm
1.7 mm
1.7 mm
12.0 mm
10015711 £ 0.1492 - £ 0.1704 Request the lead time here
3.5 mm
3.5 mm
1.65 mm
1.65 mm
22.0 mm
10015742 £ 0.1798 - £ 0.1998 30 In stock
2.0 mm
2.5 mm
1.07 mm
1.65 mm
4.8 mm
£ 0.1616 - £ 0.1859 10916 In stock
2.5 mm
2.5 mm
3.6 mm
1.6 mm
2.0 mm
£ 0.1418 - £ 0.1629 1000 In stock
2.5 mm
2.5 mm
3.6 mm
1.6 mm
6.0 mm
£ 0.1405 - £ 0.1617 32606 In stock
2.5 mm
2.5 mm
3.6 mm
1.6 mm
2.0 mm
£ 0.1616 - £ 0.1859 156 In stock
2.5 mm
2.5 mm
3.6 mm
1.6 mm
4.0 mm
£ 0.1405 - £ 0.1617 998 In stock
3.5 mm
3.5 mm
1.7 mm
1.7 mm
3.0 mm
£ 0.1418 - £ 0.1629 Request the lead time here
2.5 mm
2.5 mm
3.6 mm
1.6 mm
16.0 mm
£ 0.163 - £ 0.1874 Request the lead time here
2.5 mm
2.5 mm
3.6 mm
1.6 mm
20.0 mm
£ 0.1412 - £ 0.1559 Request the lead time here
4.0 mm
4.75 mm
1.52 mm
0.8 - 2.0 mm
19.1 mm
£ 0.1412 - £ 0.1559 Request the lead time here
4.0 mm
4.75 mm
1.52 mm
0.8 - 2.0 mm
31.8 mm
10012086 £ 0.1227 - £ 0.1355 6120 In stock
4.0 mm
4.75 mm
1.52 mm
0.8 - 2.0 mm
6.4 mm
£ 0.1227 - £ 0.1355 5000 In stock
4.0 mm
4.75 mm
1.52 mm
0.8 - 2.0 mm
9.5 mm
£ 0.1227 - £ 0.1355 2138 In stock
4.0 mm
4.75 mm
1.52 mm
0.8 - 2.0 mm
25.4 mm
£ 0.1412 - £ 0.1559 Request the lead time here
4.0 mm
4.75 mm
1.52 mm
0.8 - 2.0 mm
25.4 mm
£ 0.1412 - £ 0.1559 3500 In stock
4.0 mm
4.75 mm
1.52 mm
0.8 - 2.0 mm
34.9 mm
£ 0.1227 - £ 0.1355 1000 In stock
4.0 mm
4.75 mm
1.52 mm
0.8 - 2.0 mm
19.1 mm
  • of 39
Snap Lock Support 22.0 mm PA UL94 V-0 Natural

10015384

Price Range
£ 0.1874 - £ 0.163

Stock Levels
968 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 10.0 mm Nylon 6/6 UL94 V-2 Natural

10015582

Price Range
£ 0.1667 - £ 0.1455

Stock Levels
16263 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.5 mm
Snap Lock Support 12.0 mm PA UL94 V-0 Natural

10015629

Price Range
£ 0.1874 - £ 0.163

Stock Levels
808 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.5 mm
Snap Lock Support 22.0 mm Nylon 6/6 UL94 V-2 Natural

10015711

Price Range
£ 0.1704 - £ 0.1492

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.5 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-2 Natural

10015742

Price Range
£ 0.1998 - £ 0.1798

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    2.0 mm
Snap Lock Support 2.0 mm PA UL94 V-0 Natural

10014776

Price Range
£ 0.1859 - £ 0.1616

Stock Levels
10916 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 6.0 mm PA UL94 V-2 Natural

10014813

Price Range
£ 0.1629 - £ 0.1418

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 2.0 mm PA UL94 V-2 Natural

10014769

Price Range
£ 0.1617 - £ 0.1405

Stock Levels
32606 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 4.0 mm PA UL94 V-0 Natural

10014806

Price Range
£ 0.1859 - £ 0.1616

Stock Levels
156 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 3.0 mm PA UL94 V-2 Black

10015421

Price Range
£ 0.1617 - £ 0.1405

Stock Levels
998 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.5 mm
Snap Lock Support 16.0 mm PA UL94 V-2 Natural

10014899

Price Range
£ 0.1629 - £ 0.1418

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 20.0 mm PA UL94 V-0 Natural

10014936

Price Range
£ 0.1874 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 19.1 mm Nylon 6/6 UL94 V-0 Natural

10638187

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 31.8 mm Nylon 6/6 UL94 V-0 Natural

10630242

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-2 Natural

10012086

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
6120 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

10012123

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
5000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 25.4 mm Nylon 6/6 UL94 V-2 Natural

10012000

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
2138 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 25.4 mm Nylon 6/6 UL94 V-0 Natural

10012017

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 34.9 mm Nylon 6/6 UL94 V-0 Natural

10012055

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
3500 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 19.1 mm Nylon 6/6 UL94 V-2 Natural

10011973

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm