Menu Search

Dual Locking Support Pillars

In stock

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.


Series Code :SR2719 ,SR2727

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
771 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.0999 - £ 0.111 1178 In stock
3.9 mm
3.9 mm
1.57 mm
1.57 mm
15.9 mm
£ 0.1062 - £ 0.118 10000 In stock
3.9 mm
3.9 mm
1.57 mm
1.57 mm
19.1 mm
£ 0.5003 - £ 0.5216 6818 In stock
4.0 mm
4.0 mm
0.8 - 1.6 mm
0.8 - 1.6 mm
6.4 mm
£ 0.737 - £ 0.7682 10067 In stock
4.0 mm
4.0 mm
0.8 - 1.6 mm
0.8 - 1.6 mm
15.7 mm
£ 1.2175 - £ 1.2175 30982 In stock
3.9 mm
3.9 mm
1.6 mm
1.6 mm
10.5 mm
£ 1.9135 - £ 1.9135 22300 In stock
3.9 mm
3.9 mm
1.6 mm
1.6 mm
19.1 mm
£ 0.1412 - £ 0.1559 Request the lead time here
4.0 mm
4.75 mm
1.52 mm
0.8 - 2.0 mm
22.2 mm
£ 0.121 - £ 0.1494 Request the lead time here
4.0 mm
4.75 mm
1.57 mm
0.79 - 1.98 mm
19.1 mm
£ 0.173 - £ 0.1988 Request the lead time here
3.9 mm
3.9 mm
1.6 mm
1.6 mm
15.9 mm
£ 0.0975 - £ 0.1084 2895 In stock
3.9 mm
3.9 mm
1.57 mm
1.57 mm
6.4 mm
£ 0.7795 - £ 0.8107 6746 In stock
4.0 mm
4.0 mm
0.8 - 1.6 mm
0.8 - 1.6 mm
10.5 mm
£ 0.1564 - £ 0.1737 4000 In stock
3.18 mm
3.18 mm
1.57 mm
1.57 mm
25.4 mm
10018316 £ 0.0899 - £ 0.0999 2364 In stock
3.18 mm
3.18 mm
1.57 mm
1.57 mm
14.3 mm
£ 0.1688 - £ 0.1945 996 In stock
3.9 mm
3.9 mm
1.2 mm
1.6 mm
17.5 mm
£ 0.0805 - £ 0.0894 898 In stock
3.9 mm
3.9 mm
1.57 mm
1.57 mm
4.8 mm
£ 0.0837 - £ 0.093 1700 In stock
3.9 mm
3.9 mm
1.57 mm
1.57 mm
7.9 mm
£ 0.089 - £ 0.0989 13075 In stock
3.9 mm
3.9 mm
1.57 mm
1.57 mm
11.1 mm
£ 0.121 - £ 0.1494 2000 In stock
4.0 mm
4.75 mm
1.57 mm
0.79 - 1.98 mm
22.2 mm
£ 0.121 - £ 0.1494 Request the lead time here
4.0 mm
4.75 mm
1.57 mm
0.79 - 1.98 mm
12.7 mm
£ 0.173 - £ 0.1988 4000 In stock
3.9 mm
3.9 mm
1.6 mm
1.6 mm
31.8 mm
  • of 39
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

10017494

Price Range
£ 0.111 - £ 0.0999

Stock Levels
1178 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 19.1 mm Nylon 6/6 UL94 V-2 Natural

10017531

Price Range
£ 0.118 - £ 0.1062

Stock Levels
10000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 6.4 mm PA UL94 V-2 Natural

10331750

Price Range
£ 0.5216 - £ 0.5003

Stock Levels
6818 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    4.0 mm
Snap Lock Support 15.7 mm PA UL94 V-2 Natural

10331798

Price Range
£ 0.7682 - £ 0.737

Stock Levels
10067 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    4.0 mm
Snap Lock Support 10.5 mm PA UL94 V-2 Natural

10378854

Price Range
£ 1.2175 - £ 1.2175

Stock Levels
30982 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.8 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 19.1 mm PA UL94 V-2 Natural

10378892

Price Range
£ 1.9135 - £ 1.9135

Stock Levels
22300 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.8 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 22.2 mm Nylon 6/6 UL94 V-0 Natural

10011997

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 19.1 mm Nylon 6/6 UL94 V-2 Natural

10014158

Price Range
£ 0.1494 - £ 0.121

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Extended Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 15.9 mm PA UL94 V-0 Natural

10017500

Price Range
£ 0.1988 - £ 0.173

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-2 Natural

10017708

Price Range
£ 0.1084 - £ 0.0975

Stock Levels
2895 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 10.5 mm PA UL94 V-2 Natural

10331774

Price Range
£ 0.8107 - £ 0.7795

Stock Levels
6746 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    4.0 mm
Snap Lock Support 25.4 mm Nylon 6/6 UL94 V-2 Natural

10018101

Price Range
£ 0.1737 - £ 0.1564

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.18 mm
Snap Lock Support 14.3 mm Nylon 6/6 UL94 V-2 Natural

10018316

Price Range
£ 0.0999 - £ 0.0899

Stock Levels
2364 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.18 mm
Snap Lock Support 17.5 mm PA UL94 V-0 Natural

10018514

Price Range
£ 0.1945 - £ 0.1688

Stock Levels
996 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-2 Natural

10017685

Price Range
£ 0.0894 - £ 0.0805

Stock Levels
898 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 7.9 mm Nylon 6/6 UL94 V-2 Natural

10017722

Price Range
£ 0.093 - £ 0.0837

Stock Levels
1700 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 11.1 mm Nylon 6/6 UL94 V-2 Natural

10017760

Price Range
£ 0.0989 - £ 0.089

Stock Levels
13075 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 22.2 mm Nylon 6/6 UL94 V-2 Natural

10160237

Price Range
£ 0.1494 - £ 0.121

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Extended Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-2 Natural

10014196

Price Range
£ 0.1494 - £ 0.121

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Extended Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 31.8 mm PA UL94 V-0 Natural

10017630

Price Range
£ 0.1988 - £ 0.173

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm