Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).
Series Code :SR2719 ,SR2727
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1904 - £ 0.2116 | Request the lead time here |
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.189 in
4.8 mm
|
||
| £ 0.1293 - £ 0.1436 | 20 In stock |
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1389 - £ 0.1544 | 1997 In stock |
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.5 in
12.7 mm
|
||
| £ 0.1679 - £ 0.1853 | 6642 In stock |
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.752 in
19.1 mm
|
||
| £ 0.1235 - £ 0.1373 | 7000 In stock |
0.125 in
3.18 mm
|
0.1 in
2.54 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.064 - 0.064 in
1.6 - 1.63 mm
|
0.126 in
3.2 mm
|
||
| £ 0.0834 - £ 0.0887 | 2000 In stock |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.063 in
1.6 mm
|
0.030 - 0.063 in
0.8 - 1.6 mm
|
1.374 in
34.9 mm
|
||
| 10012888 | £ 0.1227 - £ 0.1355 | 12958 In stock |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 in
1.57 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
|
| £ 0.1227 - £ 0.1355 | 59100 In stock |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.008 - 0.055 in
0.2 - 1.4 mm
|
0.626 in
15.9 mm
|
||
| £ 0.1227 - £ 0.1355 | 49245 In stock |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 in
1.57 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.437 in
11.1 mm
|
||
| £ 0.2345 - £ 0.2345 | 990 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.437 in
11.1 mm
|
||
| £ 0.1412 - £ 0.1559 | 3000 In stock |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 in
1.57 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.752 in
19.1 mm
|
||
| £ 0.1227 - £ 0.1355 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 in
1.57 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1.126 in
28.6 mm
|
||
| £ 0.1412 - £ 0.1559 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 in
1.57 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1 in
25.4 mm
|
||
| £ 0.1227 - £ 0.1355 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 in
1.57 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1.252 in
31.8 mm
|
||
| £ 0.1412 - £ 0.1559 | 2000 In stock |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 in
1.57 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
| £ 0.1412 - £ 0.1559 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 in
1.57 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.311 in
7.9 mm
|
||
| £ 0.1227 - £ 0.1355 | 477 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.126 in
3.2 mm
|
0.079 - 0.126 in
2.0 - 3.2 mm
|
0.252 in
6.4 mm
|
||
| £ 0.1227 - £ 0.1355 | 3 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.126 in
3.2 mm
|
0.079 - 0.126 in
2.0 - 3.2 mm
|
0.374 in
9.5 mm
|
||
| £ 0.2462 - £ 0.2735 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1227 - £ 0.1355 | 34 In stock |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 in
1.57 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.752 in
19.1 mm