| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.8107 |
| 500 - 999 | £ 0.7951 |
| 1000 + | £ 0.7795 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Non-Locking Two Prong Fix |
| Hole B Fix Type | Locking Two Prong Fix |
| Hole Diameter A | 0.157 in |
| Hole Diameter A | 4.0 mm |
| Hole Diameter B | 0.157 in |
| Hole Diameter B | 4.0 mm |
| Locking Head Height B | 3.6 mm |
| Locking Head Height B | 0.142 in |
| Panel Thickness A Range | 0.031 - 0.063 in |
| Panel Thickness A Range | 0.8 - 1.6 mm |
| Panel Thickness B Range | 0.031 - 0.063 in |
| Panel Thickness B Range | 0.8 - 1.6 mm |
| Spacer Length | 0.413 in |
| Spacer Length | 10.5 mm |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue