Menu Search

Drawer Slides

In stock

These Drawer Slides are used in furniture and cabinets to offer smooth and regulated drawer movement. They are essential to dependable and simple-to-use storage solutions that conserve space.

One of the primary benefits is their capacity to sustain heavy loads while remaining smooth in operation. They are designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance. They also provide optimal use of space and easy access to whatever is stored in the furniture or cabinet. This collection offers full extension models in Steel and Stainless Steel material variations.

Typically, drawer slides are screwed to the sides of the drawer and cabinet (when a slide is ordered you will receive a pair.). It is utilised in various applications such as pull-out shelves, tool storage, electronic enclosures, and office furniture.

  • It offers smooth and regulated drawer movement.
  • Designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance.
  • Drawer slides are a full extension model and are offered in pairs.
Material: Zinc Plated Steel, AISI 304 Stainless Steel, Steel, Stainless Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
42 results
Product SKUs information
Essentra Part Number Price range Availability Closed Length Extended Length Overall Length Material Load Capacity Overall Width Overall Height View
£ 20.2249 - £ 22.4666 Request the lead time here
250.0 mm
Galvanised Steel
£ 72.0066 - £ 80.0005 1993 In stock
300.0 mm
Steel
£ 25.977 - £ 32.0741 Request the lead time here
330.0 mm
Steel
£ 168.0566 - £ 186.7295 Request the lead time here
700.0 mm
Steel
£ 133.4574 - £ 148.2874 Request the lead time here
600.0 mm
Steel
£ 38.6022 - £ 42.8886 Request the lead time here
550.0 mm
Galvanised Steel
£ 29.549 - £ 32.8254 560 In stock
400.0 mm
Galvanised Steel
£ 21.2595 - £ 23.6244 1054 In stock
300.0 mm
Galvanised Steel
£ 18.599 - £ 20.6683 Request the lead time here
168.0 mm
Steel
£ 111.6066 - £ 124.0101 1895 In stock
500.0 mm
Steel
£ 62.3622 - £ 69.2845 Request the lead time here
250.0 mm
Steel
£ 31.9632 - £ 39.4521 Request the lead time here
415.0 mm
Steel
£ 84.8658 - £ 94.3008 Request the lead time here
400.0 mm
Steel
£ 33.4536 - £ 41.2874 Request the lead time here
462.0 mm
Steel
£ 40.4006 - £ 44.884 1730 In stock
600.0 mm
Galvanised Steel
£ 31.372 - £ 34.8578 1553 In stock
450.0 mm
Galvanised Steel
£ 98.7966 - £ 109.7713 Request the lead time here
450.0 mm
Steel
£ 49.6015 - £ 55.1074 Request the lead time here
700.0 mm
Galvanised Steel
£ 123.9115 - £ 137.6822 Request the lead time here
550.0 mm
Steel
£ 19.5598 - £ 21.7399 Request the lead time here
215.0 mm
Steel
  • of 3
Drawer Slide 250.0 mm 45.0 mm Galvanised Steel

10584491

Price Range
£ 22.4666 - £ 20.2249

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    250.0 mm
  • Full Material
    Steel
  • Commodity Code
    7318190090
Drawer Slide 300.0 mm 45.0 mm Steel

10584606

Price Range
£ 80.0005 - £ 72.0066

Stock Levels
1993 In stock
Attributes
  • Extended Length
    300.0 mm
  • Full Material
    Stainless Steel
  • Commodity Code
    7318190090
Drawer Slide 330.0 mm 35.0 mm Steel

10584736

Price Range
£ 32.0741 - £ 25.977

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    330.0 mm
  • Full Material
    Steel
  • Commodity Code
    7318190090
Drawer Slide 700.0 mm 45.0 mm Steel

10584682

Price Range
£ 186.7295 - £ 168.0566

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    700.0 mm
  • Full Material
    Stainless Steel
  • Commodity Code
    7318190090
Drawer Slide 600.0 mm 45.0 mm Steel

10584668

Price Range
£ 148.2874 - £ 133.4574

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    600.0 mm
  • Full Material
    Stainless Steel
  • Commodity Code
    7318190090
Drawer Slide 550.0 mm 45.0 mm Galvanised Steel

10584552

Price Range
£ 42.8886 - £ 38.6022

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    550.0 mm
  • Full Material
    Steel
  • Commodity Code
    7318190090
Drawer Slide 400.0 mm 45.0 mm Galvanised Steel

10584521

Price Range
£ 32.8254 - £ 29.549

Stock Levels
560 In stock
Attributes
  • Extended Length
    400.0 mm
  • Full Material
    Steel
  • Commodity Code
    8302420090
Drawer Slide 300.0 mm 45.0 mm Galvanised Steel

10584507

Price Range
£ 23.6244 - £ 21.2595

Stock Levels
1054 In stock
Attributes
  • Extended Length
    300.0 mm
  • Full Material
    Steel
  • Commodity Code
    7318190090
Drawer Slide 168.0 mm 35.0 mm Steel

10584699

Price Range
£ 20.6683 - £ 18.599

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    168.0 mm
  • Full Material
    Steel
  • Commodity Code
    7326909890
Drawer Slide 500.0 mm 45.0 mm Steel

10584644

Price Range
£ 124.0101 - £ 111.6066

Stock Levels
1895 In stock
Attributes
  • Extended Length
    500.0 mm
  • Full Material
    Stainless Steel
  • Commodity Code
    7318190090
Drawer Slide 250.0 mm 45.0 mm Steel

10584590

Price Range
£ 69.2845 - £ 62.3622

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    250.0 mm
  • Full Material
    Stainless Steel
  • Commodity Code
    7326909890
Drawer Slide 415.0 mm 35.0 mm Steel

10584750

Price Range
£ 39.4521 - £ 31.9632

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    415.0 mm
  • Full Material
    Steel
  • Commodity Code
    7326909890
Drawer Slide 400.0 mm 45.0 mm Steel

10584620

Price Range
£ 94.3008 - £ 84.8658

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    400.0 mm
  • Full Material
    Stainless Steel
  • Commodity Code
    7318190090
Drawer Slide 462.0 mm 35.0 mm Steel

10584767

Price Range
£ 41.2874 - £ 33.4536

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    462.0 mm
  • Full Material
    Steel
  • Commodity Code
    7326909890
Drawer Slide 600.0 mm 45.0 mm Galvanised Steel

10584569

Price Range
£ 44.884 - £ 40.4006

Stock Levels
1730 In stock
Attributes
  • Extended Length
    600.0 mm
  • Full Material
    Steel
  • Commodity Code
    7318190090
Drawer Slide 450.0 mm 45.4 mm Galvanised Steel

10584538

Price Range
£ 34.8578 - £ 31.372

Stock Levels
1553 In stock
Attributes
  • Extended Length
    450.0 mm
  • Full Material
    Steel
  • Commodity Code
    8302420090
Drawer Slide 450.0 mm 45.0 mm Steel

10584637

Price Range
£ 109.7713 - £ 98.7966

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    450.0 mm
  • Full Material
    Stainless Steel
  • Commodity Code
    7326909890
Drawer Slide 700.0 mm 45.0 mm Galvanised Steel

10584583

Price Range
£ 55.1074 - £ 49.6015

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    700.0 mm
  • Full Material
    Steel
  • Commodity Code
    7318190090
Drawer Slide 550.0 mm 45.0 mm Steel

10584651

Price Range
£ 137.6822 - £ 123.9115

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    550.0 mm
  • Full Material
    Stainless Steel
  • Commodity Code
    7326909890
Drawer Slide 215.0 mm 35.0 mm Steel

10584705

Price Range
£ 21.7399 - £ 19.5598

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    215.0 mm
  • Full Material
    Steel
  • Commodity Code
    7318190090