Quantity | Unit price |
---|---|
1 - 4 | £ 33.6693 |
5 - 9 | £ 31.9798 |
10 + | £ 30.3023 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Closed Length | 450.0 mm |
---|---|
Closed Length | 17.717 in |
Extended Length | 914.0 mm |
Extended Length | 35.984 in |
Overall Height | 13.0 mm |
Overall Height | 0.512 in |
Overall Width | 45.4 mm |
Overall Width | 1.787 in |
Overall Length | 464.0 mm |
Overall Length | 18.268 in |
Load Capacity | 45.0 kg |
Load Capacity | 45.0 kg |
Length | 450.0 mm |
Length | 17.717 in |
Slide Travel Direction | Full extension |
Mount Type | Screw Mount |
Full Material | Steel |
Commodity Code | 8302420090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue