These Domed Blanking Plugs are suitable for sealing sheet metal panel cavities. They are designed to seal off gaps in equipment or machinery, in the sheet metal sector, as a safeguard against sharp edges. They also act as a secure barrier that prevents dust, dirt, moisture, and other contaminants from entering.
The domed form offers a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment that is inserted into. They are corrosion resistant and provide electrical insulation.
Simple to install; they are made to fit tightly into the opening that they are sealing, ensuring a snug and secure fit. They come in a large offering to suit many hole diameters and panel thicknesses, and can be used in industries that include manufacturing, construction, and electronics.
Material: Nylon, Nylon 6, Nylon 6/6, HDPE, Copolyester Colour: Black, White, Grey, Natural, Clear Material Flammability Standard: UL94 V-2, Series Code: SR1086, SRTFLA, SR1740, SRF0001
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | HD | D | Colour | Material | Panel Thickness | H | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10309025 | £ 0.1129 - £ 0.1692 | Request the lead time here |
0.315 in
8.0 mm
|
0.374 in
9.5 mm
|
Clear
|
Copolyester
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
2
|
|
| £ 0.1072 - £ 0.161 | Request the lead time here |
0.252 in
6.4 mm
|
0.315 in
8.0 mm
|
Clear
|
Copolyester
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
2
|
||
| £ 0.1444 - £ 0.2174 | Request the lead time here |
0.5 in
12.7 mm
|
0.575 in
14.6 mm
|
Clear
|
Copolyester
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
2
|
||
| £ 0.1665 - £ 0.249 | Request the lead time here |
0.626 in
15.9 mm
|
0.717 in
18.2 mm
|
Clear
|
Copolyester
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
2
|
||
| 10308899 | £ 0.1316 - £ 0.1343 | 8757 In stock |
0.689 in
17.5 mm
|
0.787 in
20.0 mm
|
White
|
Nylon 6
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
1
|
|
| £ 0.191 - £ 0.2358 | 982 In stock |
1.252 in
31.8 mm
|
1.374 in
34.9 mm
|
White
|
Nylon 6
|
0.126 in
3.2 mm
|
0.453 in
11.5 mm
|
1
|
||
| 10308882 | £ 0.0755 - £ 0.0786 | 45306 In stock |
0.189 in
4.8 mm
|
0.252 in
6.4 mm
|
White
|
Nylon 6
|
0.063 in
1.6 mm
|
0.232 in
5.9 mm
|
1
|
|
| 10308950 | £ 0.2165 - £ 0.2673 | Request the lead time here |
1.181 in
30.0 mm
|
1.311 in
33.3 mm
|
White
|
Nylon 6
|
0.126 in
3.2 mm
|
0.453 in
11.5 mm
|
1
|
|
| £ 0.1386 - £ 0.1413 | 9936 In stock |
0.748 in
19.0 mm
|
0.913 in
23.2 mm
|
White
|
Nylon 6
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
1
|
||
| £ 0.334 - £ 0.4124 | Request the lead time here |
1.496 in
38.0 mm
|
1.681 in
42.7 mm
|
White
|
Nylon 6
|
0.126 in
3.2 mm
|
0.453 in
11.5 mm
|
1
|
||
| £ 0.1642 - £ 0.2028 | 4163 In stock |
0.874 in
22.2 mm
|
1.016 in
25.8 mm
|
White
|
Nylon 6
|
0.126 in
3.2 mm
|
0.453 in
11.5 mm
|
1
|
||
| £ 0.3271 - £ 0.5541 | 600 In stock |
1.772 in
45.0 mm
|
1.906 in
48.4 mm
|
White
|
Nylon 6
|
0.126 in
3.2 mm
|
0.453 in
11.5 mm
|
1
|
||
| £ 0.1285 - £ 0.1926 | 2000 In stock |
0.374 in
9.5 mm
|
0.472 in
12.0 mm
|
Clear
|
Copolyester
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
2
|
||
| £ 0.0755 - £ 0.0786 | 4000 In stock |
0.189 in
4.8 mm
|
0.252 in
6.4 mm
|
Black
|
Nylon 6
|
0.063 in
1.6 mm
|
0.232 in
5.9 mm
|
1
|
||
| 10308998 | £ 0.2166 - £ 0.2675 | 4000 In stock |
2 in
50.8 mm
|
2.169 in
55.1 mm
|
Black
|
Nylon 6
|
0.126 in
3.2 mm
|
0.469 in
11.9 mm
|
1
|
|
| 10308943 | £ 0.1233 - £ 0.1522 | 36000 In stock |
1.181 in
30.0 mm
|
1.311 in
33.3 mm
|
Black
|
Nylon 6
|
0.126 in
3.2 mm
|
0.453 in
11.5 mm
|
1
|
|
| £ 0.1289 - £ 0.194 | Request the lead time here |
0.433 in
11.0 mm
|
0.531 in
13.5 mm
|
Clear
|
Copolyester
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
2
|
||
| £ 0.0513 - £ 0.0534 | 36495 In stock |
0.311 in
7.9 mm
|
0.374 in
9.5 mm
|
Black
|
Nylon 6
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
1
|
||
| 10407660 | £ 0.0681 - £ 0.071 | 4000 In stock |
0.626 in
15.9 mm
|
0.717 in
18.2 mm
|
Black
|
Nylon 6
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
1
|
|
| £ 0.0564 - £ 0.0586 | 9000 In stock |
0.437 in
11.1 mm
|
0.531 in
13.5 mm
|
Black
|
Nylon 6
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue