10309032
62WP0375
| Quantity | Unit price |
|---|---|
| 500 - 2499 | £ 0.1926 |
| 2500 - 4999 | £ 0.1541 |
| 5000 + | £ 0.1285 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 12.0 mm |
|---|---|
| D | 0.472 in |
| HD | 0.374 in |
| HD | 9.5 mm |
| H | 10.3 mm |
| H | 0.406 in |
| Panel Thickness | 0.126 in |
| Panel Thickness | 3.2 mm |
| Material | Copolyester |
| Colour | Clear |
| Type | 2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue