10309056
62WP0500
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.2174 |
| 5000 - 9999 | £ 0.1747 |
| 10000 + | £ 0.1444 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 14.6 mm |
|---|---|
| D | 0.575 in |
| HD | 12.7 mm |
| HD | 0.5 in |
| H | 10.3 mm |
| H | 0.406 in |
| Panel Thickness | 0.126 in |
| Panel Thickness | 3.2 mm |
| Material | Copolyester |
| Colour | Clear |
| Type | 2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue