Die Springs are robust, heavy-duty Compression Springs designed to withstand high loads and stress, making them ideal for demanding industrial applications. Our Die Springs are colour coded based on load rating, which helps to correctly assemble applications with multiple different springs on it. Their wire is pulled extra fine, heat-treated, and shot-peened.
These Springs can tolerate severe pressures and temperatures between -200 C and +200 C while maintaining its shape after repeated compression. Typically used on applications that require consistent performance under high stress, such as Ejector Springs on Metal Stamping Dies, Shock Absorbers and Punch Presses on Machinery, as well as suspension systems. In high-demand situations, they provide constant force, deflection, and dependability. Material: Chromium Alloy Steel Colour: Yellow, Red, Blue, Green Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Operating Deflection | Spring Rate | Colour | Hole Diameter | Maximum Deflection | Maximum Force | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 1.2671 - £ 1.2671 | Request the lead time here |
0.504 in
12.8 mm
|
60.5 Nmm
60.5 Nmm
|
Yellow
|
0.63 in
16.0 mm
|
0.697 in
17.7 mm
|
1071.0 N
1071.0 N
|
Extra Heavy Duty
|
||
| £ 0.7158 - £ 0.7158 | Request the lead time here |
0.248 in
6.3 mm
|
36.4 Nmm
36.4 Nmm
|
Yellow
|
0.394 in
10.0 mm
|
0.291 in
7.4 mm
|
280.0 N
280.0 N
|
Extra Heavy Duty
|
||
| £ 1.2239 - £ 1.2239 | Request the lead time here |
0.504 in
12.8 mm
|
16.8 Nmm
16.8 Nmm
|
Yellow
|
0.394 in
10.0 mm
|
0.638 in
16.2 mm
|
272.0 N
272.0 N
|
Extra Heavy Duty
|
||
| £ 0.6911 - £ 0.6911 | Request the lead time here |
0.248 in
6.3 mm
|
54.7 Nmm
54.7 Nmm
|
Yellow
|
0.492 in
12.5 mm
|
0.35 in
8.9 mm
|
487.0 N
487.0 N
|
Extra Heavy Duty
|
||
| £ 37.0964 - £ 37.0964 | Request the lead time here |
3.602 in
91.5 mm
|
75.5 Nmm
75.5 Nmm
|
Red
|
1.969 in
50.0 mm
|
4.764 in
121.0 mm
|
9136.0 N
9136.0 N
|
Heavy Duty
|
||
| £ 1.4958 - £ 1.4958 | Request the lead time here |
0.63 in
16.0 mm
|
19.9 Nmm
19.9 Nmm
|
Yellow
|
0.492 in
12.5 mm
|
0.941 in
23.9 mm
|
476.0 N
476.0 N
|
Extra Heavy Duty
|
||
| £ 5.115 - £ 5.115 | Request the lead time here |
3.004 in
76.3 mm
|
3.8 Nmm
3.8 Nmm
|
Yellow
|
0.492 in
12.5 mm
|
4.37 in
111.0 mm
|
426.0 N
426.0 N
|
Extra Heavy Duty
|
||
| £ 2.1388 - £ 2.1388 | Request the lead time here |
0.63 in
16.0 mm
|
114.7 Nmm
114.7 Nmm
|
Yellow
|
0.787 in
20.0 mm
|
0.835 in
21.2 mm
|
2431.0 N
2431.0 N
|
Extra Heavy Duty
|
||
| 10335345 | Request the lead time here |
1.134 in
28.8 mm
|
60.3 Nmm
60.3 Nmm
|
Yellow
|
0.787 in
20.0 mm
|
1.189 in
30.2 mm
|
2351.0 N
2351.0 N
|
Extra Heavy Duty
|
||
| £ 8.8904 - £ 8.8904 | Request the lead time here |
3.004 in
76.3 mm
|
22.0 Nmm
22.0 Nmm
|
Yellow
|
0.787 in
20.0 mm
|
4.055 in
103.0 mm
|
2266.0 N
2266.0 N
|
Extra Heavy Duty
|
||
| £ 1.5737 - £ 1.5737 | Request the lead time here |
0.504 in
12.8 mm
|
146.9 Nmm
146.9 Nmm
|
Yellow
|
0.787 in
20.0 mm
|
0.638 in
16.2 mm
|
2380.0 N
2380.0 N
|
Extra Heavy Duty
|
||
| £ 2.5774 - £ 2.5774 | Request the lead time here |
1.004 in
25.5 mm
|
68.1 Nmm
68.1 Nmm
|
Yellow
|
0.787 in
20.0 mm
|
1.37 in
34.8 mm
|
2371.0 N
2371.0 N
|
Extra Heavy Duty
|
||
| £ 5.4329 - £ 5.4329 | Request the lead time here |
1.496 in
38.0 mm
|
44.4 Nmm
44.4 Nmm
|
Yellow
|
0.787 in
20.0 mm
|
1.984 in
50.4 mm
|
2238.0 N
2238.0 N
|
Extra Heavy Duty
|
||
| £ 1.1896 - £ 1.1896 | Request the lead time here |
0.433 in
11.0 mm
|
70.7 Nmm
70.7 Nmm
|
Yellow
|
0.63 in
16.0 mm
|
0.579 in
14.7 mm
|
1039.0 N
1039.0 N
|
Extra Heavy Duty
|
||
| £ 2.3168 - £ 2.3168 | Request the lead time here |
0.878 in
22.3 mm
|
34.2 Nmm
34.2 Nmm
|
Yellow
|
0.63 in
16.0 mm
|
1.228 in
31.2 mm
|
1068.0 N
1068.0 N
|
Extra Heavy Duty
|
||
| £ 1.5867 - £ 1.5867 | Request the lead time here |
0.248 in
6.3 mm
|
326.5 Nmm
326.5 Nmm
|
Yellow
|
0.787 in
20.0 mm
|
0.272 in
6.9 mm
|
2253.0 N
2253.0 N
|
Extra Heavy Duty
|
||
| £ 1.3186 - £ 1.3186 | Request the lead time here |
0.433 in
11.0 mm
|
27.8 Nmm
27.8 Nmm
|
Yellow
|
0.492 in
12.5 mm
|
0.65 in
16.5 mm
|
459.0 N
459.0 N
|
Extra Heavy Duty
|
||
| £ 2.0286 - £ 2.0286 | Request the lead time here |
0.878 in
22.3 mm
|
14.0 Nmm
14.0 Nmm
|
Yellow
|
0.492 in
12.5 mm
|
1.299 in
33.0 mm
|
461.0 N
461.0 N
|
Extra Heavy Duty
|
||
| £ 1.0149 - £ 1.0149 | Request the lead time here |
0.315 in
8.0 mm
|
99.1 Nmm
99.1 Nmm
|
Yellow
|
0.63 in
16.0 mm
|
0.433 in
11.0 mm
|
1090.0 N
1090.0 N
|
Extra Heavy Duty
|
||
| £ 17.4059 - £ 17.4059 | Request the lead time here |
0.898 in
22.8 mm
|
335.1 Nmm
335.1 Nmm
|
Red
|
1.969 in
50.0 mm
|
1.043 in
26.5 mm
|
8880.0 N
8880.0 N
|
Heavy Duty
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue