Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
10445389
1218617
| Quantity | Unit price |
|---|---|
| 10 + | £ 1.1896 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Hole Diameter | 16.0 mm |
|---|---|
| Hole Diameter | 0.63 in |
| Maximum Application Temperature | 230 °C |
| Maximum Application Temperature | 446 °F |
| Maximum Deflection | 14.7 mm |
| Maximum Deflection | 0.579 in |
| Maximum Force | 1039.0 N |
| Maximum Force | 1039.0 N |
| Maximum Operating Deflection | 11.0 mm |
| Maximum Operating Deflection | 0.433 in |
| Maximum Operating Force | 777.0 N |
| Maximum Operating Force | 777.0 N |
| Optimum Operating Deflection | 7.5 mm |
| Optimum Operating Deflection | 0.295 in |
| Overall Length | 44.0 mm |
| Overall Length | 1.732 in |
| Rod Diameter | 8.5 mm |
| Rod Diameter | 0.335 in |
| Spring Rate | 70.7 Nmm |
| Spring Rate | 70.7 Nmm |
| Colour | Yellow |
| Material | Chromium Alloy Steel |
| Type | Extra Heavy Duty |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue