Die Springs are robust, heavy-duty Compression Springs designed to withstand high loads and stress, making them ideal for demanding industrial applications. Our Die Springs are colour coded based on load rating, which helps to correctly assemble applications with multiple different springs on it. Their wire is pulled extra fine, heat-treated, and shot-peened.
These Springs can tolerate severe pressures and temperatures between -200 C and +200 C while maintaining its shape after repeated compression. Typically used on applications that require consistent performance under high stress, such as Ejector Springs on Metal Stamping Dies, Shock Absorbers and Punch Presses on Machinery, as well as suspension systems. In high-demand situations, they provide constant force, deflection, and dependability. Material: Chromium Alloy Steel Colour: Yellow, Red, Blue, Green Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Operating Deflection | Spring Rate | Colour | Hole Diameter | Maximum Deflection | Maximum Force | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.7946 - £ 0.7946 | Request the lead time here |
0.693 in
17.6 mm
|
6.4 Nmm
6.4 Nmm
|
Green
|
0.394 in
10.0 mm
|
0.949 in
24.1 mm
|
155.0 N
155.0 N
|
Light Duty
|
||
| £ 0.5324 - £ 0.5324 | Request the lead time here |
0.504 in
12.8 mm
|
9.9 Nmm
9.9 Nmm
|
Green
|
0.394 in
10.0 mm
|
0.689 in
17.5 mm
|
174.0 N
174.0 N
|
Light Duty
|
||
| £ 0.8985 - £ 0.8985 | Request the lead time here |
0.394 in
10.0 mm
|
12.2 Nmm
12.2 Nmm
|
Green
|
0.394 in
10.0 mm
|
0.531 in
13.5 mm
|
165.0 N
165.0 N
|
Light Duty
|
||
| £ 0.8578 - £ 0.8578 | Request the lead time here |
0.803 in
20.4 mm
|
6.3 Nmm
6.3 Nmm
|
Green
|
0.394 in
10.0 mm
|
1.087 in
27.6 mm
|
182.0 N
182.0 N
|
Light Duty
|
||
| 10423523 | £ 0.5009 - £ 0.5009 | 10 In stock |
0.394 in
10.0 mm
|
18.6 Nmm
18.6 Nmm
|
Green
|
0.492 in
12.5 mm
|
0.618 in
15.7 mm
|
292.0 N
292.0 N
|
Light Duty
|
|
| £ 2.2201 - £ 2.2201 | Request the lead time here |
1.606 in
40.8 mm
|
11.9 Nmm
11.9 Nmm
|
Green
|
0.787 in
20.0 mm
|
2.209 in
56.1 mm
|
666.0 N
666.0 N
|
Light Duty
|
||
| £ 3.5898 - £ 3.5898 | Request the lead time here |
2.394 in
60.8 mm
|
7.6 Nmm
7.6 Nmm
|
Green
|
0.787 in
20.0 mm
|
3.193 in
81.1 mm
|
612.0 N
612.0 N
|
Light Duty
|
||
| £ 1.7538 - £ 1.7538 | Request the lead time here |
0.598 in
15.2 mm
|
64.6 Nmm
64.6 Nmm
|
Green
|
0.984 in
25.0 mm
|
0.815 in
20.7 mm
|
1336.0 N
1336.0 N
|
Light Duty
|
||
| £ 2.0768 - £ 2.0768 | Request the lead time here |
1.197 in
30.4 mm
|
28.6 Nmm
28.6 Nmm
|
Green
|
0.984 in
25.0 mm
|
1.587 in
40.3 mm
|
1151.0 N
1151.0 N
|
Light Duty
|
||
| £ 2.8702 - £ 2.8702 | Request the lead time here |
1.795 in
45.6 mm
|
6.6 Nmm
6.6 Nmm
|
Green
|
0.63 in
16.0 mm
|
2.394 in
60.8 mm
|
401.0 N
401.0 N
|
Light Duty
|
||
| £ 0.8436 - £ 0.8436 | Request the lead time here |
0.598 in
15.2 mm
|
34.4 Nmm
34.4 Nmm
|
Green
|
0.787 in
20.0 mm
|
0.815 in
20.7 mm
|
712.0 N
712.0 N
|
Light Duty
|
||
| £ 1.5658 - £ 1.5658 | Request the lead time here |
1.197 in
30.4 mm
|
16.1 Nmm
16.1 Nmm
|
Green
|
0.787 in
20.0 mm
|
1.634 in
41.5 mm
|
667.0 N
667.0 N
|
Light Duty
|
||
| £ 4.1658 - £ 4.1658 | Request the lead time here |
2 in
50.8 mm
|
9.4 Nmm
9.4 Nmm
|
Green
|
0.787 in
20.0 mm
|
2.783 in
70.7 mm
|
665.0 N
665.0 N
|
Light Duty
|
||
| £ 0.6626 - £ 0.6626 | Request the lead time here |
1.197 in
30.4 mm
|
4.3 Nmm
4.3 Nmm
|
Green
|
0.394 in
10.0 mm
|
1.709 in
43.4 mm
|
184.0 N
184.0 N
|
Light Duty
|
||
| £ 1.1167 - £ 1.1167 | Request the lead time here |
0.598 in
15.2 mm
|
12.7 Nmm
12.7 Nmm
|
Green
|
0.492 in
12.5 mm
|
0.992 in
25.2 mm
|
321.0 N
321.0 N
|
Light Duty
|
||
| £ 0.9843 - £ 0.9843 | Request the lead time here |
1.197 in
30.4 mm
|
5.9 Nmm
5.9 Nmm
|
Green
|
0.492 in
12.5 mm
|
1.961 in
49.8 mm
|
292.0 N
292.0 N
|
Light Duty
|
||
| £ 1.2834 - £ 1.2834 | Request the lead time here |
0.394 in
10.0 mm
|
55.4 Nmm
55.4 Nmm
|
Green
|
0.787 in
20.0 mm
|
0.528 in
13.4 mm
|
742.0 N
742.0 N
|
Light Duty
|
||
| £ 1.0229 - £ 1.0229 | 20 In stock |
0.803 in
20.4 mm
|
24.9 Nmm
24.9 Nmm
|
Green
|
0.787 in
20.0 mm
|
0.933 in
23.7 mm
|
623.0 N
623.0 N
|
Light Duty
|
||
| £ 0.8193 - £ 0.8193 | Request the lead time here |
0.504 in
12.8 mm
|
23.2 Nmm
23.2 Nmm
|
Green
|
0.63 in
16.0 mm
|
0.693 in
17.6 mm
|
409.0 N
409.0 N
|
Light Duty
|
||
| £ 0.885 - £ 0.885 | Request the lead time here |
1.008 in
25.6 mm
|
12.7 Nmm
12.7 Nmm
|
Green
|
0.63 in
16.0 mm
|
1.539 in
39.1 mm
|
496.0 N
496.0 N
|
Light Duty
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue