Menu Search

Cylindrical Steel Nuts

In production

Cylindrical Steel Nuts are fasteners that are commonly used in conjunction with lead screws or ball screws to convert rotary motion to linear motion. The nut is threaded onto the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.

They are used for low rotational speeds, manual control, and clamping functions. It is not suitable for motorised movements. It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material.

It is used in the automotive, aerospace or construction industries to secure lead screws in place. Available as standard right-hand thread cylindrical steel nuts as well as left-hand threaded.

  • The nut is threaded onto the screw and moves along the length of the screw as it rotates
  • It is used in the automotive, aerospace or construction industries
  • Available as standard right-hand thread cylindrical steel nuts as well as left-hand threaded.
Material: Steel Series Code: SRL1339

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
49 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size d1 tol 7H Contact Surface Lead d2 tol. h10 Thread Direction View
£ 26.6832 - £ 44.472 Request the lead time here
TR36 x 6
36.0
1950.0
6.0
75.0
Left Hand
£ 38.1888 - £ 63.648 Request the lead time here
TR44 x 7
44.0
2940.0
7.0
80.0
Left Hand
£ 18.411 - £ 30.6816 Request the lead time here
TR32 x 6
32.0
1430.0
6.0
60.0
Left Hand
£ 195.5646 - £ 325.941 Request the lead time here
TR80 x 10
80.0
8900.0
10.0
120.0
Left Hand
£ 33.1398 - £ 55.233 Request the lead time here
TR44 x 7
44.0
2940.0
7.0
80.0
Right Hand
£ 10.4244 - £ 17.3706 Request the lead time here
TR24 x 5
24.0
845.0
5.0
50.0
Left Hand
£ 16.1364 - £ 26.8974 Request the lead time here
TR28 x 5
28.0
1175.0
5.0
60.0
Left Hand
£ 11.4036 - £ 19.0128 Request the lead time here
TR22 x 5
22.0
700.0
5.0
45.0
Left Hand
£ 14.2188 - £ 23.7048 Request the lead time here
TR28 x 10
28.0
1175.0
10.0
60.0
Right Hand
£ 7.701 - £ 12.8418 Request the lead time here
TR10 x 4
10.0
150.0
4.0
22.0
Right Hand
£ 33.609 - £ 56.0184 Request the lead time here
TR40 x 14
40.0
2400.0
14.0
80.0
Right Hand
£ 6.7728 - £ 11.2812 Request the lead time here
TR20 x 8
20.0
590.0
8.0
45.0
Right Hand
£ 6.4668 - £ 10.7814 Request the lead time here
TR14 x 6
14.0
285.0
6.0
30.0
Right Hand
£ 5.1612 - £ 8.6088 Request the lead time here
TR10 x 2
10.0
150.0
2.0
22.0
Right Hand
£ 95.2374 - £ 158.7324 Request the lead time here
TR60 x 9
60.0
5490.0
9.0
100.0
Right Hand
£ 154.1424 - £ 256.8972 Request the lead time here
TR80 x 10
80.0
8900.0
10.0
120.0
Right Hand
£ 147.084 - £ 245.1468 Request the lead time here
TR60 x 9
60.0
5490.0
9.0
100.0
Left Hand
£ 29.6718 - £ 49.4496 Request the lead time here
TR36 x 12
36.0
1950.0
12.0
75.0
Right Hand
£ 3.0906 - £ 5.151 Request the lead time here
TR12 x 3
12.0
210.0
3.0
26.0
Right Hand
£ 6.8136 - £ 11.3526 Request the lead time here
TR16 x 8
16.0
365.0
8.0
36.0
Right Hand
  • of 3
Cylindrical Nut TR36 x 6 54.0 Steel

20147600

Price Range
£ 44.472 - £ 26.6832

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR44 x 7 66.0 Steel

20147648

Price Range
£ 63.648 - £ 38.1888

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR32 x 6 48.0 Steel

20147587

Price Range
£ 30.6816 - £ 18.411

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR80 x 10 110.0 Steel

20147723

Price Range
£ 325.941 - £ 195.5646

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR80 x 10
  • No. of starts
    1.0
  • d1 tol 7H
    80.0
  • Lead
    10.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR44 x 7 66.0 Steel

20147631

Price Range
£ 55.233 - £ 33.1398

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR24 x 5 36.0 Steel

20147501

Price Range
£ 17.3706 - £ 10.4244

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR28 x 5 42.0 Steel

20147549

Price Range
£ 26.8974 - £ 16.1364

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR22 x 5 33.0 Steel

20147488

Price Range
£ 19.0128 - £ 11.4036

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR28 x 10 42.0 Steel

20149734

Price Range
£ 23.7048 - £ 14.2188

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    28.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR10 x 4 15.0 Steel

20149543

Price Range
£ 12.8418 - £ 7.701

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 4
  • No. of starts
    2.0
  • d1 tol 7H
    10.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR40 x 14 60.0 Steel

20149475

Price Range
£ 56.0184 - £ 33.609

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 14
  • No. of starts
    2.0
  • d1 tol 7H
    40.0
  • Lead
    14.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR20 x 8 30.0 Steel

20149444

Price Range
£ 11.2812 - £ 6.7728

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    20.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR14 x 6 21.0 Steel

20149420

Price Range
£ 10.7814 - £ 6.4668

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    14.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR10 x 2 15.0 Steel

20147358

Price Range
£ 8.6088 - £ 5.1612

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR60 x 9 90.0 Steel

20147679

Price Range
£ 158.7324 - £ 95.2374

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR80 x 10 110.0 Steel

20147716

Price Range
£ 256.8972 - £ 154.1424

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR80 x 10
  • No. of starts
    1.0
  • d1 tol 7H
    80.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR60 x 9 90.0 Steel

20147686

Price Range
£ 245.1468 - £ 147.084

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR36 x 12 54.0 Steel

20149468

Price Range
£ 49.4496 - £ 29.6718

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    36.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR12 x 3 18.0 Steel

20147372

Price Range
£ 5.151 - £ 3.0906

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR16 x 8 24.0 Steel

20149031

Price Range
£ 11.3526 - £ 6.8136

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    16.0
  • Lead
    8.0
  • Thread Direction
    Right Hand