20149468
20149468
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 49.4496 |
| 10 - 19 | £ 44.5026 |
| 20 - 39 | £ 42.0342 |
| 40 - 49 | £ 37.0872 |
| 50 - 99 | £ 34.6188 |
| 100 + | £ 29.6718 |
| Thread Size | TR36 x 12 |
|---|---|
| No. of starts | 2.0 |
| d1 tol 7H | 36.0 |
| Lead | 12.0 |
| Thread Direction | Right Hand |
| Contact Surface | 1950.0 |
| d2 tol. h10 | 75.0 |
| Weight kg | 1.48 |
| Material | Steel |
| Commodity Code | 7318290090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue