20149031
20149031
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 11.3526 |
| 10 - 19 | £ 10.2204 |
| 20 - 39 | £ 9.6492 |
| 40 - 49 | £ 8.517 |
| 50 - 99 | £ 7.9458 |
| 100 + | £ 6.8136 |
| Thread Size | TR16 x 8 |
|---|---|
| No. of starts | 2.0 |
| d1 tol 7H | 16.0 |
| Lead | 8.0 |
| Thread Direction | Right Hand |
| Contact Surface | 365.0 |
| d2 tol. h10 | 36.0 |
| Weight kg | 0.16 |
| Material | Steel |
| Commodity Code | 7318290090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue