Menu Search

Cylindrical Bronze Nuts

In production

Cylindrical Bronze Nuts are used with our lead screws to convert rotary motion into linear motion. The nut is threaded onto the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.

Ideal for manual or motorised applications at low to medium rotation. It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material. Made of Bronze which has better corrosion resistance than steel but is less strong or heat resistant.

It is used in the automotive, aerospace or construction industries to secure lead screws in place. Available as standard right-hand thread cylindrical bronze nuts as well as left-hand threaded.

  • Available as standard right-hand thread cylindrical bronze nuts as well as left-hand threaded.
  • Ideal for manual or motorised applications at low to medium rotation.
  • It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material.
Material: Bronze Series Code: SRL1330

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
52 results
Product SKUs information
Essentra Part Number Price range Availability l1 Thread Size d1 tol 7H Contact Surface Thread Direction d2 tol. h10 Lead View
£ 342.1386 - £ 570.231 Request the lead time here
160.0
TR80 x 10
80.0
12950.0
Right Hand
120.0
10.0
£ 8.517 - £ 14.1984 Request the lead time here
20.0
TR10 x 4
10.0
200.0
Right Hand
22.0
4.0
£ 378.0936 - £ 630.156 Request the lead time here
160.0
TR80 x 10
80.0
12950.0
Left Hand
120.0
10.0
£ 114.6684 - £ 191.1072 Request the lead time here
88.0
TR44 x 7
44.0
3920.0
Right Hand
80.0
7.0
£ 243.1272 - £ 405.2052 Request the lead time here
120.0
TR60 x 9
60.0
7320.0
Right Hand
100.0
9.0
£ 126.174 - £ 210.2934 Request the lead time here
80.0
TR40 x 7
40.0
3210.0
Left Hand
80.0
7.0
£ 36.3732 - £ 60.6186 Request the lead time here
48.0
TR24 x 10
24.0
1130.0
Right Hand
50.0
10.0
£ 122.4714 - £ 204.1122 Request the lead time here
88.0
TR44 x 7
44.0
3920.0
Left Hand
80.0
7.0
£ 182.5494 - £ 304.2456 Request the lead time here
100.0
TR50 x 8
50.0
5060.0
Right Hand
90.0
8.0
£ 55.9878 - £ 93.3198 Request the lead time here
60.0
TR30 x 12
30.0
1780.0
Right Hand
60.0
12.0
£ 206.7336 - £ 344.556 Request the lead time here
100.0
TR50 x 8
50.0
5060.0
Left Hand
90.0
8.0
£ 6.4464 - £ 10.7406 Request the lead time here
20.0
TR10 x 2
10.0
200.0
Right Hand
22.0
2.0
£ 23.4906 - £ 39.1476 Request the lead time here
40.0
TR20 x 4
20.0
790.0
Right Hand
45.0
4.0
£ 31.9566 - £ 53.2542 Request the lead time here
44.0
TR22 x 10
22.0
940.0
Right Hand
45.0
10.0
£ 39.2496 - £ 65.4126 Request the lead time here
52.0
TR26 x 5
26.0
1340.0
Right Hand
50.0
5.0
£ 52.3056 - £ 87.1794 Request the lead time here
60.0
TR30 x 6
30.0
1780.0
Right Hand
60.0
6.0
£ 126.174 - £ 210.2934 Request the lead time here
80.0
TR40 x 14
40.0
3210.0
Right Hand
80.0
14.0
£ 59.4762 - £ 99.1338 Request the lead time here
56.0
TR28 x 10
28.0
1570.0
Right Hand
60.0
10.0
£ 26.5506 - £ 44.2476 Request the lead time here
44.0
TR22 x 5
22.0
940.0
Right Hand
45.0
5.0
£ 32.6604 - £ 54.4374 Request the lead time here
48.0
TR24 x 5
24.0
1130.0
Right Hand
50.0
5.0
  • of 3
Cylindrical Nut TR80 x 10 160.0 Bronze

20149505

Price Range
£ 570.231 - £ 342.1386

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR80 x 10
  • No. of starts
    1.0
  • d1 tol 7H
    80.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR10 x 4 20.0 Bronze

20149604

Price Range
£ 14.1984 - £ 8.517

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 4
  • No. of starts
    2.0
  • d1 tol 7H
    10.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR80 x 10 160.0 Bronze

20149512

Price Range
£ 630.156 - £ 378.0936

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR80 x 10
  • No. of starts
    1.0
  • d1 tol 7H
    80.0
  • Lead
    10.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR44 x 7 88.0 Bronze

20148133

Price Range
£ 191.1072 - £ 114.6684

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR60 x 9 120.0 Bronze

20148171

Price Range
£ 405.2052 - £ 243.1272

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR40 x 7 80.0 Bronze

20148126

Price Range
£ 210.2934 - £ 126.174

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR24 x 10 48.0 Bronze

20147938

Price Range
£ 60.6186 - £ 36.3732

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    24.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR44 x 7 88.0 Bronze

20148140

Price Range
£ 204.1122 - £ 122.4714

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR50 x 8 100.0 Bronze

20148157

Price Range
£ 304.2456 - £ 182.5494

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR30 x 12 60.0 Bronze

20148010

Price Range
£ 93.3198 - £ 55.9878

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    30.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR50 x 8 100.0 Bronze

20148164

Price Range
£ 344.556 - £ 206.7336

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR10 x 2 20.0 Bronze

20147730

Price Range
£ 10.7406 - £ 6.4464

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR20 x 4 40.0 Bronze

20147877

Price Range
£ 39.1476 - £ 23.4906

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR22 x 10 44.0 Bronze

20147907

Price Range
£ 53.2542 - £ 31.9566

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    22.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR26 x 5 52.0 Bronze

20147969

Price Range
£ 65.4126 - £ 39.2496

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR30 x 6 60.0 Bronze

20148027

Price Range
£ 87.1794 - £ 52.3056

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR40 x 14 80.0 Bronze

20148102

Price Range
£ 210.2934 - £ 126.174

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 14
  • No. of starts
    2.0
  • d1 tol 7H
    40.0
  • Lead
    14.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR28 x 10 56.0 Bronze

20147983

Price Range
£ 99.1338 - £ 59.4762

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    28.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR22 x 5 44.0 Bronze

20147914

Price Range
£ 44.2476 - £ 26.5506

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR24 x 5 48.0 Bronze

20147945

Price Range
£ 54.4374 - £ 32.6604

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Right Hand