Menu Search

Crossed Roller Rail Sets

In production

These Crossed Roller Rail Sets are linear motion systems that provide applications with positioning and smooth guiding. Its design, which consists of two parallel rails with crossed roller bearings, allows for high-precision linear motion and outstanding load-carrying capability.

They evenly distribute loads, resulting in minimum deflection and great repeatability, allowing for precise motion control. Because of their small shape, they are perfect for applications where space is restricted or a compact design is required.

It comes in four rails, each with two roller cages and eight head bolts. They are corrosion-resistant and can withstand temperatures from -40 C to +80C. Used in applications such as industrial automotive, medical equipment, machine tools and defence.

  • It is perfect for applications where space is restricted or a compact design is required.
  • It can withstand temperatures from -40 C to +80C.
  • It comes in four rails, each with two roller cages and eight head bolts.
Material: Steel Series Code: SRL1000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
73 results
Product SKUs information
Item Code Price range Availability d2 w1 d1 h1 +0|-0.3 Stroke max d3 l1 View
£ 82.9158 - £ 127.5612 Request the lead time here
7.5
11.0
4.3
22.0
92.0
M5
120.0
£ 877.0368 - £ 1,349.2866 Request the lead time here
10.5
22.0
6.8
44.0
805.0
M8
1000.0
£ 66.7488 - £ 102.6834 Request the lead time here
4.4
6.0
2.55
12.0
44.0
M3
60.0
£ 85.2924 - £ 131.223 Request the lead time here
3.0
4.0
1.65
8.5
45.0
M2
60.0
£ 89.8518 - £ 138.2304 Request the lead time here
3.0
4.0
1.65
8.5
53.0
M2
70.0
£ 1,297.4502 - £ 1,996.0788 Request the lead time here
10.5
22.0
6.8
44.0
894.0
M8
1100.0
£ 105.5394 - £ 162.3738 Request the lead time here
4.4
6.0
2.55
12.0
100.0
M3
120.0
£ 71.502 - £ 110.007 Request the lead time here
7.5
11.0
4.3
22.0
54.0
M5
80.0
£ 201.093 - £ 309.3762 Request the lead time here
4.4
6.0
2.55
12.0
148.0
M3
180.0
£ 55.6308 - £ 85.578 Request the lead time here
4.4
6.0
2.55
12.0
30.0
M3
45.0
£ 108.0078 - £ 166.1682 Request the lead time here
7.5
11.0
4.3
22.0
154.0
M5
200.0
£ 96.186 - £ 147.9816 Request the lead time here
6.0
8.0
3.3
18.0
144.0
M4
175.0
£ 59.8944 - £ 92.1468 Request the lead time here
6.0
8.0
3.3
18.0
74.0
M4
100.0
£ 1,433.3244 - £ 2,205.1074 Request the lead time here
13.5
28.0
8.5
58.0
824.0
M10
1000.0
£ 53.3358 - £ 82.059 Request the lead time here
3.0
4.0
1.65
8.5
13.0
M2
20.0
£ 108.9054 - £ 167.5452 Request the lead time here
9.5
15.0
5.3
31.0
154.0
M6
200.0
£ 146.1558 - £ 224.8488 Request the lead time here
6.0
8.0
3.3
18.0
204.0
M4
250.0
£ 127.9692 - £ 196.8804 Request the lead time here
9.5
15.0
5.3
31.0
200.0
M6
250.0
£ 124.083 - £ 190.893 Request the lead time here
4.4
6.0
2.55
12.0
106.0
M3
135.0
£ 85.578 - £ 131.6514 Request the lead time here
4.4
6.0
2.55
12.0
72.0
M3
90.0
  • of 4
Crossed Roller Rail Set 120.0 M5 11.0 Steel

20159313

Price Range
£ 127.5612 - £ 82.9158

Stock Levels
Request the lead time here
Attributes
  • l1
    120.0
  • Stroke max
    92.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 1000.0 M8 22.0 Steel

20159320

Price Range
£ 1,349.2866 - £ 877.0368

Stock Levels
Request the lead time here
Attributes
  • l1
    1000.0
  • Stroke max
    805.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 60.0 M3 6.0 Steel

20161989

Price Range
£ 102.6834 - £ 66.7488

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • Stroke max
    44.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 60.0 M2 4.0 Steel

20161934

Price Range
£ 131.223 - £ 85.2924

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • Stroke max
    45.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 70.0 M2 4.0 Steel

20161941

Price Range
£ 138.2304 - £ 89.8518

Stock Levels
Request the lead time here
Attributes
  • l1
    70.0
  • Stroke max
    53.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 1100.0 M8 22.0 Steel

20159337

Price Range
£ 1,996.0788 - £ 1,297.4502

Stock Levels
Request the lead time here
Attributes
  • l1
    1100.0
  • Stroke max
    894.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 120.0 M3 6.0 Steel

20162023

Price Range
£ 162.3738 - £ 105.5394

Stock Levels
Request the lead time here
Attributes
  • l1
    120.0
  • Stroke max
    100.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 80.0 M5 11.0 Steel

20159344

Price Range
£ 110.007 - £ 71.502

Stock Levels
Request the lead time here
Attributes
  • l1
    80.0
  • Stroke max
    54.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 180.0 M3 6.0 Steel

20162054

Price Range
£ 309.3762 - £ 201.093

Stock Levels
Request the lead time here
Attributes
  • l1
    180.0
  • Stroke max
    148.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 45.0 M3 6.0 Steel

20161972

Price Range
£ 85.578 - £ 55.6308

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • Stroke max
    30.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 200.0 M5 11.0 Steel

20161880

Price Range
£ 166.1682 - £ 108.0078

Stock Levels
Request the lead time here
Attributes
  • l1
    200.0
  • Stroke max
    154.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 175.0 M4 8.0 Steel

20162115

Price Range
£ 147.9816 - £ 96.186

Stock Levels
Request the lead time here
Attributes
  • l1
    175.0
  • Stroke max
    144.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 100.0 M4 8.0 Steel

20162085

Price Range
£ 92.1468 - £ 59.8944

Stock Levels
Request the lead time here
Attributes
  • l1
    100.0
  • Stroke max
    74.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 1000.0 M10 28.0 Steel

20159290

Price Range
£ 2,205.1074 - £ 1,433.3244

Stock Levels
Request the lead time here
Attributes
  • l1
    1000.0
  • Stroke max
    824.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 20.0 M2 4.0 Steel

20161897

Price Range
£ 82.059 - £ 53.3358

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • Stroke max
    13.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 200.0 M6 15.0 Steel

20162252

Price Range
£ 167.5452 - £ 108.9054

Stock Levels
Request the lead time here
Attributes
  • l1
    200.0
  • Stroke max
    154.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 250.0 M4 8.0 Steel

20162146

Price Range
£ 224.8488 - £ 146.1558

Stock Levels
Request the lead time here
Attributes
  • l1
    250.0
  • Stroke max
    204.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 250.0 M6 15.0 Steel

20162269

Price Range
£ 196.8804 - £ 127.9692

Stock Levels
Request the lead time here
Attributes
  • l1
    250.0
  • Stroke max
    200.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 135.0 M3 6.0 Steel

20162030

Price Range
£ 190.893 - £ 124.083

Stock Levels
Request the lead time here
Attributes
  • l1
    135.0
  • Stroke max
    106.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 90.0 M3 6.0 Steel

20162009

Price Range
£ 131.6514 - £ 85.578

Stock Levels
Request the lead time here
Attributes
  • l1
    90.0
  • Stroke max
    72.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4