| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 241.1688 |
| 5 - 9 | £ 217.056 |
| 10 - 19 | £ 204.9894 |
| 20 - 49 | £ 180.8766 |
| 50 + | £ 156.7638 |
| l1 | 280.0 |
|---|---|
| Stroke max | 230.0 |
| w1 | 11.0 |
| d1 | 4.3 |
| d2 | 7.5 |
| d3 | M5 |
| h1 +0|-0.3 | 22.0 |
| h2 | 10.0 |
| h3 | 4.5 |
| l2 | 40.0 |
| l3 | 20.0 |
| l4 | 2.0 |
| w2 | 4.1 |
| No. of rollers | 24.0 |
| Dyn. load C max. kN | 29.5 |
| Static load C0 max. kN | 28.1 |
| Weight kg | 0.83 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue