20159290
20159290
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 2,205.1074 |
| 5 - 9 | £ 1,984.5936 |
| 10 - 19 | £ 1,874.3418 |
| 20 - 49 | £ 1,653.828 |
| 50 + | £ 1,433.3244 |
| l1 | 1000.0 |
|---|---|
| Stroke max | 824.0 |
| w1 | 28.0 |
| d1 | 8.5 |
| d2 | 13.5 |
| d3 | M10 |
| h1 +0|-0.3 | 58.0 |
| h2 | 26.9 |
| h3 | 12.0 |
| l2 | 100.0 |
| l3 | 50.0 |
| l4 | 3.5 |
| w2 | 8.2 |
| No. of rollers | 33.0 |
| Dyn. load C max. kN | 485.0 |
| Static load C0 max. kN | 435.0 |
| Weight kg | 20.40 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue