Menu Search

Crossed Roller Rail Sets

In production

These Crossed Roller Rail Sets are linear motion systems that provide applications with positioning and smooth guiding. Its design, which consists of two parallel rails with crossed roller bearings, allows for high-precision linear motion and outstanding load-carrying capability.

They evenly distribute loads, resulting in minimum deflection and great repeatability, allowing for precise motion control. Because of their small shape, they are perfect for applications where space is restricted or a compact design is required.

It comes in four rails, each with two roller cages and eight head bolts. They are corrosion-resistant and can withstand temperatures from -40 C to +80C. Used in applications such as industrial automotive, medical equipment, machine tools and defence.

  • It is perfect for applications where space is restricted or a compact design is required.
  • It can withstand temperatures from -40 C to +80C.
  • It comes in four rails, each with two roller cages and eight head bolts.
Material: Steel Series Code: SRL1000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
73 results
Product SKUs information
Item Code Price range Availability d2 w1 d1 h1 +0|-0.3 Stroke max d3 l1 View
£ 715.9584 - £ 1,101.4674 Request the lead time here
13.5
28.0
8.5
58.0
492.0
M10
600.0
£ 889.9296 - £ 1,369.1256 Request the lead time here
10.5
22.0
6.8
44.0
658.0
M8
800.0
£ 399.3402 - £ 614.3664 Request the lead time here
13.5
28.0
8.5
58.0
308.0
M10
400.0
£ 1,048.254 - £ 1,612.6914 Request the lead time here
10.5
22.0
6.8
44.0
746.0
M8
900.0
£ 1,702.8696 - £ 2,619.7986 Request the lead time here
13.5
28.0
8.5
58.0
916.0
M10
1100.0
£ 1,486.6602 - £ 2,287.1766 Request the lead time here
10.5
22.0
6.8
44.0
982.0
M8
1200.0
£ 393.6282 - £ 605.5842 Request the lead time here
10.5
22.0
6.8
44.0
394.0
M8
500.0
£ 270.0042 - £ 415.395 Request the lead time here
9.5
15.0
5.3
31.0
366.0
M6
450.0
£ 975.5076 - £ 1,500.7872 Request the lead time here
13.5
28.0
8.5
58.0
548.0
M10
700.0
£ 1,297.4502 - £ 1,996.0788 Request the lead time here
10.5
22.0
6.8
44.0
894.0
M8
1100.0
£ 877.0368 - £ 1,349.2866 Request the lead time here
10.5
22.0
6.8
44.0
805.0
M8
1000.0
£ 53.3358 - £ 82.059 Request the lead time here
3.0
4.0
1.65
8.5
13.0
M2
20.0
£ 55.6308 - £ 85.578 Request the lead time here
3.0
4.0
1.65
8.5
21.0
M2
30.0
£ 66.7488 - £ 102.6834 Request the lead time here
3.0
4.0
1.65
8.5
29.0
M2
40.0
£ 108.0078 - £ 166.1682 Request the lead time here
7.5
11.0
4.3
22.0
154.0
M5
200.0
£ 73.5828 - £ 113.2098 Request the lead time here
3.0
4.0
1.65
8.5
37.0
M2
50.0
£ 105.5394 - £ 162.3738 Request the lead time here
3.0
4.0
1.65
8.5
61.0
M2
80.0
£ 53.0502 - £ 81.6204 Request the lead time here
4.4
6.0
2.55
12.0
24.0
M3
30.0
£ 89.8518 - £ 138.2304 Request the lead time here
3.0
4.0
1.65
8.5
53.0
M2
70.0
£ 55.6308 - £ 85.578 Request the lead time here
4.4
6.0
2.55
12.0
30.0
M3
45.0
  • of 4
Crossed Roller Rail Set 600.0 M10 28.0 Steel

20162436

Price Range
£ 1,101.4674 - £ 715.9584

Stock Levels
Request the lead time here
Attributes
  • l1
    600.0
  • Stroke max
    492.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 800.0 M8 22.0 Steel

20174057

Price Range
£ 1,369.1256 - £ 889.9296

Stock Levels
Request the lead time here
Attributes
  • l1
    800.0
  • Stroke max
    658.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 400.0 M10 28.0 Steel

20162412

Price Range
£ 614.3664 - £ 399.3402

Stock Levels
Request the lead time here
Attributes
  • l1
    400.0
  • Stroke max
    308.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 900.0 M8 22.0 Steel

20174064

Price Range
£ 1,612.6914 - £ 1,048.254

Stock Levels
Request the lead time here
Attributes
  • l1
    900.0
  • Stroke max
    746.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 1100.0 M10 28.0 Steel

20174118

Price Range
£ 2,619.7986 - £ 1,702.8696

Stock Levels
Request the lead time here
Attributes
  • l1
    1100.0
  • Stroke max
    916.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 1200.0 M8 22.0 Steel

20174071

Price Range
£ 2,287.1766 - £ 1,486.6602

Stock Levels
Request the lead time here
Attributes
  • l1
    1200.0
  • Stroke max
    982.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 500.0 M8 22.0 Steel

20162375

Price Range
£ 605.5842 - £ 393.6282

Stock Levels
Request the lead time here
Attributes
  • l1
    500.0
  • Stroke max
    394.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 450.0 M6 15.0 Steel

20162306

Price Range
£ 415.395 - £ 270.0042

Stock Levels
Request the lead time here
Attributes
  • l1
    450.0
  • Stroke max
    366.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 700.0 M10 28.0 Steel

20174088

Price Range
£ 1,500.7872 - £ 975.5076

Stock Levels
Request the lead time here
Attributes
  • l1
    700.0
  • Stroke max
    548.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 1100.0 M8 22.0 Steel

20159337

Price Range
£ 1,996.0788 - £ 1,297.4502

Stock Levels
Request the lead time here
Attributes
  • l1
    1100.0
  • Stroke max
    894.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 1000.0 M8 22.0 Steel

20159320

Price Range
£ 1,349.2866 - £ 877.0368

Stock Levels
Request the lead time here
Attributes
  • l1
    1000.0
  • Stroke max
    805.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 20.0 M2 4.0 Steel

20161897

Price Range
£ 82.059 - £ 53.3358

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • Stroke max
    13.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 30.0 M2 4.0 Steel

20161903

Price Range
£ 85.578 - £ 55.6308

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • Stroke max
    21.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 40.0 M2 4.0 Steel

20161910

Price Range
£ 102.6834 - £ 66.7488

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • Stroke max
    29.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 200.0 M5 11.0 Steel

20161880

Price Range
£ 166.1682 - £ 108.0078

Stock Levels
Request the lead time here
Attributes
  • l1
    200.0
  • Stroke max
    154.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 50.0 M2 4.0 Steel

20161927

Price Range
£ 113.2098 - £ 73.5828

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • Stroke max
    37.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 80.0 M2 4.0 Steel

20161958

Price Range
£ 162.3738 - £ 105.5394

Stock Levels
Request the lead time here
Attributes
  • l1
    80.0
  • Stroke max
    61.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 30.0 M3 6.0 Steel

20161965

Price Range
£ 81.6204 - £ 53.0502

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • Stroke max
    24.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 70.0 M2 4.0 Steel

20161941

Price Range
£ 138.2304 - £ 89.8518

Stock Levels
Request the lead time here
Attributes
  • l1
    70.0
  • Stroke max
    53.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 45.0 M3 6.0 Steel

20161972

Price Range
£ 85.578 - £ 55.6308

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • Stroke max
    30.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4