Menu Search

Crossed Roller Rail Sets

In production

These Crossed Roller Rail Sets are linear motion systems that provide applications with positioning and smooth guiding. Its design, which consists of two parallel rails with crossed roller bearings, allows for high-precision linear motion and outstanding load-carrying capability.

They evenly distribute loads, resulting in minimum deflection and great repeatability, allowing for precise motion control. Because of their small shape, they are perfect for applications where space is restricted or a compact design is required.

It comes in four rails, each with two roller cages and eight head bolts. They are corrosion-resistant and can withstand temperatures from -40 C to +80C. Used in applications such as industrial automotive, medical equipment, machine tools and defence.

  • It is perfect for applications where space is restricted or a compact design is required.
  • It can withstand temperatures from -40 C to +80C.
  • It comes in four rails, each with two roller cages and eight head bolts.
Material: Steel Series Code: SRL1000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
73 results
Product SKUs information
Item Code Price range Availability d2 w1 d1 h1 +0|-0.3 Stroke max d3 l1 View
£ 399.3402 - £ 614.3664 Request the lead time here
13.5
28.0
8.5
58.0
308.0
M10
400.0
£ 1,048.254 - £ 1,612.6914 Request the lead time here
10.5
22.0
6.8
44.0
746.0
M8
900.0
£ 178.1124 - £ 274.023 Request the lead time here
9.5
15.0
5.3
31.0
246.0
M6
300.0
£ 137.1186 - £ 210.9564 Request the lead time here
7.5
11.0
4.3
22.0
254.0
M5
320.0
£ 230.061 - £ 353.94 Request the lead time here
7.5
11.0
4.3
22.0
330.0
M5
400.0
£ 128.9484 - £ 198.3798 Request the lead time here
6.0
8.0
3.3
18.0
184.0
M4
225.0
£ 72.1446 - £ 110.9964 Request the lead time here
9.5
15.0
5.3
31.0
80.0
M6
100.0
£ 146.1558 - £ 224.8488 Request the lead time here
6.0
8.0
3.3
18.0
204.0
M4
250.0
£ 230.061 - £ 353.94 Request the lead time here
7.5
11.0
4.3
22.0
354.0
M5
440.0
£ 171.1458 - £ 263.3028 Request the lead time here
4.4
6.0
2.55
12.0
134.0
M3
165.0
£ 145.758 - £ 224.2368 Request the lead time here
4.4
6.0
2.55
12.0
120.0
M3
150.0
£ 136.527 - £ 210.0384 Request the lead time here
7.5
11.0
4.3
22.0
192.0
M5
240.0
£ 124.083 - £ 190.893 Request the lead time here
4.4
6.0
2.55
12.0
106.0
M3
135.0
£ 74.4804 - £ 114.5868 Request the lead time here
6.0
8.0
3.3
18.0
104.0
M4
125.0
£ 1,232.2212 - £ 1,895.7312 Request the lead time here
13.5
28.0
8.5
58.0
732.0
M10
900.0
£ 393.6282 - £ 605.5842 Request the lead time here
10.5
22.0
6.8
44.0
394.0
M8
500.0
£ 85.578 - £ 131.6514 Request the lead time here
4.4
6.0
2.55
12.0
72.0
M3
90.0
£ 89.8518 - £ 138.2304 Request the lead time here
4.4
6.0
2.55
12.0
86.0
M3
105.0
£ 53.3358 - £ 82.059 Request the lead time here
3.0
4.0
1.65
8.5
13.0
M2
20.0
£ 55.6308 - £ 85.578 Request the lead time here
3.0
4.0
1.65
8.5
21.0
M2
30.0
  • of 4
Crossed Roller Rail Set 400.0 M10 28.0 Steel

20162412

Price Range
£ 614.3664 - £ 399.3402

Stock Levels
Request the lead time here
Attributes
  • l1
    400.0
  • Stroke max
    308.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 900.0 M8 22.0 Steel

20174064

Price Range
£ 1,612.6914 - £ 1,048.254

Stock Levels
Request the lead time here
Attributes
  • l1
    900.0
  • Stroke max
    746.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 300.0 M6 15.0 Steel

20162276

Price Range
£ 274.023 - £ 178.1124

Stock Levels
Request the lead time here
Attributes
  • l1
    300.0
  • Stroke max
    246.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 320.0 M5 11.0 Steel

20162191

Price Range
£ 210.9564 - £ 137.1186

Stock Levels
Request the lead time here
Attributes
  • l1
    320.0
  • Stroke max
    254.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 400.0 M5 11.0 Steel

20162214

Price Range
£ 353.94 - £ 230.061

Stock Levels
Request the lead time here
Attributes
  • l1
    400.0
  • Stroke max
    330.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 225.0 M4 8.0 Steel

20162139

Price Range
£ 198.3798 - £ 128.9484

Stock Levels
Request the lead time here
Attributes
  • l1
    225.0
  • Stroke max
    184.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 100.0 M6 15.0 Steel

20162238

Price Range
£ 110.9964 - £ 72.1446

Stock Levels
Request the lead time here
Attributes
  • l1
    100.0
  • Stroke max
    80.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 250.0 M4 8.0 Steel

20162146

Price Range
£ 224.8488 - £ 146.1558

Stock Levels
Request the lead time here
Attributes
  • l1
    250.0
  • Stroke max
    204.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 440.0 M5 11.0 Steel

20162450

Price Range
£ 353.94 - £ 230.061

Stock Levels
Request the lead time here
Attributes
  • l1
    440.0
  • Stroke max
    354.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 165.0 M3 6.0 Steel

20174033

Price Range
£ 263.3028 - £ 171.1458

Stock Levels
Request the lead time here
Attributes
  • l1
    165.0
  • Stroke max
    134.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 150.0 M3 6.0 Steel

20162047

Price Range
£ 224.2368 - £ 145.758

Stock Levels
Request the lead time here
Attributes
  • l1
    150.0
  • Stroke max
    120.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 240.0 M5 11.0 Steel

20162184

Price Range
£ 210.0384 - £ 136.527

Stock Levels
Request the lead time here
Attributes
  • l1
    240.0
  • Stroke max
    192.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 135.0 M3 6.0 Steel

20162030

Price Range
£ 190.893 - £ 124.083

Stock Levels
Request the lead time here
Attributes
  • l1
    135.0
  • Stroke max
    106.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 125.0 M4 8.0 Steel

20162092

Price Range
£ 114.5868 - £ 74.4804

Stock Levels
Request the lead time here
Attributes
  • l1
    125.0
  • Stroke max
    104.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 900.0 M10 28.0 Steel

20174101

Price Range
£ 1,895.7312 - £ 1,232.2212

Stock Levels
Request the lead time here
Attributes
  • l1
    900.0
  • Stroke max
    732.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 500.0 M8 22.0 Steel

20162375

Price Range
£ 605.5842 - £ 393.6282

Stock Levels
Request the lead time here
Attributes
  • l1
    500.0
  • Stroke max
    394.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 90.0 M3 6.0 Steel

20162009

Price Range
£ 131.6514 - £ 85.578

Stock Levels
Request the lead time here
Attributes
  • l1
    90.0
  • Stroke max
    72.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 105.0 M3 6.0 Steel

20162016

Price Range
£ 138.2304 - £ 89.8518

Stock Levels
Request the lead time here
Attributes
  • l1
    105.0
  • Stroke max
    86.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 20.0 M2 4.0 Steel

20161897

Price Range
£ 82.059 - £ 53.3358

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • Stroke max
    13.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 30.0 M2 4.0 Steel

20161903

Price Range
£ 85.578 - £ 55.6308

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • Stroke max
    21.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0