Menu Search

Cover Caps

In stock

Cover Caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately.

  • Designed to protect screw heads and are ideal for decorative purposes.
  • Snap into place, protects against dirt and moisture.
  • Used in applications such as medical, and industrial.
Material: HDPE, Brass, PA66, PA, Nylon or HDPE, LDPE Colour: Yellow, Silver, Natural, Black, Grey, Beige, White, Brown, Green, Blue, Violet, Red, Pink Series Code: SR1811, SR1889

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
189 results
Product SKUs information
Item Code Price range Availability Colour H D Component Type Full Material Type View
£ 0.0966 - £ 0.1006 Request the lead time here
Grey
5.2 mm
12.0 mm
Cap
High Density Polyethylene
3
£ 0.138 - £ 0.1431 Request the lead time here
Black
10.8 mm
Cap
Polyamide 66
3
£ 0.051 - £ 0.0519 2000 In stock
Brown
4.3 mm
Cap
Low Density Polyethylene
k1
£ 0.0972 - £ 0.0992 Request the lead time here
Grey
10.2 mm
18.8 mm
Cap
Polyamide 66
k1
£ 0.1353 - £ 0.1403 45000 In stock
Grey
12.0 mm
18.8 mm
Cap
Polyamide 66
2
£ 0.101 - £ 0.1053 Request the lead time here
White
7.0 mm
Cap
Polyamide 66
3
£ 0.0997 - £ 0.104 Request the lead time here
Grey
8.5 mm
14.8 mm
Cap
Polyamide 66
3
£ 0.0997 - £ 0.104 Request the lead time here
Black
8.5 mm
Cap
Polyamide 66
3
£ 0.146 - £ 0.1516 69250 In stock
White
4.0 mm
Cap
Polyamide 66
3
£ 0.0615 - £ 0.0627 57000 In stock
Grey
5.9 mm
10.8 mm
Cap
Polyamide 66
k1
£ 0.146 - £ 0.1516 Request the lead time here
Black
4.0 mm
Cap
Polyamide 66
2
£ 0.0615 - £ 0.0627 Request the lead time here
White
5.9 mm
Cap
Polyamide 66
1
£ 0.0822 - £ 0.0837 500 In stock
Brown
7.5 mm
14.8 mm
Cap
Polyamide 66
k1
£ 0.0898 - £ 0.0917 Request the lead time here
Grey
9.0 mm
14.8 mm
Cap
Polyamide 66
2
£ 0.0742 - £ 0.0756 Request the lead time here
Grey
6.0 mm
10.8 mm
Cap
Polyamide 66
2
£ 0.1743 - £ 0.1814 Request the lead time here
Grey
15.5 mm
24.0 mm
Cap
Polyamide 66
2
£ 0.07 - £ 0.0728 Request the lead time here
Natural
10.5 mm
Washer
High Density Polyethylene
Washer
£ 0.0797 - £ 0.0814 58000 In stock
Grey
6.0 mm
10.8 mm
Cap
Polyamide 66
2
£ 0.1709 - £ 0.1778 Request the lead time here
Grey
15.5 mm
24.0 mm
Cap
Polyamide 66
2
£ 0.101 - £ 0.1053 Request the lead time here
Black
7.0 mm
Cap
Polyamide 66
3
  • of 10
Cover Caps M5 12.8 mm 5.2 mm HDPE Grey

006605202004

Price Range
£ 0.1006 - £ 0.0966

Stock Levels
Request the lead time here
Attributes
  • D
    12.0 mm
  • H
    5.2 mm
  • Component Type
    Cap
  • Type
    3
  • Full Material
    High Density Polyethylene
Cover Caps 20.6 mm 10.8 mm Nylon or HDPE Black

006408259901

Price Range
£ 0.1431 - £ 0.138

Stock Levels
Request the lead time here
Attributes
  • H
    10.8 mm
  • Component Type
    Cap
  • Type
    3
  • Full Material
    Polyamide 66
  • Colour
    Black
Cover Caps 8.5 mm 10.5 mm 4.3 mm LDPE - PIR Brown

006103207603

Price Range
£ 0.0519 - £ 0.051

Stock Levels
2000 In stock
Attributes
  • H
    4.3 mm
  • Component Type
    Cap
  • Type
    k1
  • Full Material
    Low Density Polyethylene
  • Colour
    Brown
Cover Caps 18.8 mm 20.6 mm 10.2 mm PA Grey

006108207601

Price Range
£ 0.0992 - £ 0.0972

Stock Levels
Request the lead time here
Attributes
  • D
    18.8 mm
  • H
    10.2 mm
  • Component Type
    Cap
  • Type
    k1
  • Full Material
    Polyamide 66
Cover Caps 18.8 mm 21.3 mm 12.0 mm PA Grey

006208207601

Price Range
£ 0.1403 - £ 0.1353

Stock Levels
45000 In stock
Attributes
  • D
    18.8 mm
  • H
    12.0 mm
  • Component Type
    Cap
  • Type
    2
  • Full Material
    Polyamide 66
Cover Caps 14.2 mm 7.0 mm Nylon or HDPE White

006405250001

Price Range
£ 0.1053 - £ 0.101

Stock Levels
Request the lead time here
Attributes
  • H
    7.0 mm
  • Component Type
    Cap
  • Type
    3
  • Full Material
    Polyamide 66
  • Colour
    White
Cover Caps 14.8 mm 16.5 mm 8.5 mm PA Grey

006406207601

Price Range
£ 0.104 - £ 0.0997

Stock Levels
Request the lead time here
Attributes
  • D
    14.8 mm
  • H
    8.5 mm
  • Component Type
    Cap
  • Type
    3
  • Full Material
    Polyamide 66
Cover Caps 16.5 mm 8.5 mm Nylon or HDPE Black

006406259901

Price Range
£ 0.104 - £ 0.0997

Stock Levels
Request the lead time here
Attributes
  • H
    8.5 mm
  • Component Type
    Cap
  • Type
    3
  • Full Material
    Polyamide 66
  • Colour
    Black
Cover Caps 12.2 mm 4.0 mm Nylon or HDPE White

006804201101

Price Range
£ 0.1516 - £ 0.146

Stock Levels
69250 In stock
Attributes
  • H
    4.0 mm
  • d1
    10.7 mm
  • Component Type
    Cap
  • Type
    3
  • Full Material
    Polyamide 66
Cover Caps 10.8 mm 12.2 mm 5.9 mm PA Grey

006104200201

Price Range
£ 0.0627 - £ 0.0615

Stock Levels
57000 In stock
Attributes
  • D
    10.8 mm
  • H
    5.9 mm
  • Component Type
    Cap
  • Type
    k1
  • Full Material
    Polyamide 66
Cover Caps 12.2 mm 4.0 mm Nylon or HDPE Black

006804259901

Price Range
£ 0.1516 - £ 0.146

Stock Levels
Request the lead time here
Attributes
  • H
    4.0 mm
  • d1
    10.7 mm
  • Component Type
    Cap
  • Type
    2
  • Full Material
    Polyamide 66
Cover Caps 12.2 mm 5.9 mm Nylon or HDPE White

006104250001

Price Range
£ 0.0627 - £ 0.0615

Stock Levels
Request the lead time here
Attributes
  • H
    5.9 mm
  • Component Type
    Cap
  • Type
    1
  • Full Material
    Polyamide 66
  • Colour
    White
Cover Caps 14.8 mm 16.5 mm 7.5 mm PA Brown

006106207601

Price Range
£ 0.0837 - £ 0.0822

Stock Levels
500 In stock
Attributes
  • D
    14.8 mm
  • H
    7.5 mm
  • Component Type
    Cap
  • Type
    k1
  • Full Material
    Polyamide 66
Cover Caps 14.8 mm 16.6 mm 9.0 mm PA Grey

006206207601

Price Range
£ 0.0917 - £ 0.0898

Stock Levels
Request the lead time here
Attributes
  • D
    14.8 mm
  • H
    9.0 mm
  • Component Type
    Cap
  • Type
    2
  • Full Material
    Polyamide 66
Cover Caps 10.8 mm 12.2 mm 6.0 mm PA Grey

006204200201

Price Range
£ 0.0756 - £ 0.0742

Stock Levels
Request the lead time here
Attributes
  • D
    10.8 mm
  • H
    6.0 mm
  • Component Type
    Cap
  • Type
    2
  • Full Material
    Polyamide 66
Cover Caps 24.0 mm 26.3 mm 15.5 mm PA Grey

006210200201

Price Range
£ 0.1814 - £ 0.1743

Stock Levels
Request the lead time here
Attributes
  • D
    24.0 mm
  • H
    15.5 mm
  • Component Type
    Cap
  • Type
    2
  • Full Material
    Polyamide 66
Cover Caps 9.5 mm 12.0 mm Nylon 6/6 Natural

006605100001

Price Range
£ 0.0728 - £ 0.07

Stock Levels
Request the lead time here
Attributes
  • H
    10.5 mm
  • d1
    5.0 mm
  • Component Type
    Washer
  • Type
    Washer
  • Full Material
    High Density Polyethylene
Cover Caps 10.8 mm 12.2 mm 6.0 mm PA Grey

006204207601

Price Range
£ 0.0814 - £ 0.0797

Stock Levels
58000 In stock
Attributes
  • D
    10.8 mm
  • H
    6.0 mm
  • Component Type
    Cap
  • Type
    2
  • Full Material
    Polyamide 66
Cover Caps 24.0 mm 26.3 mm 15.5 mm PA Grey

006210207601

Price Range
£ 0.1778 - £ 0.1709

Stock Levels
Request the lead time here
Attributes
  • D
    24.0 mm
  • H
    15.5 mm
  • Component Type
    Cap
  • Type
    2
  • Full Material
    Polyamide 66
Cover Caps 14.2 mm 7.0 mm Nylon or HDPE Black

006405259901

Price Range
£ 0.1053 - £ 0.101

Stock Levels
Request the lead time here
Attributes
  • H
    7.0 mm
  • Component Type
    Cap
  • Type
    3
  • Full Material
    Polyamide 66
  • Colour
    Black