Corner Protectors are designed to protect sharp, delicate corners during transit and storage. The design ensures a secure, snug fit that is easy to install and remove by simply pushing it into place. Commonly used in industrial, commercial and residential settings.
Material: LDPE, PP Colour: White, Black Series Code: SR1041
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | T | L | Colour | t | Material | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.17 - £ 0.17 | 31 In stock |
1.181 in
30.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.1156 - £ 0.1156 | 90038 In stock |
0.472 in
12.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.1573 - £ 0.1573 | 72500 In stock |
0.866 in
22.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.0972 - £ 0.0972 | 225000 In stock |
0.236 in
6.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.1386 - £ 0.1386 | 43592 In stock |
0.591 in
15.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.104 - £ 0.104 | 57225 In stock |
0.394 in
10.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.1431 - £ 0.1431 | 173230 In stock |
0.709 in
18.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.2508 - £ 0.2508 | 14739 In stock |
1.181 in
30.0 mm
|
1.772 in
45.0 mm
|
White
|
|
LDPE - PIR
|
4
|
||
| £ 0.1743 - £ 0.1743 | 250 In stock |
1.26 in
32.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.1016 - £ 0.1016 | 30000 In stock |
0.315 in
8.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.3189 - £ 0.3189 | Request the lead time here |
1.575 in
40.0 mm
|
1.772 in
45.0 mm
|
White
|
|
LDPE - PIR
|
4
|
||
| £ 0.1615 - £ 0.1615 | 1208 In stock |
0.945 in
24.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.197 - £ 0.197 | 50000 In stock |
1.575 in
40.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.282 - £ 0.282 | 3150 In stock |
1.339 in
34.0 mm
|
2.756 in
70.0 mm
|
Black
|
|
LDPE - PIR
|
6
|
||
| £ 0.1658 - £ 0.1658 | 75607 In stock |
0.984 in
25.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.1771 - £ 0.1771 | 4998 In stock |
0.047 in
1.2 mm
|
1.772 in
45.0 mm
|
White
|
0.031 in
0.8 mm
|
LDPE - PIR
|
1
|
||
| £ 0.1658 - £ 0.1658 | 149235 In stock |
0.787 in
20.0 mm
|
1.772 in
45.0 mm
|
White
|
|
LDPE - PIR
|
4
|
||
| £ 0.1743 - £ 0.1743 | Request the lead time here |
0.866 in
22.0 mm
|
1.772 in
45.0 mm
|
White
|
|
LDPE - PIR
|
2
|
||
| £ 0.1502 - £ 0.1502 | 56570 In stock |
0.787 in
20.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.2083 - £ 0.2083 | 5818 In stock |
1.85 in
47.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue