Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Corner Protectors are designed to protect sharp, delicate corners during transit and storage. The design ensures a secure, snug fit that is easy to install and remove by simply pushing it into place. Commonly used in industrial, commercial and residential settings.
Material: LDPE, PP Colour: White, Black Series Code: SR1041
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | T | L | Colour | t | Material | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0925 - £ 0.0925 | 35482 In stock |
0.157 in
4.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.1386 - £ 0.1386 | 232592 In stock |
0.591 in
15.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.0972 - £ 0.0972 | Request the lead time here |
0.236 in
6.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.1573 - £ 0.1573 | 67500 In stock |
0.866 in
22.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.1743 - £ 0.1743 | Request the lead time here |
0.866 in
22.0 mm
|
1.772 in
45.0 mm
|
White
|
|
LDPE - PIR
|
2
|
||
| £ 0.2083 - £ 0.2083 | 4818 In stock |
1.85 in
47.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.1502 - £ 0.1502 | 240570 In stock |
0.787 in
20.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.104 - £ 0.104 | 17225 In stock |
0.394 in
10.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.1658 - £ 0.1658 | 149235 In stock |
0.787 in
20.0 mm
|
1.772 in
45.0 mm
|
White
|
|
LDPE - PIR
|
4
|
||
| £ 0.282 - £ 0.282 | 3150 In stock |
1.339 in
34.0 mm
|
2.756 in
70.0 mm
|
Black
|
|
LDPE - PIR
|
6
|
||
| £ 0.1842 - £ 0.1842 | 28167 In stock |
0.118 in
3.0 mm
|
1.26 in
32.0 mm
|
White
|
0.079 in
2.0 mm
|
LDPE - PIR
|
1
|
||
| £ 0.1658 - £ 0.1658 | 67607 In stock |
0.984 in
25.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.197 - £ 0.197 | 57750 In stock |
1.575 in
40.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.17 - £ 0.17 | 2531 In stock |
1.181 in
30.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.1156 - £ 0.1156 | 11029 In stock |
0.472 in
12.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.1686 - £ 0.1686 | 12896 In stock |
1.102 in
28.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.1856 - £ 0.1856 | 1250 In stock |
1.496 in
38.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.1771 - £ 0.1771 | 4998 In stock |
0.047 in
1.2 mm
|
1.772 in
45.0 mm
|
White
|
0.031 in
0.8 mm
|
LDPE - PIR
|
1
|
||
| £ 0.6817 - £ 0.7101 | 2500 In stock |
1.102 in
28.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE
|
3
|
||
| £ 0.7583 - £ 0.7909 | 225 In stock |
1.575 in
40.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE
|
3