Corner Protectors are designed to protect sharp, delicate corners during transit and storage. The design ensures a secure, snug fit that is easy to install and remove by simply pushing it into place. Commonly used in industrial, commercial and residential settings.
Material: LDPE, PP Colour: White, Black Series Code: SR1041
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | T | L | Colour | t | Material | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.6094 - £ 0.635 | 175 In stock |
0.787 in
20.0 mm
|
1.772 in
45.0 mm
|
White
|
|
LDPE
|
4
|
||
| £ 0.6194 - £ 0.6449 | 3125 In stock |
2.362 in
60.0 mm
|
2.756 in
70.0 mm
|
Black
|
1.378 in
35.0 mm
|
PP
|
5
|
||
| £ 0.2154 - £ 0.2154 | 10 In stock |
2.362 in
60.0 mm
|
1.772 in
45.0 mm
|
Black
|
1.378 in
35.0 mm
|
PP
|
5
|
||
| £ 0.8051 - £ 0.8377 | 350 In stock |
1.339 in
34.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE
|
6
|
||
| £ 0.7583 - £ 0.7909 | 225 In stock |
1.575 in
40.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE
|
3
|
||
| £ 1.1679 - £ 1.2175 | 300 In stock |
1.575 in
40.0 mm
|
1.772 in
45.0 mm
|
White
|
|
LDPE
|
4
|
||
| £ 0.8121 - £ 0.8462 | 225 In stock |
1.85 in
47.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE
|
3
|
||
| £ 0.2962 - £ 0.3075 | 473 In stock |
1.378 in
35.0 mm
|
2.165 in
55.0 mm
|
Black
|
0.591 in
15.0 mm
|
PP
|
5
|
||
| £ 1.0049 - £ 1.0474 | 225 In stock |
1.181 in
30.0 mm
|
1.772 in
45.0 mm
|
White
|
|
LDPE
|
4
|
||
| £ 0.6817 - £ 0.7101 | 2500 In stock |
1.102 in
28.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE
|
3
|
||
| £ 0.0925 - £ 0.0925 | 71797 In stock |
0.157 in
4.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.7384 - £ 0.7696 | Request the lead time here |
1.496 in
38.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE
|
3
|
||
| £ 0.7044 - £ 0.7328 | Request the lead time here |
1.181 in
30.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE
|
3
|
||
| £ 0.7186 - £ 0.7483 | 223 In stock |
1.26 in
32.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE
|
3
|
||
| £ 0.3118 - £ 0.3189 | 37800 In stock |
1.575 in
40.0 mm
|
1.772 in
45.0 mm
|
White
|
|
LDPE - PIR
|
4
|
||
| £ 0.104 - £ 0.104 | 57225 In stock |
0.394 in
10.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.1686 - £ 0.1686 | 14896 In stock |
1.102 in
28.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.1856 - £ 0.1856 | 1500 In stock |
1.496 in
38.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.1573 - £ 0.1573 | 72500 In stock |
0.866 in
22.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.1156 - £ 0.1156 | 90038 In stock |
0.472 in
12.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue