Menu Search

Continuous Hinges - Metal

In stock

Our range of Continuous Hinges are available in a host of sizes to suit your project requirements. These hinges are a more visually pleasing alternative to Butt Hinges. The hinge fits along the full length of a door, lid or other hinged application, and evenly distribute a load. They provide a seamless and hard-wearing opening.

Commonly used for piano lids - these durable hinges can be used in any number of light, medium and heavy duty industries, including, patio doors, shed, commercial and engineering applications, cabinets and other enclosures, furniture making, sheet metal and other metal fabrications.

The range includes Steel and AISI 304 Stainless Steel options. These continuous hinges come in drilled or non drilled options. Also available are Aluminium 6082 T5 options that features an aluminium profile with a small stainless steel pin diameter. This hinge comes non drilled with a weld on design, and features a choice of anodised or raw finishes.

  • Can be riveted, screwed or welded in position.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
66 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Material Hinge Type Overall Width View
£ 25.9814 - £ 25.9814 Request the lead time here
2.0 mm
1020.0 mm
Steel
Drilled Hinge
50.0 mm
1330691 £ 21.474 - £ 21.474 Request the lead time here
0.8 mm
1020.0 mm
Stainless Steel
Undrilled Hinge
30.0 mm
£ 24.6879 - £ 34.1702 Request the lead time here
1.0 mm
1020.0 mm
Stainless Steel
Drilled Hinge
30.0 mm
£ 44.999 - £ 44.999 Request the lead time here
1016.0 mm
Steel
Drilled Hinge
64.0 mm
£ 6.9737 - £ 14.3514 1 In stock
0.8 mm
1020.0 mm
Steel
Drilled Hinge
25.0 mm
£ 7.0877 - £ 9.2649 Request the lead time here
1.0 mm
1020.0 mm
Steel
Undrilled Hinge
30.0 mm
493528 £ 7.1721 - £ 7.1721 Request the lead time here
0.9 mm
1020.0 mm
Steel
Drilled Hinge
32.0 mm
£ 8.377 - £ 8.377 Request the lead time here
0.8 mm
1020.0 mm
Steel
Drilled Hinge
40.0 mm
£ 17.1934 - £ 35.2674 1 In stock
0.8 mm
1020.0 mm
Stainless Steel
Drilled Hinge
25.0 mm
1330694 £ 22.7542 - £ 31.4937 Request the lead time here
1.0 mm
1020.0 mm
Stainless Steel
Undrilled Hinge
30.0 mm
£ 10.7299 - £ 22.0587 Request the lead time here
1.2 mm
1020.0 mm
Steel
Undrilled Hinge
50.0 mm
493532 £ 7.4556 - £ 7.4556 30 In stock
0.9 mm
1020.0 mm
Steel
Drilled Hinge
38.0 mm
£ 8.221 - £ 8.221 Request the lead time here
1016.0 mm
Steel
Drilled Hinge
32.0 mm
£ 35.4935 - £ 35.4935 Request the lead time here
1016.0 mm
304 Stainless Steel
Undrilled Hinge
38.0 mm
493543 £ 9.5534 - £ 9.5534 Request the lead time here
1.6 mm
1016.0 mm
Steel
Undrilled Hinge
50.8 mm
£ 86.8168 - £ 86.8168 Request the lead time here
1016.0 mm
304 Stainless Steel
Undrilled Hinge
51.0 mm
£ 80.8818 - £ 80.8818 Request the lead time here
1016.0 mm
304 Stainless Steel
Undrilled Hinge
64.0 mm
£ 8.051 - £ 8.051 Request the lead time here
0.8 mm
1020.0 mm
Steel
Undrilled Hinge
30.0 mm
£ 14.7488 - £ 14.7488 Request the lead time here
0.9 mm
1020.0 mm
Stainless Steel
Undrilled Hinge
25.0 mm
£ 19.6423 - £ 19.6423 Request the lead time here
0.9 mm
1020.0 mm
Stainless Steel
Undrilled Hinge
32.0 mm
  • of 4
Piano Hinge Drilled Hinge 2.0 mm 50.0 mm 1020.0 mm

1330687

Price Range
£ 25.9814 - £ 25.9814

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    50.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Undrilled Hinge 0.8 mm 30.0 mm 1020.0 mm

1330691

Price Range
£ 21.474 - £ 21.474

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.8 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    30.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    7326909890
Piano Hinge Drilled Hinge 1.0 mm 30.0 mm 1020.0 mm

1330695

Price Range
£ 34.1702 - £ 24.6879

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.0 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    30.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    7326909890
Piano Hinge Drilled Hinge 64.0 mm 1016.0 mm

493554

Price Range
£ 44.999 - £ 44.999

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1016.0 mm
  • Overall Thickness
    2.0 mm
  • Overall Width
    64.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Drilled Hinge 0.8 mm 25.0 mm 1020.0 mm

1330674

Price Range
£ 14.3514 - £ 6.9737

Stock Levels
1 In stock
Attributes
  • Leaf Thickness
    0.8 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    25.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    7326909890
Piano Hinge Undrilled Hinge 1.0 mm 30.0 mm 1020.0 mm

1330678

Price Range
£ 9.2649 - £ 7.0877

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.0 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    30.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Drilled Hinge 0.9 mm 32.0 mm 1020.0 mm

493528

Price Range
£ 7.1721 - £ 7.1721

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.9 mm
  • Overall Length
    1020.0 mm
  • Overall Thickness
    0.9 mm
  • Overall Width
    32.0 mm
  • Hinge Type
    Drilled Hinge
Piano Hinge Drilled Hinge 0.8 mm 40.0 mm 1020.0 mm

1330686

Price Range
£ 8.377 - £ 8.377

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.8 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    40.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Drilled Hinge 0.8 mm 25.0 mm 1020.0 mm

1330690

Price Range
£ 35.2674 - £ 17.1934

Stock Levels
1 In stock
Attributes
  • Leaf Thickness
    0.8 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    25.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Undrilled Hinge 1.0 mm 30.0 mm 1020.0 mm

1330694

Price Range
£ 31.4937 - £ 22.7542

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.0 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    30.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Undrilled Hinge 1.2 mm 50.0 mm 1020.0 mm

1330682

Price Range
£ 22.0587 - £ 10.7299

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.2 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    50.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Drilled Hinge 0.9 mm 38.0 mm 1020.0 mm

493532

Price Range
£ 7.4556 - £ 7.4556

Stock Levels
30 In stock
Attributes
  • Leaf Thickness
    0.9 mm
  • Overall Length
    1020.0 mm
  • Overall Thickness
    0.9 mm
  • Overall Width
    38.0 mm
  • Hinge Type
    Drilled Hinge
Piano Hinge Drilled Hinge 1.2 mm 32.0 mm 1016.0 mm

493536

Price Range
£ 8.221 - £ 8.221

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1016.0 mm
  • Overall Thickness
    1.2 mm
  • Overall Width
    32.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Undrilled Hinge 38.0 mm 1016.0 mm

493541

Price Range
£ 35.4935 - £ 35.4935

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1016.0 mm
  • Overall Thickness
    1.2 mm
  • Overall Width
    38.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    7318190090
Piano Hinge Undrilled Hinge 1.6 mm 50.8 mm 1016.0 mm

493543

Price Range
£ 9.5534 - £ 9.5534

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.6 mm
  • Overall Length
    1016.0 mm
  • Overall Width
    50.8 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    9403999090
Piano Hinge Undrilled Hinge 51.0 mm 1016.0 mm

493551

Price Range
£ 86.8168 - £ 86.8168

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1016.0 mm
  • Overall Thickness
    2.0 mm
  • Overall Width
    51.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Undrilled Hinge 64.0 mm 1016.0 mm

493555

Price Range
£ 80.8818 - £ 80.8818

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1016.0 mm
  • Overall Thickness
    2.0 mm
  • Overall Width
    64.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Undrilled Hinge 0.8 mm 30.0 mm 1020.0 mm

1330675

Price Range
£ 8.051 - £ 8.051

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.8 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    30.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    7318190090
Piano Hinge Undrilled Hinge 0.9 mm 25.0 mm 1020.0 mm

493525

Price Range
£ 14.7488 - £ 14.7488

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.9 mm
  • Overall Length
    1020.0 mm
  • Overall Thickness
    0.9 mm
  • Overall Width
    25.0 mm
  • Hinge Type
    Undrilled Hinge
Piano Hinge Undrilled Hinge 0.9 mm 32.0 mm 1020.0 mm

493529

Price Range
£ 19.6423 - £ 19.6423

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.9 mm
  • Overall Length
    1020.0 mm
  • Overall Thickness
    0.9 mm
  • Overall Width
    32.0 mm
  • Hinge Type
    Undrilled Hinge