Menu Search

Piano Hinge Undrilled Hinge 0.8 mm 25.0 mm 1020.0 mm

Essentra Part Number:

10206935

Manufacturer Part Number:

1330689

91 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 1 £ 33.0615
2 + £ 16.102
Standard pack: 2

Order any quantity

Total price:

£ 33.06

1 x £ 33.0615

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 0.8 mm
Overall Length 1020.0 mm
Overall Width 25.0 mm
Hinge Type Undrilled Hinge
Commodity Code 8302100090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us