Menu Search

Compression Springs

In stock

Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.

Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.

It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Material: Stainless Steel, Carbon Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
341 results
Product SKUs information
Essentra Part Number Price range Availability Spring Rate Overall Length Load at Load Length Wire Diameter Approximate Solid Height Outside Diameter Full Material View
£ 1.192 - £ 1.2955 Request the lead time here
2.00 Nmm
7.87 mm
7.83 N
0.5 mm
2.6 mm
4.6 mm
Carbon Steel
£ 1.192 - £ 1.2955 Request the lead time here
1.17 Nmm
12.7 mm
7.83 N
0.5 mm
3.7 mm
4.6 mm
Carbon Steel
£ 2.0269 - £ 2.2112 Request the lead time here
11.33 Nmm
57.15 mm
201.63 N
2.4 mm
26.3 mm
18.3 mm
Carbon Steel
£ 1.4883 - £ 1.5591 Request the lead time here
1.14 Nmm
11.18 mm
6.52 N
0.5 mm
3.3 mm
4.6 mm
302 Stainless Steel
£ 1.4883 - £ 1.5591 Request the lead time here
0.67 Nmm
17.53 mm
6.52 N
0.5 mm
4.8 mm
4.6 mm
302 Stainless Steel
£ 1.4883 - £ 1.5591 Request the lead time here
0.38 Nmm
31.75 mm
6.52 N
0.5 mm
7.7 mm
4.6 mm
302 Stainless Steel
£ 1.6725 - £ 1.8143 Request the lead time here
5.10 Nmm
57.15 mm
127.75 N
2.1 mm
22.9 mm
18.3 mm
Carbon Steel
£ 1.6725 - £ 1.8143 Request the lead time here
6.71 Nmm
44.45 mm
127.75 N
2.1 mm
18.9 mm
18.3 mm
Carbon Steel
£ 1.6725 - £ 1.8143 Request the lead time here
4.12 Nmm
69.85 mm
127.75 N
2.1 mm
26.9 mm
18.3 mm
Carbon Steel
£ 2.0269 - £ 2.2112 Request the lead time here
41.78 Nmm
19.1 mm
201.63 N
2.4 mm
12.5 mm
18.3 mm
Carbon Steel
£ 2.0269 - £ 2.2112 Request the lead time here
17.83 Nmm
38.1 mm
201.63 N
2.4 mm
19.4 mm
18.3 mm
Carbon Steel
£ 1.6725 - £ 1.8143 Request the lead time here
18.12 Nmm
19.1 mm
127.75 N
2.1 mm
10.9 mm
18.3 mm
Carbon Steel
£ 1.6725 - £ 1.8143 Request the lead time here
7.97 Nmm
38.1 mm
127.75 N
2.1 mm
16.9 mm
18.3 mm
Carbon Steel
£ 1.6725 - £ 1.8143 Request the lead time here
4.55 Nmm
63.5 mm
127.75 N
2.1 mm
24.9 mm
18.3 mm
Carbon Steel
£ 1.6725 - £ 1.8143 Request the lead time here
2.78 Nmm
101.6 mm
127.75 N
2.1 mm
37.0 mm
18.3 mm
Carbon Steel
£ 2.0269 - £ 2.2112 Request the lead time here
22.05 Nmm
31.75 mm
201.63 N
2.4 mm
17.0 mm
18.3 mm
Carbon Steel
£ 1.6725 - £ 1.8143 Request the lead time here
14.83 Nmm
22.35 mm
127.75 N
2.1 mm
11.9 mm
18.3 mm
Carbon Steel
£ 1.7434 - £ 1.8993 Request the lead time here
5.52 Nmm
82.55 mm
145.41 N
2.1 mm
35.1 mm
15.2 mm
Carbon Steel
£ 1.6725 - £ 1.8143 Request the lead time here
3.19 Nmm
88.9 mm
127.75 N
2.1 mm
32.9 mm
18.3 mm
Carbon Steel
£ 2.0269 - £ 2.2112 Request the lead time here
28.86 Nmm
25.4 mm
201.63 N
2.4 mm
14.8 mm
18.3 mm
Carbon Steel
  • of 18
Compression Spring 4.6 mm 7.87 mm 2.00 Nmm

10437421

Price Range
£ 1.2955 - £ 1.192

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    2.6 mm
  • Load at Load Length
    7.83 N
  • Loaded Length
    4.0 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    4.6 mm
Compression Spring 4.6 mm 12.7 mm 1.17 Nmm

10437438

Price Range
£ 1.2955 - £ 1.192

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    3.7 mm
  • Load at Load Length
    7.83 N
  • Loaded Length
    6.1 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    4.6 mm
Compression Spring 18.3 mm 57.15 mm 11.33 Nmm

10438411

Price Range
£ 2.2112 - £ 2.0269

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    26.3 mm
  • Load at Load Length
    201.63 N
  • Loaded Length
    39.3 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    18.3 mm
Compression Spring 4.6 mm 11.18 mm 1.14 Nmm

10438466

Price Range
£ 1.5591 - £ 1.4883

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    3.3 mm
  • Load at Load Length
    6.52 N
  • Loaded Length
    5.5 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    4.6 mm
Compression Spring 4.6 mm 17.53 mm 0.67 Nmm

10438480

Price Range
£ 1.5591 - £ 1.4883

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    4.8 mm
  • Load at Load Length
    6.52 N
  • Loaded Length
    7.9 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    4.6 mm
Compression Spring 4.6 mm 31.75 mm 0.38 Nmm

10234303

Price Range
£ 1.5591 - £ 1.4883

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    7.7 mm
  • Load at Load Length
    6.52 N
  • Loaded Length
    14.6 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    4.6 mm
Compression Spring 18.3 mm 57.15 mm 5.10 Nmm

10438305

Price Range
£ 1.8143 - £ 1.6725

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    22.9 mm
  • Load at Load Length
    127.75 N
  • Loaded Length
    32.1 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    18.3 mm
Compression Spring 18.3 mm 44.45 mm 6.71 Nmm

10438282

Price Range
£ 1.8143 - £ 1.6725

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    18.9 mm
  • Load at Load Length
    127.75 N
  • Loaded Length
    25.4 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    18.3 mm
Compression Spring 18.3 mm 69.85 mm 4.12 Nmm

10438329

Price Range
£ 1.8143 - £ 1.6725

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    26.9 mm
  • Load at Load Length
    127.75 N
  • Loaded Length
    38.8 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    18.3 mm
Compression Spring 18.3 mm 19.1 mm 41.78 Nmm

10438350

Price Range
£ 2.2112 - £ 2.0269

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    12.5 mm
  • Load at Load Length
    201.63 N
  • Loaded Length
    14.2 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    18.3 mm
Compression Spring 18.3 mm 38.1 mm 17.83 Nmm

10438381

Price Range
£ 2.2112 - £ 2.0269

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    19.4 mm
  • Load at Load Length
    201.63 N
  • Loaded Length
    26.8 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    18.3 mm
Compression Spring 18.3 mm 19.1 mm 18.12 Nmm

10438237

Price Range
£ 1.8143 - £ 1.6725

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    10.9 mm
  • Load at Load Length
    127.75 N
  • Loaded Length
    12.0 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    18.3 mm
Compression Spring 18.3 mm 38.1 mm 7.97 Nmm

10438275

Price Range
£ 1.8143 - £ 1.6725

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    16.9 mm
  • Load at Load Length
    127.75 N
  • Loaded Length
    22.1 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    18.3 mm
Compression Spring 18.3 mm 63.5 mm 4.55 Nmm

10438312

Price Range
£ 1.8143 - £ 1.6725

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    24.9 mm
  • Load at Load Length
    127.75 N
  • Loaded Length
    35.5 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    18.3 mm
Compression Spring 18.3 mm 101.6 mm 2.78 Nmm

10438343

Price Range
£ 1.8143 - £ 1.6725

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    37.0 mm
  • Load at Load Length
    127.75 N
  • Loaded Length
    55.5 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    18.3 mm
Compression Spring 18.3 mm 31.75 mm 22.05 Nmm

10438374

Price Range
£ 2.2112 - £ 2.0269

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    17.0 mm
  • Load at Load Length
    201.63 N
  • Loaded Length
    22.6 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    18.3 mm
Compression Spring 18.3 mm 22.35 mm 14.83 Nmm

10438244

Price Range
£ 1.8143 - £ 1.6725

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    11.9 mm
  • Load at Load Length
    127.75 N
  • Loaded Length
    13.7 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    18.3 mm
Compression Spring 15.2 mm 82.55 mm 5.52 Nmm

10438190

Price Range
£ 1.8993 - £ 1.7434

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    35.1 mm
  • Load at Load Length
    145.41 N
  • Loaded Length
    56.2 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    15.2 mm
Compression Spring 18.3 mm 88.9 mm 3.19 Nmm

10415795

Price Range
£ 1.8143 - £ 1.6725

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    32.9 mm
  • Load at Load Length
    127.75 N
  • Loaded Length
    48.9 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    18.3 mm
Compression Spring 18.3 mm 25.4 mm 28.86 Nmm

10419007

Price Range
£ 2.2112 - £ 2.0269

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    14.8 mm
  • Load at Load Length
    201.63 N
  • Loaded Length
    18.4 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    18.3 mm