Menu Search

Compression Spring 18.3 mm 69.85 mm 4.12 Nmm

This compression spring is made from carbon steel - music wire, closed-end wire compression springs. It is 69.85 mm | 2.75 in long, with a 18.29 mm | 0.72 in outside diameter and 4.12 Nm spring rate. The music wire is not recommended for applications where temperature exceeds 121 °.C. The tolerances are Load P ±10% and Spring Rate R ±10%.
Item code:

1217187

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 £ 1.8143
150 - 299 £ 1.7292
300 + £ 1.6725
Standard pack: 30

Order in multiple of 30

Total price:

£ 54.43

30 x £ 1.8143

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Approximate Solid Height 26.9 mm
Load at Load Length 127.75 N
Loaded Length 38.8 mm
Maximum Application Temperature 120 °C
Outside Diameter 18.3 mm
Overall Length 69.85 mm
Spring Rate 4.12 Nmm
Wire Diameter 2.1 mm
Full Material Carbon Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us