Menu Search

Compression Spring 18.3 mm 25.4 mm 28.86 Nmm

This compression spring is made from carbon steel - music wire, closed-end wire compression springs. It is 25.4 mm | 1 in long, with a 18.29 mm | 0.72 in outside diameter and 28.86 Nm spring rate. The music wire is not recommended for applications where temperature exceeds 121 °.C. The tolerances are Load P ±10% and Spring Rate R ±10%.
Essentra Part Number:

10419007

Manufacturer Part Number:

1217193

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 £ 2.2112
150 - 299 £ 2.0836
300 + £ 2.0269
Standard pack: 30

Order in multiple of 30

Total price:

£ 66.34

30 x £ 2.2112

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Approximate Solid Height 14.8 mm
Load at Load Length 201.63 N
Loaded Length 18.4 mm
Maximum Application Temperature 120 °C
Outside Diameter 18.3 mm
Overall Length 25.4 mm
Spring Rate 28.86 Nmm
Wire Diameter 2.4 mm
Full Material Carbon Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us