Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Material: Stainless Steel, Carbon Steel Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spring Rate | Overall Length | Load at Load Length | Wire Diameter | Approximate Solid Height | Outside Diameter | Full Material | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 1.192 - £ 1.2955 | Request the lead time here |
2.00 Nmm
2.00 Nmm
|
0.31 in
7.87 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.102 in
2.6 mm
|
0.181 in
4.6 mm
|
Carbon Steel
|
||
| £ 1.192 - £ 1.2955 | Request the lead time here |
1.17 Nmm
1.17 Nmm
|
0.5 in
12.7 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.146 in
3.7 mm
|
0.181 in
4.6 mm
|
Carbon Steel
|
||
| £ 2.0269 - £ 2.2112 | Request the lead time here |
11.33 Nmm
11.33 Nmm
|
2.25 in
57.15 mm
|
201.63 N
201.63 N
|
0.094 in
2.4 mm
|
1.035 in
26.3 mm
|
0.72 in
18.3 mm
|
Carbon Steel
|
||
| £ 1.4883 - £ 1.5591 | Request the lead time here |
1.14 Nmm
1.14 Nmm
|
0.44 in
11.18 mm
|
6.52 N
6.52 N
|
0.02 in
0.5 mm
|
0.13 in
3.3 mm
|
0.181 in
4.6 mm
|
302 Stainless Steel
|
||
| £ 1.4883 - £ 1.5591 | Request the lead time here |
0.67 Nmm
0.67 Nmm
|
0.69 in
17.53 mm
|
6.52 N
6.52 N
|
0.02 in
0.5 mm
|
0.189 in
4.8 mm
|
0.181 in
4.6 mm
|
302 Stainless Steel
|
||
| £ 1.4883 - £ 1.5591 | Request the lead time here |
0.38 Nmm
0.38 Nmm
|
1.25 in
31.75 mm
|
6.52 N
6.52 N
|
0.02 in
0.5 mm
|
0.303 in
7.7 mm
|
0.181 in
4.6 mm
|
302 Stainless Steel
|
||
| £ 1.6725 - £ 1.8143 | Request the lead time here |
5.10 Nmm
5.10 Nmm
|
2.25 in
57.15 mm
|
127.75 N
127.75 N
|
0.083 in
2.1 mm
|
0.902 in
22.9 mm
|
0.72 in
18.3 mm
|
Carbon Steel
|
||
| £ 1.6725 - £ 1.8143 | Request the lead time here |
6.71 Nmm
6.71 Nmm
|
1.75 in
44.45 mm
|
127.75 N
127.75 N
|
0.083 in
2.1 mm
|
0.744 in
18.9 mm
|
0.72 in
18.3 mm
|
Carbon Steel
|
||
| £ 1.6725 - £ 1.8143 | Request the lead time here |
4.12 Nmm
4.12 Nmm
|
2.75 in
69.85 mm
|
127.75 N
127.75 N
|
0.083 in
2.1 mm
|
1.059 in
26.9 mm
|
0.72 in
18.3 mm
|
Carbon Steel
|
||
| £ 2.0269 - £ 2.2112 | Request the lead time here |
41.78 Nmm
41.78 Nmm
|
0.752 in
19.1 mm
|
201.63 N
201.63 N
|
0.094 in
2.4 mm
|
0.492 in
12.5 mm
|
0.72 in
18.3 mm
|
Carbon Steel
|
||
| £ 2.0269 - £ 2.2112 | Request the lead time here |
17.83 Nmm
17.83 Nmm
|
1.5 in
38.1 mm
|
201.63 N
201.63 N
|
0.094 in
2.4 mm
|
0.764 in
19.4 mm
|
0.72 in
18.3 mm
|
Carbon Steel
|
||
| £ 1.6725 - £ 1.8143 | Request the lead time here |
18.12 Nmm
18.12 Nmm
|
0.752 in
19.1 mm
|
127.75 N
127.75 N
|
0.083 in
2.1 mm
|
0.429 in
10.9 mm
|
0.72 in
18.3 mm
|
Carbon Steel
|
||
| £ 1.6725 - £ 1.8143 | Request the lead time here |
7.97 Nmm
7.97 Nmm
|
1.5 in
38.1 mm
|
127.75 N
127.75 N
|
0.083 in
2.1 mm
|
0.665 in
16.9 mm
|
0.72 in
18.3 mm
|
Carbon Steel
|
||
| £ 1.6725 - £ 1.8143 | Request the lead time here |
4.55 Nmm
4.55 Nmm
|
2.5 in
63.5 mm
|
127.75 N
127.75 N
|
0.083 in
2.1 mm
|
0.98 in
24.9 mm
|
0.72 in
18.3 mm
|
Carbon Steel
|
||
| £ 1.6725 - £ 1.8143 | Request the lead time here |
2.78 Nmm
2.78 Nmm
|
4 in
101.6 mm
|
127.75 N
127.75 N
|
0.083 in
2.1 mm
|
1.457 in
37.0 mm
|
0.72 in
18.3 mm
|
Carbon Steel
|
||
| £ 2.0269 - £ 2.2112 | Request the lead time here |
22.05 Nmm
22.05 Nmm
|
1.25 in
31.75 mm
|
201.63 N
201.63 N
|
0.094 in
2.4 mm
|
0.669 in
17.0 mm
|
0.72 in
18.3 mm
|
Carbon Steel
|
||
| £ 1.6725 - £ 1.8143 | Request the lead time here |
14.83 Nmm
14.83 Nmm
|
0.88 in
22.35 mm
|
127.75 N
127.75 N
|
0.083 in
2.1 mm
|
0.469 in
11.9 mm
|
0.72 in
18.3 mm
|
Carbon Steel
|
||
| £ 1.7434 - £ 1.8993 | Request the lead time here |
5.52 Nmm
5.52 Nmm
|
3.25 in
82.55 mm
|
145.41 N
145.41 N
|
0.083 in
2.1 mm
|
1.382 in
35.1 mm
|
0.598 in
15.2 mm
|
Carbon Steel
|
||
| £ 1.6725 - £ 1.8143 | Request the lead time here |
3.19 Nmm
3.19 Nmm
|
3.5 in
88.9 mm
|
127.75 N
127.75 N
|
0.083 in
2.1 mm
|
1.295 in
32.9 mm
|
0.72 in
18.3 mm
|
Carbon Steel
|
||
| £ 2.0269 - £ 2.2112 | Request the lead time here |
28.86 Nmm
28.86 Nmm
|
1 in
25.4 mm
|
201.63 N
201.63 N
|
0.094 in
2.4 mm
|
0.583 in
14.8 mm
|
0.72 in
18.3 mm
|
Carbon Steel
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue