Menu Search

Clevis Joints with Retention Clips

In production

Steel Clevis Joints, with retention clips, are a type of coupling in which the matching parts fit between the forks and are held in place by retention clips. They form a U-shaped connection between two rods, or shafts, to allow for tractive or linear thrust movements.

The retention clip is a clip that locks into place around the base of the clevis, preventing accidental disconnection and resulting in a clean, compact assembly. The steel substance ensures longevity and its ability to endure high forces, as well as resistance to wear and corrosion. If necessary, the joint can be dismantled for maintenance by removing the retention clip. This allows for component examination, lubrication and replacement.

Most commonly employed as a coupling on the end of air cylinders, at the ends of turnbuckles or for wire rope for tensioning, and used in industries such as construction, automotive and manufacturing.

  • The retention clip is a single component and requires no tools for installation or removal.
Material: 303 Stainless Steel, Steel Series Code: SRR3401, SRR3400, SRR3388, SRR3387

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
94 results
Product SKUs information
Item Code Price range Availability d2 d3 Clevis Size Thread hand Thread Type d1 tol. H9 l1 ±0.5 View
£ 8.02 - £ 13.37 Request the lead time here
M8
14.0
9x16
Right Hand
Coarse
6.0
16.0
£ 5.29 - £ 8.82 Request the lead time here
M5
9.0
5x10
Left Hand
Coarse
5.0
12.0
£ 10.57 - £ 17.61 Request the lead time here
M10
18.0
10x20
Left Hand
Coarse
10.0
20.0
£ 68.17 - £ 113.62 Request the lead time here
M20x1.5
34.0
20x40
Right Hand
Fine
20.0
40.0
£ 33.38 - £ 55.64 Request the lead time here
M16x1.5
26.0
16x32
Right Hand
Fine
16.0
32.0
£ 10.57 - £ 17.61 Request the lead time here
M10
18.0
10x20
Right Hand
Coarse
10.0
20.0
£ 18.55 - £ 30.92 Request the lead time here
M12
20.0
12x24
Right Hand
Coarse
12.0
24.0
£ 20.71 - £ 34.51 Request the lead time here
M12
20.0
12x48
Left Hand
Coarse
12.0
48.0
£ 12.61 - £ 21.01 Request the lead time here
M8
14.0
8x32
Right Hand
Coarse
8.0
32.0
£ 33.38 - £ 55.64 Request the lead time here
M16x1.5
26.0
16x32
Left Hand
Fine
16.0
32.0
£ 33.38 - £ 55.64 Request the lead time here
M16
26.0
16x32
Right Hand
Coarse
16.0
32.0
£ 33.38 - £ 55.64 Request the lead time here
M16
26.0
16x32
Left Hand
Coarse
16.0
32.0
£ 20.71 - £ 34.51 Request the lead time here
M12
20.0
12x48
Right Hand
Coarse
12.0
45.0
£ 12.61 - £ 21.01 Request the lead time here
M8x1
14.0
8x32
Right Hand
Fine
8.0
32.0
£ 18.55 - £ 30.92 Request the lead time here
M12x1.25
20.0
12x24
Right Hand
Fine
12.0
24.0
£ 20.71 - £ 34.51 Request the lead time here
M12x1.25
20.0
12x48
Right Hand
Fine
12.0
48.0
£ 68.17 - £ 113.62 Request the lead time here
M20x1.5
34.0
20x40
Left Hand
Fine
20.0
40.0
£ 18.55 - £ 30.92 Request the lead time here
M12
20.0
12x24
Left Hand
Coarse
12.0
24.0
£ 20.71 - £ 34.51 Request the lead time here
M12x1.25
20.0
12x48
Left Hand
Fine
12.0
48.0
£ 18.55 - £ 30.92 Request the lead time here
M12x1.25
20.0
12x24
Left Hand
Fine
12.0
24.0
  • of 5
Clevis Joint with Retention Clips M8 9x16 16.0 303 Stainless Steel

20759827

Price Range
£ 13.37 - £ 8.02

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    9x16
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    16.0
Clevis Joint with Retention Clips M5 5x10 12.0 303 Stainless Steel

20759988

Price Range
£ 8.82 - £ 5.29

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x10
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    12.0
Clevis Joint with Retention Clips M10 10x20 20.0 303 Stainless Steel

20760069

Price Range
£ 17.61 - £ 10.57

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x20
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    20.0
Clevis Joint with Retention Clips M20x1.5 20x40 40.0 303 Stainless Steel

20759971

Price Range
£ 113.62 - £ 68.17

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
Clevis Joint with Retention Clips M16x1.5 16x32 32.0 303 Stainless Steel

20759957

Price Range
£ 55.64 - £ 33.38

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint with Retention Clips M10 10x20 20.0 303 Stainless Steel

20759865

Price Range
£ 17.61 - £ 10.57

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x20
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    20.0
Clevis Joint with Retention Clips M12 12x24 24.0 303 Stainless Steel

20759902

Price Range
£ 30.92 - £ 18.55

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint with Retention Clips M12 12x48 48.0 303 Stainless Steel

20760120

Price Range
£ 34.51 - £ 20.71

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint with Retention Clips M8 8x32 32.0 303 Stainless Steel

20759841

Price Range
£ 21.01 - £ 12.61

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint with Retention Clips M16x1.5 16x32 32.0 303 Stainless Steel

20760151

Price Range
£ 55.64 - £ 33.38

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint with Retention Clips M16 16x32 32.0 303 Stainless Steel

20759940

Price Range
£ 55.64 - £ 33.38

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint with Retention Clips M16 16x32 32.0 303 Stainless Steel

20760144

Price Range
£ 55.64 - £ 33.38

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint with Retention Clips M12 12x48 45.0 303 Stainless Steel

20759926

Price Range
£ 34.51 - £ 20.71

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    45.0
Clevis Joint with Retention Clips M8x1 8x32 32.0 303 Stainless Steel

20759858

Price Range
£ 21.01 - £ 12.61

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint with Retention Clips M12x1.25 12x24 24.0 303 Stainless Steel

20759919

Price Range
£ 30.92 - £ 18.55

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint with Retention Clips M12x1.25 12x48 48.0 303 Stainless Steel

20759933

Price Range
£ 34.51 - £ 20.71

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint with Retention Clips M20x1.5 20x40 40.0 303 Stainless Steel

20760175

Price Range
£ 113.62 - £ 68.17

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
Clevis Joint with Retention Clips M12 12x24 24.0 303 Stainless Steel

20760106

Price Range
£ 30.92 - £ 18.55

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint with Retention Clips M12x1.25 12x48 48.0 303 Stainless Steel

20760137

Price Range
£ 34.51 - £ 20.71

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint with Retention Clips M12x1.25 12x24 24.0 303 Stainless Steel

20760113

Price Range
£ 30.92 - £ 18.55

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0