| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 30.92 |
| 50 - 99 | £ 24.74 |
| 100 - 199 | £ 23.19 |
| 200 - 499 | £ 21.64 |
| 500 - 999 | £ 20.10 |
| 1000 + | £ 18.55 |
| Clevis Size | 12x24 |
|---|---|
| Thread hand | Right Hand |
| Thread Type | Coarse |
| d1 tol. H9 | 12.0 |
| l1 ±0.5 | 24.0 |
| d2 | M12 |
| d3 | 20.0 |
| l2 ±0.5 | 62.0 |
| l3 | 48.0 |
| l4 | 18.0 |
| w1 tol. B13 | 12.0 |
| w2 | 12.0 |
| w3 tol. h11 | 24.0 |
| w4 | 24.0 |
| l5 | 28.0 |
| h1 | 24.0 |
| h2 | 55.0 |
| h3 | 46.0 |
| h4 | 12.0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue