Menu Search

Captive Thumb Screws - Low Head

In production

This range of Captive Thumb Screws features a low head. They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC.

They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can find some of them with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • This range of Captive Thumb Screws features a low head. They are an ideal fitting solution for panels with non-threaded holes. Available in a choice of Blackened or Natural finishes.
  • Made from austenitic Stainless Steel that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0161A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
152 results
Product SKUs information
Item Code Price range Availability d1 l2 025 Material d4 min d2 a012 d3 View
£ 1.9166 - £ 2.738 Request the lead time here
M4
6.0
Blackened Stainless 303
4.5
2.8
10.0
£ 1.8323 - £ 2.6177 Request the lead time here
M3.5
6.0
Blackened Stainless 303
3.8
2.3
8.0
£ 1.8745 - £ 2.6778 Request the lead time here
M4
6.0
Blackened Stainless 303
4.5
2.8
10.0
£ 1.7902 - £ 2.5575 Request the lead time here
M3.5
6.0
Blackened Stainless 303
3.8
2.3
8.0
£ 2.1693 - £ 3.0991 Request the lead time here
M4
6.0
Blackened Stainless 303
4.5
2.8
10.0
£ 2.5274 - £ 3.6106 Request the lead time here
M6
7.5
Blackened Stainless 303
6.5
4.5
12.0
£ 1.7481 - £ 2.4973 Request the lead time here
M3
4.5
Blackened Stainless 303
3.5
2.0
8.0
£ 1.9587 - £ 2.7982 Request the lead time here
M4
6.0
Blackened Stainless 303
4.5
2.8
10.0
Request the lead time here
M5
7.5
Blackened Stainless 303
5.5
3.7
10.0
£ 3.3046 - £ 4.7208 Request the lead time here
M8
10.0
316 Stainless Steel
8.5
6.0
16.0
£ 2.9191 - £ 4.1702 Request the lead time here
M8
10.0
Blackened Stainless 303
8.5
6.0
16.0
£ 3.4752 - £ 4.9646 Request the lead time here
M8
10.0
Blackened Stainless 316
8.5
6.0
16.0
£ 3.4752 - £ 4.9646 Request the lead time here
M8
10.0
Blackened Stainless 316
8.5
6.0
16.0
£ 3.3046 - £ 4.7208 Request the lead time here
M8
10.0
316 Stainless Steel
8.5
6.0
16.0
£ 3.4752 - £ 4.9646 Request the lead time here
M8
10.0
Blackened Stainless 316
8.5
6.0
16.0
£ 2.9191 - £ 4.1702 Request the lead time here
M8
10.0
Blackened Stainless 303
8.5
6.0
16.0
£ 3.4752 - £ 4.9646 Request the lead time here
M8
10.0
Blackened Stainless 316
8.5
6.0
16.0
£ 2.9191 - £ 4.1702 Request the lead time here
M8
10.0
Blackened Stainless 303
8.5
6.0
16.0
£ 2.9191 - £ 4.1702 Request the lead time here
M8
10.0
Blackened Stainless 303
8.5
6.0
16.0
£ 2.8223 - £ 4.0318 Request the lead time here
M6
7.5
Blackened Stainless 316
6.5
4.5
12.0
  • of 8
Captive Thumb Screw M4 12.0 Blackened Stainless 303

20184568

Price Range
£ 2.738 - £ 1.9166

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    10.0
  • d4 min
    4.5
  • l1 025
    12.0
Captive Thumb Screw M3.5 14.0 Blackened Stainless 303

20184537

Price Range
£ 2.6177 - £ 1.8323

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    8.0
  • d4 min
    3.8
  • l1 025
    14.0
Captive Thumb Screw M4 10.0 Blackened Stainless 303

20184551

Price Range
£ 2.6778 - £ 1.8745

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    10.0
  • d4 min
    4.5
  • l1 025
    10.0
Captive Thumb Screw M3.5 12.0 Blackened Stainless 303

20184520

Price Range
£ 2.5575 - £ 1.7902

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    8.0
  • d4 min
    3.8
  • l1 025
    12.0
Captive Thumb Screw M4 25.0 Blackened Stainless 303

20184612

Price Range
£ 3.0991 - £ 2.1693

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    10.0
  • d4 min
    4.5
  • l1 025
    25.0
Captive Thumb Screw M6 18.0 Blackened Stainless 303

20184728

Price Range
£ 3.6106 - £ 2.5274

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • d3
    12.0
  • d4 min
    6.5
  • l1 025
    18.0
Captive Thumb Screw M3 8.0 Blackened Stainless 303

20184452

Price Range
£ 2.4973 - £ 1.7481

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    8.0
  • d4 min
    3.5
  • l1 025
    8.0
Captive Thumb Screw M4 14.0 Blackened Stainless 303

20184575

Price Range
£ 2.7982 - £ 1.9587

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    10.0
  • d4 min
    4.5
  • l1 025
    14.0
Captive Thumb Screw M5 18.0 Blackened Stainless 303

20186081


Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    10.0
  • d4 min
    5.5
  • l1 025
    18.0
Captive Thumb Screw M8 25.0 316 Stainless Steel

20190026

Price Range
£ 4.7208 - £ 3.3046

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3
    16.0
  • d4 min
    8.5
  • l1 025
    25.0
Captive Thumb Screw M8 16.0 Blackened Stainless 303

20190057

Price Range
£ 4.1702 - £ 2.9191

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3
    16.0
  • d4 min
    8.5
  • l1 025
    16.0
Captive Thumb Screw M8 20.0 Blackened Stainless 316

20190132

Price Range
£ 4.9646 - £ 3.4752

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3
    16.0
  • d4 min
    8.5
  • l1 025
    20.0
Captive Thumb Screw M8 18.0 Blackened Stainless 316

20190125

Price Range
£ 4.9646 - £ 3.4752

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3
    16.0
  • d4 min
    8.5
  • l1 025
    18.0
Captive Thumb Screw M8 18.0 316 Stainless Steel

20190002

Price Range
£ 4.7208 - £ 3.3046

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3
    16.0
  • d4 min
    8.5
  • l1 025
    18.0
Captive Thumb Screw M8 35.0 Blackened Stainless 316

20190163

Price Range
£ 4.9646 - £ 3.4752

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3
    16.0
  • d4 min
    8.5
  • l1 025
    35.0
Captive Thumb Screw M8 20.0 Blackened Stainless 303

20190071

Price Range
£ 4.1702 - £ 2.9191

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3
    16.0
  • d4 min
    8.5
  • l1 025
    20.0
Captive Thumb Screw M8 25.0 Blackened Stainless 316

20190149

Price Range
£ 4.9646 - £ 3.4752

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3
    16.0
  • d4 min
    8.5
  • l1 025
    25.0
Captive Thumb Screw M8 35.0 Blackened Stainless 303

20190101

Price Range
£ 4.1702 - £ 2.9191

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3
    16.0
  • d4 min
    8.5
  • l1 025
    35.0
Captive Thumb Screw M8 30.0 Blackened Stainless 303

20190095

Price Range
£ 4.1702 - £ 2.9191

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3
    16.0
  • d4 min
    8.5
  • l1 025
    30.0
Captive Thumb Screw M6 20.0 Blackened Stainless 316

20185046

Price Range
£ 4.0318 - £ 2.8223

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • d3
    12.0
  • d4 min
    6.5
  • l1 025
    20.0