Menu Search

Captive Thumb Screws - Long Head

In stock

This range of Captive Thumb Screws features a long head. They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC.

They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can find some of them with a blackened finish and others without.. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • This range of Captive Thumb Screws features a long head. They are an ideal fitting solution for panels with non-threaded holes. Available in a choice of Blackened or Natural finishes.
  • Made from austenitic Stainless Steel that provides good resistance to corrosion and machinability
  • Used to comply with the Machinery Detective 2006/42/EC.
Material: Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0160A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
147 results
Product SKUs information
Essentra Part Number Price range Availability d1 l2 025 h1 d4 min d2 a012 d3 View
£ 2.2062 - £ 3.1518 Request the lead time here
M6
25.0
12.0
6.5
4.2
8.0
£ 2.1705 - £ 3.1008 Request the lead time here
M6
15.0
12.0
6.5
4.2
8.0
£ 2.0134 - £ 2.8764 Request the lead time here
M3
10.0
10.0
3.5
2.0
5.0
£ 2.0563 - £ 2.9376 100 In stock
M3
12.5
10.0
3.5
2.0
5.0
£ 2.1904 - £ 3.1292 Request the lead time here
M3
8.0
10.0
3.5
2.0
5.0
£ 2.3589 - £ 3.3699 Request the lead time here
M5
12.5
12.0
5.5
3.7
6.0
£ 2.2957 - £ 3.2796 Request the lead time here
M5
10.0
12.0
5.5
3.7
6.0
£ 2.2536 - £ 3.2194 Request the lead time here
M5
8.0
12.0
5.5
3.7
6.0
£ 2.1904 - £ 3.1292 Request the lead time here
M3.5
8.0
10.0
3.8
2.3
5.0
£ 2.6285 - £ 3.755 Request the lead time here
M6
15.0
12.0
6.5
4.2
8.0
£ 2.1061 - £ 3.0088 Request the lead time here
M3.5
15.0
10.0
3.8
2.3
5.0
£ 2.6116 - £ 3.7309 Request the lead time here
M5
25.0
12.0
5.5
3.7
6.0
£ 2.1693 - £ 3.0991 Request the lead time here
M4
10.0
10.0
4.5
2.8
5.0
£ 2.6285 - £ 3.755 Request the lead time here
M6
17.5
12.0
6.5
4.2
8.0
£ 2.401 - £ 3.43 Request the lead time here
M5
15.0
12.0
5.5
3.7
6.0
£ 2.5063 - £ 3.5805 Request the lead time here
M6
8.0
12.0
6.5
4.2
8.0
£ 2.4642 - £ 3.5203 Request the lead time here
M5
17.5
12.0
5.5
3.7
6.0
£ 2.5695 - £ 3.6708 Request the lead time here
M6
10.0
12.0
6.5
4.2
8.0
£ 2.6285 - £ 3.755 Request the lead time here
M6
20.0
12.0
6.5
4.2
8.0
£ 2.5063 - £ 3.5805 Request the lead time here
M5
24.0
12.0
5.5
3.7
6.0
  • of 8
Captive Thumb Screw M6 50.0 303 Stainless Steel

20138233

Price Range
£ 3.1518 - £ 2.2062

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    50.0
Captive Thumb Screw M6 30.0 303 Stainless Steel

20138202

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    30.0
Captive Thumb Screw M3 20.0 303 Stainless Steel

20137908

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    20.0
Captive Thumb Screw M3 25.0 303 Stainless Steel

20137915

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
100 In stock
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    25.0
Captive Thumb Screw M3 16.0 316 Stainless Steel

20181116

Price Range
£ 3.1292 - £ 2.1904

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    16.0
Captive Thumb Screw M5 25.0 Blackened Stainless 303

20183981

Price Range
£ 3.3699 - £ 2.3589

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    25.0
Captive Thumb Screw M5 20.0 Blackened Stainless 303

20183974

Price Range
£ 3.2796 - £ 2.2957

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    20.0
Captive Thumb Screw M5 16.0 Blackened Stainless 303

20183967

Price Range
£ 3.2194 - £ 2.2536

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    16.0
Captive Thumb Screw M3.5 16.0 Blackened Stainless 316

20184179

Price Range
£ 3.1292 - £ 2.1904

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    16.0
Captive Thumb Screw M6 30.0 Blackened Stainless 303

20184063

Price Range
£ 3.755 - £ 2.6285

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    30.0
Captive Thumb Screw M3.5 30.0 Blackened Stainless 303

20183851

Price Range
£ 3.0088 - £ 2.1061

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    30.0
Captive Thumb Screw M5 50.0 Blackened Stainless 303

20184025

Price Range
£ 3.7309 - £ 2.6116

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    50.0
Captive Thumb Screw M4 20.0 Blackened Stainless 303

20183905

Price Range
£ 3.0991 - £ 2.1693

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    5.0
  • d4 min
    4.5
  • l1 025
    20.0
Captive Thumb Screw M6 35.0 Blackened Stainless 303

20184070

Price Range
£ 3.755 - £ 2.6285

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    35.0
Captive Thumb Screw M5 30.0 Blackened Stainless 303

20183998

Price Range
£ 3.43 - £ 2.401

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    30.0
Captive Thumb Screw M6 16.0 Blackened Stainless 303

20184032

Price Range
£ 3.5805 - £ 2.5063

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    16.0
Captive Thumb Screw M5 35.0 Blackened Stainless 303

20184001

Price Range
£ 3.5203 - £ 2.4642

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    35.0
Captive Thumb Screw M6 20.0 Blackened Stainless 303

20184049

Price Range
£ 3.6708 - £ 2.5695

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    20.0
Captive Thumb Screw M6 40.0 Blackened Stainless 303

20184087

Price Range
£ 3.755 - £ 2.6285

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    40.0
Captive Thumb Screw M5 40.0 Blackened Stainless 303

20184018

Price Range
£ 3.5805 - £ 2.5063

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    40.0