20183981
20183981
| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 3.3699 |
| 100 - 249 | £ 3.0329 |
| 250 - 749 | £ 2.6959 |
| 750 + | £ 2.3589 |
| d1 | M5 |
|---|---|
| d2 a012 | 3.7 |
| d3 | 6.0 |
| d4 min | 5.5 |
| l1 025 | 25.0 |
| l2 025 | 12.5 |
| h1 | 12.0 |
| Finish | Blackened |
| Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue