Menu Search

Captive Thumb Screws - Long Head

In stock

This range of Captive Thumb Screws features a long head. They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC.

They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can find some of them with a blackened finish and others without.. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • This range of Captive Thumb Screws features a long head. They are an ideal fitting solution for panels with non-threaded holes. Available in a choice of Blackened or Natural finishes.
  • Made from austenitic Stainless Steel that provides good resistance to corrosion and machinability
  • Used to comply with the Machinery Detective 2006/42/EC.
Material: Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0160A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
147 results
Product SKUs information
Essentra Part Number Price range Availability d1 l2 025 h1 d4 min d2 a012 d3 View
£ 2.0563 - £ 2.9376 49 In stock
M3
20.0
10.0
3.5
2.0
5.0
£ 2.0563 - £ 2.9376 98 In stock
M3
15.0
10.0
3.5
2.0
5.0
£ 2.0134 - £ 2.8764 Request the lead time here
M3
8.0
10.0
3.5
2.0
5.0
£ 2.0134 - £ 2.8764 Request the lead time here
M3
10.0
10.0
3.5
2.0
5.0
£ 2.1705 - £ 3.1008 100 In stock
M6
12.5
12.0
6.5
4.2
8.0
£ 2.1705 - £ 3.1008 30 In stock
M6
10.0
12.0
6.5
4.2
8.0
£ 2.0563 - £ 2.9376 Request the lead time here
M3.5
20.0
10.0
3.8
2.3
5.0
£ 2.0563 - £ 2.9376 100 In stock
M4
12.5
10.0
4.5
2.8
5.0
£ 2.0563 - £ 2.9376 74 In stock
M3.5
8.0
10.0
3.8
2.3
5.0
£ 2.0563 - £ 2.9376 Request the lead time here
M3.5
17.5
10.0
3.8
2.3
5.0
£ 2.0563 - £ 2.9376 98 In stock
M3.5
12.5
10.0
3.8
2.3
5.0
£ 2.1705 - £ 3.1008 Request the lead time here
M6
20.0
12.0
6.5
4.2
8.0
£ 2.0563 - £ 2.9376 140 In stock
M3
17.5
10.0
3.5
2.0
5.0
£ 2.6285 - £ 3.755 Request the lead time here
M6
25.0
12.0
6.5
4.2
8.0
£ 2.401 - £ 3.43 Request the lead time here
M3
17.5
10.0
3.5
2.0
5.0
£ 2.4431 - £ 3.4902 Request the lead time here
M4
12.5
10.0
4.5
2.8
5.0
£ 2.5695 - £ 3.6708 Request the lead time here
M3.5
25.0
10.0
3.8
2.3
5.0
£ 2.401 - £ 3.43 Request the lead time here
M4
25.0
10.0
4.5
2.8
5.0
£ 2.2957 - £ 3.2796 Request the lead time here
M3
12.5
10.0
3.5
2.0
5.0
£ 2.6116 - £ 3.7309 Request the lead time here
M5
25.0
12.0
5.5
3.7
6.0
  • of 8
Captive Thumb Screw M3 40.0 303 Stainless Steel

20137946

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
49 In stock
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    40.0
Captive Thumb Screw M3 30.0 303 Stainless Steel

20137922

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
98 In stock
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    30.0
Captive Thumb Screw M3 16.0 303 Stainless Steel

20137892

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    16.0
Captive Thumb Screw M3 20.0 303 Stainless Steel

20137908

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    20.0
Captive Thumb Screw M6 25.0 303 Stainless Steel

20138196

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
100 In stock
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    25.0
Captive Thumb Screw M6 20.0 303 Stainless Steel

20138189

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
30 In stock
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    20.0
Captive Thumb Screw M3.5 40.0 303 Stainless Steel

20138011

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    40.0
Captive Thumb Screw M4 25.0 303 Stainless Steel

20138059

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
100 In stock
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    5.0
  • d4 min
    4.5
  • l1 025
    25.0
Captive Thumb Screw M3.5 16.0 303 Stainless Steel

20137960

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
74 In stock
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    16.0
Captive Thumb Screw M3.5 35.0 303 Stainless Steel

20138004

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    35.0
Captive Thumb Screw M3.5 25.0 303 Stainless Steel

20137984

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
98 In stock
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    25.0
Captive Thumb Screw M6 40.0 303 Stainless Steel

20138226

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    40.0
Captive Thumb Screw M3 35.0 303 Stainless Steel

20137939

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
140 In stock
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    35.0
Captive Thumb Screw M6 50.0 Blackened Stainless 303

20184094

Price Range
£ 3.755 - £ 2.6285

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    50.0
Captive Thumb Screw M3 35.0 Blackened Stainless 316

20184148

Price Range
£ 3.43 - £ 2.401

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    35.0
Captive Thumb Screw M4 25.0 Blackened Stainless 316

20184261

Price Range
£ 3.4902 - £ 2.4431

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    5.0
  • d4 min
    4.5
  • l1 025
    25.0
Captive Thumb Screw M3.5 50.0 Blackened Stainless 316

20184230

Price Range
£ 3.6708 - £ 2.5695

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    50.0
Captive Thumb Screw M4 50.0 Blackened Stainless 303

20183950

Price Range
£ 3.43 - £ 2.401

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    5.0
  • d4 min
    4.5
  • l1 025
    50.0
Captive Thumb Screw M3 25.0 Blackened Stainless 316

20184124

Price Range
£ 3.2796 - £ 2.2957

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    25.0
Captive Thumb Screw M5 50.0 Blackened Stainless 303

20184025

Price Range
£ 3.7309 - £ 2.6116

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    50.0