Menu Search

Captive Thumb Screw M3 35.0 303 Stainless Steel

Captive Thumb Screw with a long head. Design that combines tactile properties of thumb screws with the retention power of captive screws. Provides a secure fastening solution that prevents damage, cost and time delays cause from lost or loose screws. Can be used in threaded and non-threaded panel holes.
Item code:

20137939

140 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 £ 2.88
100 - 249 £ 2.592
250 - 749 £ 2.304
750 + £ 2.016
Standard pack: 1

Order in multiple of 1

Total price:

£ 2.88

1 x £ 2.88

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d1 M3
d2 a012 2.0
D3 5.0
d4 min 3.5
l1 025 35.0
l2 025 17.5
h1 10.0
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us