Menu Search

Captive Thumb Screws - Long Head

In production

This range of Captive Thumb Screws features a long head. They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC.

They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can find some of them with a blackened finish and others without.. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • This range of Captive Thumb Screws features a long head. They are an ideal fitting solution for panels with non-threaded holes. Available in a choice of Blackened or Natural finishes.
  • Made from austenitic Stainless Steel that provides good resistance to corrosion and machinability
  • Used to comply with the Machinery Detective 2006/42/EC.
Material: Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0160A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
147 results
Product SKUs information
Item Code Price range Availability d1 l2 025 h1 d4 min d2 a012 d3 View
£ 2.0563 - £ 2.9376 Request the lead time here
M3
25.0
10.0
3.5
2.0
5.0
£ 2.0563 - £ 2.9376 Request the lead time here
M3
12.5
10.0
3.5
2.0
5.0
£ 2.0563 - £ 2.9376 Request the lead time here
M3.5
15.0
10.0
3.8
2.3
5.0
£ 2.0563 - £ 2.9376 Request the lead time here
M3.5
25.0
10.0
3.8
2.3
5.0
£ 2.0563 - £ 2.9376 Request the lead time here
M4
15.0
10.0
4.5
2.8
5.0
£ 2.5695 - £ 3.6708 Request the lead time here
M6
10.0
12.0
6.5
4.2
8.0
£ 2.1904 - £ 3.1292 Request the lead time here
M3.5
8.0
10.0
3.8
2.3
5.0
£ 2.5695 - £ 3.6708 Request the lead time here
M3
25.0
10.0
3.5
2.0
5.0
£ 3.1593 - £ 4.5132 Request the lead time here
M6
17.5
12.0
6.5
4.2
8.0
£ 2.8433 - £ 4.0619 Request the lead time here
M5
25.0
12.0
5.5
3.7
6.0
£ 2.043 - £ 2.9185 Request the lead time here
M3.5
10.0
10.0
3.8
2.3
5.0
£ 2.0008 - £ 2.8584 Request the lead time here
M3.5
8.0
10.0
3.8
2.3
5.0
£ 2.064 - £ 2.9486 Request the lead time here
M3.5
12.5
10.0
3.8
2.3
5.0
£ 2.1904 - £ 3.1292 Request the lead time here
M3.5
20.0
10.0
3.8
2.3
5.0
£ 2.2536 - £ 3.2194 Request the lead time here
M5
8.0
12.0
5.5
3.7
6.0
£ 2.401 - £ 3.43 Request the lead time here
M4
25.0
10.0
4.5
2.8
5.0
£ 2.2957 - £ 3.2796 Request the lead time here
M3
12.5
10.0
3.5
2.0
5.0
£ 2.1061 - £ 3.0088 Request the lead time here
M3.5
15.0
10.0
3.8
2.3
5.0
£ 2.6116 - £ 3.7309 Request the lead time here
M5
25.0
12.0
5.5
3.7
6.0
£ 2.6285 - £ 3.755 Request the lead time here
M6
25.0
12.0
6.5
4.2
8.0
  • of 8
Captive Thumb Screw M3 50.0 303 Stainless Steel

20137953

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    50.0
Captive Thumb Screw M3 25.0 303 Stainless Steel

20137915

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    25.0
Captive Thumb Screw M3.5 30.0 303 Stainless Steel

20137991

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    30.0
Captive Thumb Screw M3.5 50.0 303 Stainless Steel

20138028

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    50.0
Captive Thumb Screw M4 30.0 303 Stainless Steel

20138066

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    5.0
  • d4 min
    4.5
  • l1 025
    30.0
Captive Thumb Screw M6 20.0 Blackened Stainless 303

20184049

Price Range
£ 3.6708 - £ 2.5695

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    20.0
Captive Thumb Screw M3.5 16.0 Blackened Stainless 316

20184179

Price Range
£ 3.1292 - £ 2.1904

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    16.0
Captive Thumb Screw M3 50.0 Blackened Stainless 316

20184162

Price Range
£ 3.6708 - £ 2.5695

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    50.0
Captive Thumb Screw M6 35.0 Blackened Stainless 316

20184421

Price Range
£ 4.5132 - £ 3.1593

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    35.0
Captive Thumb Screw M5 50.0 Blackened Stainless 316

20184377

Price Range
£ 4.0619 - £ 2.8433

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    50.0
Captive Thumb Screw M3.5 20.0 Blackened Stainless 303

20183837

Price Range
£ 2.9185 - £ 2.043

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    20.0
Captive Thumb Screw M3.5 16.0 Blackened Stainless 303

20183820

Price Range
£ 2.8584 - £ 2.0008

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    16.0
Captive Thumb Screw M3.5 25.0 Blackened Stainless 303

20183844

Price Range
£ 2.9486 - £ 2.064

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    25.0
Captive Thumb Screw M3.5 40.0 Blackened Stainless 303

20183875

Price Range
£ 3.1292 - £ 2.1904

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    40.0
Captive Thumb Screw M5 16.0 Blackened Stainless 303

20183967

Price Range
£ 3.2194 - £ 2.2536

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    16.0
Captive Thumb Screw M4 50.0 Blackened Stainless 303

20183950

Price Range
£ 3.43 - £ 2.401

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    5.0
  • d4 min
    4.5
  • l1 025
    50.0
Captive Thumb Screw M3 25.0 Blackened Stainless 316

20184124

Price Range
£ 3.2796 - £ 2.2957

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    25.0
Captive Thumb Screw M3.5 30.0 Blackened Stainless 303

20183851

Price Range
£ 3.0088 - £ 2.1061

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    30.0
Captive Thumb Screw M5 50.0 Blackened Stainless 303

20184025

Price Range
£ 3.7309 - £ 2.6116

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    50.0
Captive Thumb Screw M6 50.0 Blackened Stainless 303

20184094

Price Range
£ 3.755 - £ 2.6285

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    50.0