Menu Search

Captive Thumb Screws - Long Head

In stock

This range of Captive Thumb Screws features a long head. They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC.

They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can find some of them with a blackened finish and others without.. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • This range of Captive Thumb Screws features a long head. They are an ideal fitting solution for panels with non-threaded holes. Available in a choice of Blackened or Natural finishes.
  • Made from austenitic Stainless Steel that provides good resistance to corrosion and machinability
  • Used to comply with the Machinery Detective 2006/42/EC.
Material: Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0160A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
147 results
Product SKUs information
Essentra Part Number Price range Availability d1 l2 025 h1 d4 min d2 a012 d3 View
£ 2.8081 - £ 4.0116 Request the lead time here
M8
15.0
16.0
8.5
6.0
10.0
£ 2.8081 - £ 4.0116 Request the lead time here
M8
8.0
16.0
8.5
6.0
10.0
£ 2.2325 - £ 3.1893 Request the lead time here
M3.5
10.0
10.0
3.8
2.3
5.0
£ 2.4221 - £ 3.4601 Request the lead time here
M3.5
20.0
10.0
3.8
2.3
5.0
£ 2.4221 - £ 3.4601 Request the lead time here
M4
12.5
10.0
4.5
2.8
5.0
£ 2.5695 - £ 3.6708 Request the lead time here
M4
20.0
10.0
4.5
2.8
5.0
£ 3.0076 - £ 4.2966 Request the lead time here
M6
15.0
12.0
6.5
4.2
8.0
£ 3.0455 - £ 4.3508 Request the lead time here
M6
25.0
12.0
6.5
4.2
8.0
£ 2.38 - £ 3.40 Request the lead time here
M3.5
17.5
10.0
3.8
2.3
5.0
£ 2.8012 - £ 4.0017 Request the lead time here
M5
25.0
12.0
5.5
3.7
6.0
£ 2.4431 - £ 3.4902 Request the lead time here
M5
10.0
12.0
5.5
3.7
6.0
£ 2.3589 - £ 3.3699 Request the lead time here
M4
10.0
10.0
4.5
2.8
5.0
£ 2.4221 - £ 3.4601 Request the lead time here
M3
20.0
10.0
3.5
2.0
5.0
£ 2.3168 - £ 3.3097 Request the lead time here
M3.5
15.0
10.0
3.8
2.3
5.0
£ 2.5274 - £ 3.6106 Request the lead time here
M3.5
25.0
10.0
3.8
2.3
5.0
£ 2.5274 - £ 3.6106 Request the lead time here
M3
25.0
10.0
3.5
2.0
5.0
£ 2.2746 - £ 3.2495 Request the lead time here
M3.5
12.5
10.0
3.8
2.3
5.0
£ 2.4642 - £ 3.5203 Request the lead time here
M4
15.0
10.0
4.5
2.8
5.0
£ 2.6327 - £ 3.761 Request the lead time here
M5
17.5
12.0
5.5
3.7
6.0
£ 2.5274 - £ 3.6106 Request the lead time here
M4
17.5
10.0
4.5
2.8
5.0
  • of 8
Captive Thumb Screw M8 30.0 303 Stainless Steel

20140731

Price Range
£ 4.0116 - £ 2.8081

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3
    10.0
  • d4 min
    8.5
  • l1 025
    30.0
Captive Thumb Screw M8 16.0 303 Stainless Steel

20140700

Price Range
£ 4.0116 - £ 2.8081

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3
    10.0
  • d4 min
    8.5
  • l1 025
    16.0
Captive Thumb Screw M3.5 20.0 316 Stainless Steel

20181192

Price Range
£ 3.1893 - £ 2.2325

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    20.0
Captive Thumb Screw M3.5 40.0 316 Stainless Steel

20181239

Price Range
£ 3.4601 - £ 2.4221

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    40.0
Captive Thumb Screw M4 25.0 316 Stainless Steel

20181277

Price Range
£ 3.4601 - £ 2.4221

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    5.0
  • d4 min
    4.5
  • l1 025
    25.0
Captive Thumb Screw M4 40.0 316 Stainless Steel

20181307

Price Range
£ 3.6708 - £ 2.5695

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    5.0
  • d4 min
    4.5
  • l1 025
    40.0
Captive Thumb Screw M6 30.0 316 Stainless Steel

20181420

Price Range
£ 4.2966 - £ 3.0076

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    30.0
Captive Thumb Screw M6 50.0 316 Stainless Steel

20181451

Price Range
£ 4.3508 - £ 3.0455

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    50.0
Captive Thumb Screw M3.5 35.0 316 Stainless Steel

20181222

Price Range
£ 3.40 - £ 2.38

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    35.0
Captive Thumb Screw M5 50.0 316 Stainless Steel

20181383

Price Range
£ 4.0017 - £ 2.8012

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    50.0
Captive Thumb Screw M5 20.0 316 Stainless Steel

20181338

Price Range
£ 3.4902 - £ 2.4431

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    20.0
Captive Thumb Screw M4 20.0 316 Stainless Steel

20181260

Price Range
£ 3.3699 - £ 2.3589

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    5.0
  • d4 min
    4.5
  • l1 025
    20.0
Captive Thumb Screw M3 40.0 316 Stainless Steel

20181161

Price Range
£ 3.4601 - £ 2.4221

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    40.0
Captive Thumb Screw M3.5 30.0 316 Stainless Steel

20181215

Price Range
£ 3.3097 - £ 2.3168

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    30.0
Captive Thumb Screw M3.5 50.0 316 Stainless Steel

20181246

Price Range
£ 3.6106 - £ 2.5274

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    50.0
Captive Thumb Screw M3 50.0 316 Stainless Steel

20181178

Price Range
£ 3.6106 - £ 2.5274

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    50.0
Captive Thumb Screw M3.5 25.0 316 Stainless Steel

20181208

Price Range
£ 3.2495 - £ 2.2746

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    25.0
Captive Thumb Screw M4 30.0 316 Stainless Steel

20181284

Price Range
£ 3.5203 - £ 2.4642

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    5.0
  • d4 min
    4.5
  • l1 025
    30.0
Captive Thumb Screw M5 35.0 316 Stainless Steel

20181369

Price Range
£ 3.761 - £ 2.6327

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    35.0
Captive Thumb Screw M4 35.0 316 Stainless Steel

20181291

Price Range
£ 3.6106 - £ 2.5274

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    5.0
  • d4 min
    4.5
  • l1 025
    35.0